Chemical content 74HC191D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC191DSOT109-1SO16143.850258 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371460065312126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.017379
FillerSilver (Ag)7440-22-41.87500075.0000001.303439
PolymerAcrylic resinProprietary0.1500006.0000000.104275
Resin systemProprietary0.45000018.0000000.312825
subTotal2.500000100.0000001.737918
DieDoped siliconSilicon (Si)7440-21-31.957464100.0000001.360765
subTotal1.957464100.0000001.360765
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-869.20370097.47000048.108151
Iron (Fe)7439-89-61.7040002.4000001.184565
Phosphorus (P)7723-14-00.0213000.0300000.014807
Zinc (Zn)7440-66-60.0710000.1000000.049357
subTotal71.000000100.00000049.356881
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.283628
Silica fused60676-86-053.26440078.33000037.027671
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000002.883554
PigmentCarbon black1333-86-40.1360000.2000000.094543
PolymerEpoxy resin systemProprietary6.0261608.8620004.189190
Phenolic resinProprietary4.0174405.9080002.792793
subTotal68.000000100.00000047.271379
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002086
Nickel (Ni)7440-02-00.29100097.0000000.202294
Palladium (Pd)7440-05-30.0060002.0000000.004171
subTotal0.300000100.0000000.208550
WirePure metalCopper (Cu)7440-50-80.092794100.0000000.064508
subTotal0.092794100.0000000.064508
total143.850258100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.