Chemical content 74LVC2G34GV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G34GVSOT457SC-7410.672134 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527378412520126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01500075.0000000.140553
PolymerResin systemProprietary0.00500025.0000000.046851
subTotal0.020000100.0000000.187404
DieDoped siliconSilicon (Si)7440-21-30.120739100.0000001.131346
subTotal0.120739100.0000001.131346
Lead FrameCopper alloyCopper (Cu)7440-50-83.34915097.07680031.382192
Iron (Fe)7439-89-60.0741752.1500000.695034
Phosphorus (P)7723-14-00.0005240.0152000.004914
Zinc (Zn)7440-66-60.0020010.0580000.018750
Pure metal layerSilver (Ag)7440-22-40.0241500.7000000.226290
subTotal3.450000100.00000032.327180
Mould CompoundFillerSilica fused60676-86-04.62920071.00000043.376517
PigmentCarbon black1333-86-40.0195600.3000000.183281
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.28444019.70000012.035456
Phenolic resinProprietary0.5868009.0000005.498432
subTotal6.520000100.00000061.093686
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000146
Bismuth (Bi)7440-69-90.0000050.0010000.000049
Copper (Cu)7440-50-80.0000050.0010000.000049
Lead (Pb)7439-92-10.0000260.0050000.000244
Tin solderTin (Sn)7440-31-50.51994899.9900004.872015
subTotal0.520000100.0000004.872503
WireGold alloyGold (Au)7440-57-50.04098199.0000000.384001
Palladium (Pd)7440-05-30.0004141.0000000.003879
subTotal0.041395100.0000000.387879
total10.672134100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.