Chemical content BC807-16L

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC807-16LSOT23TO-236AB7.710078 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934660115215312601235
934660115185312601235
934660115235312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.090000100.0000001.167303
subTotal0.090000100.0000001.167303
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029755
Carbon (C)7440-44-00.0010200.0400000.013224
Chromium (Cr)7440-47-30.0056080.2200000.072733
Cobalt (Co)7440-48-40.0109610.4300000.142161
Iron (Fe)7439-89-61.22301047.98000015.862488
Manganese (Mn)7439-96-50.0219210.8600000.284321
Nickel (Ni)7440-02-00.92120936.14000011.948110
Phosphorus (P)7723-14-00.0005100.0200000.006612
Silicon (Si)7440-21-30.0066270.2600000.085958
Sulphur (S)7704-34-90.0005100.0200000.006612
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.758993
Silver (Ag)7440-22-40.0655092.5700000.849658
subTotal2.549000100.00000033.060625
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.835144
Triphenylphosphine603-35-00.0024400.0500000.031640
FillerSilica -amorphous-7631-86-93.51288072.00000045.562185
PigmentCarbon black1333-86-40.0024400.0500000.031640
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.492122
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.328081
subTotal4.879000100.00000063.280812
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001332
Tin solderTin (Sn)7440-31-50.18488999.9400002.398017
subTotal0.185000100.0000002.399457
WirePure metalCopper (Cu)7440-50-80.007078100.0000000.091795
subTotal0.007078100.0000000.091795
total7.710078100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.