Chemical content BZA462A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZA462ASOT457SC-7411.077020 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405482212514126030 s123520 s3
93405482211514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.280000100.0000002.527756
subTotal0.280000100.0000002.527756
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0036450.0900000.032906
Carbon (C)7440-44-00.0016200.0400000.014625
Chromium (Cr)7440-47-30.0085050.2100000.076781
Cobalt (Co)7440-48-40.0170100.4200000.153561
Iron (Fe)7439-89-61.91484047.28000017.286599
Manganese (Mn)7439-96-50.0344250.8500000.310779
Nickel (Ni)7440-02-01.44261035.62000013.023449
Phosphorus (P)7723-14-00.0008100.0200000.007312
Silicon (Si)7440-21-30.0101250.2500000.091405
Sulphur (S)7704-34-90.0008100.0200000.007312
Pure metal layerCopper (Cu)7440-50-80.52933513.0700004.778677
Silver (Ag)7440-22-40.0862652.1300000.778774
subTotal4.050000100.00000036.562180
Mould CompoundFillerSilica fused60676-86-04.40200071.00000039.739930
PigmentCarbon black1333-86-40.0186000.3000000.167915
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.22140019.70000011.026431
Phenolic resinProprietary0.5580009.0000005.037456
subTotal6.200000100.00000055.971732
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000141
Bismuth (Bi)7440-69-90.0000050.0010000.000047
Copper (Cu)7440-50-80.0000050.0010000.000047
Lead (Pb)7439-92-10.0000260.0050000.000235
Tin solderTin (Sn)7440-31-50.51994899.9900004.693934
subTotal0.520000100.0000004.694403
WirePure metalGold (Au)7440-57-50.027020100.0000000.243928
subTotal0.027020100.0000000.243928
total11.077020100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.