Chemical content NCR405U

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NCR405USOT457SC-7412.498151 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340677771154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.246436
PolymerResin systemProprietary0.00920023.0000000.073611
subTotal0.040000100.0000000.320047
DieDoped siliconSilicon (Si)7440-21-30.200000100.0000001.600237
subTotal0.200000100.0000001.600237
Lead FrameCopper alloyCopper (Cu)7440-50-85.17408097.80870041.398766
Iron (Fe)7439-89-60.1126242.1290000.901126
Pure metal layerCopper (Cu)7440-50-80.0017030.0322000.013629
Silver (Ag)7440-22-40.0015920.0301000.012740
subTotal5.290000100.00000042.326261
Mould CompoundFillerSilica fused60676-86-04.66470071.00000037.323121
PigmentCarbon black1333-86-40.0197100.3000000.157703
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.29429019.70000010.355852
Phenolic resinProprietary0.5913009.0000004.731100
subTotal6.570000100.00000052.567776
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000091
Bismuth (Bi)7440-69-90.0000040.0010000.000030
Copper (Cu)7440-50-80.0000040.0010000.000030
Lead (Pb)7439-92-10.0000190.0050000.000152
Tin solderTin (Sn)7440-31-50.37996299.9900003.040146
subTotal0.380000100.0000003.040450
WirePure metalGold (Au)7440-57-50.018151100.0000000.145229
subTotal0.018151100.0000000.145229
total12.498151100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.