Chemical content PBSS303ND

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS303NDSOT457SC-7411.837869 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406001211512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.900000100.0000007.602720
subTotal0.900000100.0000007.602720
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0040320.0900000.034060
Carbon (C)7440-44-00.0017920.0400000.015138
Chromium (Cr)7440-47-30.0094080.2100000.079474
Cobalt (Co)7440-48-40.0188160.4200000.158948
Iron (Fe)7439-89-62.11097647.12000017.832399
Manganese (Mn)7439-96-50.0380800.8500000.321680
Nickel (Ni)7440-02-01.59040035.50000013.434850
Phosphorus (P)7723-14-00.0008960.0200000.007569
Silicon (Si)7440-21-30.0112000.2500000.094612
Sulphur (S)7704-34-90.0008960.0200000.007569
Pure metal layerCopper (Cu)7440-50-80.58374413.0300004.931158
Silver (Ag)7440-22-40.1097602.4500000.927194
subTotal4.480000100.00000037.844649
Mould CompoundFillerSilica fused60676-86-04.13220071.00000034.906620
PigmentCarbon black1333-86-40.0174600.3000000.147493
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.14654019.7000009.685358
Phenolic resinProprietary0.5238009.0000004.424783
subTotal5.820000100.00000049.164254
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000132
Bismuth (Bi)7440-69-90.0000050.0010000.000044
Copper (Cu)7440-50-80.0000050.0010000.000044
Lead (Pb)7439-92-10.0000260.0050000.000220
Tin solderTin (Sn)7440-31-50.51994899.9900004.392243
subTotal0.520000100.0000004.392683
WirePure metalGold (Au)7440-57-50.117869100.0000000.995694
subTotal0.117869100.0000000.995694
total11.837869100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.