Chemical content PBSS8110D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS8110DSOT457SC-7410.976128 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405797911513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.110000100.0000001.002175
subTotal0.110000100.0000001.002175
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0040320.0900000.036734
Carbon (C)7440-44-00.0017920.0400000.016326
Chromium (Cr)7440-47-30.0094080.2100000.085713
Cobalt (Co)7440-48-40.0188160.4200000.171427
Iron (Fe)7439-89-62.11097647.12000019.232429
Manganese (Mn)7439-96-50.0380800.8500000.346935
Nickel (Ni)7440-02-01.59040035.50000014.489627
Phosphorus (P)7723-14-00.0008960.0200000.008163
Silicon (Si)7440-21-30.0112000.2500000.102040
Sulphur (S)7704-34-90.0008960.0200000.008163
Pure metal layerCopper (Cu)7440-50-80.58374413.0300005.318305
Silver (Ag)7440-22-40.1097602.4500000.999988
subTotal4.480000100.00000040.815851
Mould CompoundFillerSilica fused60676-86-04.13220071.00000037.647156
PigmentCarbon black1333-86-40.0174600.3000000.159072
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.14654019.70000010.445760
Phenolic resinProprietary0.5238009.0000004.772175
subTotal5.820000100.00000053.024163
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000142
Bismuth (Bi)7440-69-90.0000050.0010000.000047
Copper (Cu)7440-50-80.0000050.0010000.000047
Lead (Pb)7439-92-10.0000260.0050000.000237
Tin solderTin (Sn)7440-31-50.51994899.9900004.737080
subTotal0.520000100.0000004.737554
WireImpurityNon hazardousProprietary0.0000050.0100000.000042
Pure metalGold (Au)7440-57-50.04612399.9900000.420215
subTotal0.046128100.0000000.420257
total10.976128100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.