Chemical content PESD3V3S5UD-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD3V3S5UD-QSOT457SC-7411.352153 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659811151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.320000100.0000002.818849
subTotal0.320000100.0000002.818849
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0035550.0900000.031316
Carbon (C)7440-44-00.0015800.0400000.013918
Chromium (Cr)7440-47-30.0082950.2100000.073070
Cobalt (Co)7440-48-40.0165900.4200000.146140
Iron (Fe)7439-89-61.86835047.30000016.458112
Manganese (Mn)7439-96-50.0335750.8500000.295759
Nickel (Ni)7440-02-01.40738535.63000012.397516
Phosphorus (P)7723-14-00.0007900.0200000.006959
Silicon (Si)7440-21-30.0102700.2600000.090467
Sulphur (S)7704-34-90.0007900.0200000.006959
Pure metal layerCopper (Cu)7440-50-80.51666013.0800004.551207
Silver (Ag)7440-22-40.0821602.0800000.723739
subTotal3.950000100.00000034.795162
Mould CompoundFillerSilica fused60676-86-04.52270071.00000039.840020
PigmentCarbon black1333-86-40.0191100.3000000.168338
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.25489019.70000011.054203
Phenolic resinProprietary0.5733009.0000005.050143
subTotal6.370000100.00000056.112704
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000137
Bismuth (Bi)7440-69-90.0000050.0010000.000046
Copper (Cu)7440-50-80.0000050.0010000.000046
Lead (Pb)7439-92-10.0000260.0050000.000229
Tin solderTin (Sn)7440-31-50.51994899.9900004.580171
subTotal0.520000100.0000004.580629
WirePure metalGold (Au)7440-57-50.192153100.0000001.692657
subTotal0.192153100.0000001.692657
total11.352153100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.