Chemical content PESD5V0S1BB

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0S1BBSOD523SC-791.489350 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340580051351126030 s123520 s3
93405800533511126030 s123520 s3
93405800511514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000003.357169
subTotal0.050000100.0000003.357169
Lead FrameCopper alloyCopper (Cu)7440-50-80.45797386.41000030.749857
Nickel (Ni)7440-02-00.0464818.7700003.120892
Tin (Sn)7440-31-50.0118722.2400000.797126
Pure metal layerSilver (Ag)7440-22-40.0136742.5800000.918119
subTotal0.530000100.00000035.585994
Mould CompoundFillerSilica fused60676-86-00.62480071.00000041.951187
PigmentCarbon black1333-86-40.0026400.3000000.177259
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.17336019.70000011.639977
Phenolic resinProprietary0.0792009.0000005.317756
subTotal0.880000100.00000059.086179
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000060
Non hazardousProprietary0.0000110.0555000.000745
Tin solderTin (Sn)7440-31-50.01998899.9400001.342062
subTotal0.020000100.0000001.342868
WirePure metalGold (Au)7440-57-50.009350100.0000000.627791
subTotal0.009350100.0000000.627791
total1.489350100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.