Chemical content PMBTA42DS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBTA42DSSOT457SC-7411.090214 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405991912512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.300000100.0000002.705088
subTotal0.300000100.0000002.705088
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0031920.0800000.028782
Carbon (C)7440-44-00.0015960.0400000.014391
Chromium (Cr)7440-47-30.0083790.2100000.075553
Cobalt (Co)7440-48-40.0167580.4200000.151106
Iron (Fe)7439-89-61.88407847.22000016.988653
Manganese (Mn)7439-96-50.0339150.8500000.305810
Nickel (Ni)7440-02-01.41924335.57000012.797255
Phosphorus (P)7723-14-00.0007980.0200000.007196
Silicon (Si)7440-21-30.0099750.2500000.089944
Sulphur (S)7704-34-90.0007980.0200000.007196
Pure metal layerCopper (Cu)7440-50-80.52109413.0600004.698683
Silver (Ag)7440-22-40.0901742.2600000.813095
subTotal3.990000100.00000035.977665
Mould CompoundFillerSilica fused60676-86-04.44120371.00000040.046147
PigmentCarbon black1333-86-40.0187660.3000000.169209
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.23227819.70000011.111396
Phenolic resinProprietary0.5629699.0000005.076272
subTotal6.255216100.00000056.403023
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000141
Bismuth (Bi)7440-69-90.0000050.0010000.000047
Copper (Cu)7440-50-80.0000050.0010000.000047
Lead (Pb)7439-92-10.0000260.0050000.000235
Tin solderTin (Sn)7440-31-50.52121699.9900004.699782
subTotal0.521268100.0000004.700252
WirePure metalGold (Au)7440-57-50.023730100.0000000.213972
subTotal0.023730100.0000000.213972
total11.090214100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.