Chemical content PMDT290UNE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMDT290UNESOT666SOT62.805539 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340657321252126030 s123520 s3
9340657323152126030 s123520 s3
9340657321155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000003.564377
subTotal0.100000100.0000003.564377
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009280.0800000.033077
Carbon (C)7440-44-00.0004640.0400000.016539
Chromium (Cr)7440-47-30.0024360.2100000.086828
Cobalt (Co)7440-48-40.0048720.4200000.173656
Iron (Fe)7439-89-60.54172046.70000019.308946
Manganese (Mn)7439-96-50.0097440.8400000.347313
Nickel (Ni)7440-02-00.40808835.18000014.545797
Phosphorus (P)7723-14-00.0002320.0200000.008269
Silicon (Si)7440-21-30.0029000.2500000.103367
Sulphur (S)7704-34-90.0002320.0200000.008269
Pure metal layerCopper (Cu)7440-50-80.14975612.9100005.337869
Silver (Ag)7440-22-40.0386283.3300001.376848
subTotal1.160000100.00000041.346779
Mould CompoundFillerSilica fused60676-86-01.04262171.00000037.162941
PigmentCarbon black1333-86-40.0044050.3000000.157027
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.28929119.70000010.311408
Phenolic resinProprietary0.1321639.0000004.710795
subTotal1.468480100.00000052.342170
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000068
Bismuth (Bi)7440-69-90.0000010.0010000.000023
Copper (Cu)7440-50-80.0000010.0010000.000023
Lead (Pb)7439-92-10.0000030.0050000.000114
Tin solderTin (Sn)7440-31-50.06369499.9900002.270281
subTotal0.063700100.0000002.270508
WireImpurityNon hazardousProprietary0.0000010.0100000.000048
Pure metalGold (Au)7440-57-50.01335899.9900000.476118
subTotal0.013359100.0000000.476165
total2.805539100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.