Chemical content PSMN2R5-60PL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN2R5-60PLSOT78SIL3P1993.029981 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340674991275NA30 sNA20 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-39.800000100.0000000.491714
subTotal9.800000100.0000000.491714
Lead FrameCopper alloyCopper (Cu)7440-50-81317.29600098.60000066.095142
Iron (Fe)7439-89-61.3360000.1000000.067034
Nickel (Ni)7440-02-014.1616001.0600000.710556
Phosphorus (P)7723-14-03.2064000.2400000.160881
subTotal1336.000000100.00000067.033613
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-7411.83604071.60000020.663816
Flame retardantMetal hydroxideProprietary57.51900010.0000002.886008
PigmentCarbon black1333-86-42.3007600.4000000.115440
PolymerEpoxy resin systemProprietary57.51900010.0000002.886008
Phenolic resinProprietary46.0152008.0000002.308806
subTotal575.190000100.00000028.860078
Post-PlatingImpurityNon hazardousProprietary0.0047510.0100000.000238
Tin alloyTin (Sn)7440-31-547.50524999.9900002.383569
subTotal47.510000100.0000002.383808
Solder WireLead alloyLead (Pb)7439-92-111.24664893.5000000.564299
Silver (Ag)7440-22-40.1804281.5000000.009053
Tin (Sn)7440-31-50.6014255.0000000.030176
subTotal12.028500100.0000000.603528
WirePure metalAluminium (Al)7429-90-512.24512599.9900000.614397
Nickel (Ni)7440-02-00.0012250.0100000.000061
subTotal12.246350100.0000000.614459
WireImpurityNon hazardousProprietary0.0000260.0100000.000001
Pure metalAluminium (Al)7429-90-50.25510699.9900000.012800
subTotal0.255132100.0000000.012801
total1993.029981100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.