Chemical content PXP700-150QS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PXP700-150QSSOT8002-2MLPAK3320.618000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346614891188126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.18480080.0000000.896304
PolymerAcrylic resinProprietary0.04620020.0000000.224076
subTotal0.231000100.0000001.120380
DieDoped siliconSilicon (Si)7440-21-30.392000100.0000001.901251
subTotal0.392000100.0000001.901251
Lead FrameCopper alloyCopper (Cu)7440-50-88.84769297.11000042.912465
Iron (Fe)7439-89-60.2095532.3000001.016359
Lead (Pb)7439-92-10.0009110.0100000.004419
Phosphorus (P)7723-14-00.0063780.0700000.030933
Zinc (Zn)7440-66-60.0009110.0100000.004419
Pure metal layerSilver (Ag)7440-22-40.0455550.5000000.220948
subTotal9.111000100.00000044.189543
Mould CompoundAdditiveNon hazardousProprietary0.0430380.4100000.208738
FillerSilica -amorphous-7631-86-90.0304410.2900000.147644
Silica fused60676-86-09.04316686.15000043.860537
HardenerPhenolic resinProprietary0.4503214.2900002.184117
PigmentCarbon black1333-86-40.0199440.1900000.096732
PolymerEpoxy resin systemProprietary0.9100908.6700004.414055
subTotal10.497000100.00000050.911825
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000077
Non hazardousProprietary0.0001950.0555000.000948
Tin solderTin (Sn)7440-31-50.35178999.9400001.706222
subTotal0.352000100.0000001.707246
WireImpurityNon hazardousProprietary0.0000040.0100000.000017
Pure metalCopper (Cu)7440-50-80.03499699.9900000.169738
subTotal0.035000100.0000000.169755
total20.618000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.