Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD992B | DSN0402B-2 | silicon, leadless tiny package; 2 terminals; 0.28 mm pitch; 0.43 mm x 0.23 mm x 0.12 mm body | 2019-02-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90008 | Recommendations for Printed Circuit Board assembly of DSN0402B-2 (SOD992B) | Application note | 2019-07-11 |
SOD992B | 3D model for products with SOD992B package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD992B | silicon, leadless tiny package; 2 terminals; 0.28 mm pitch; 0.43 mm x 0.23 mm x 0.12 mm body | Package information | 2020-04-28 |
SOD992B_315 | DSN0402B-2; Leadless super small package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0H1BSN | Extremely low capacitance bidirectional ESD protection diode |