Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1023A | LFPAK56-UL2595 | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | 2017-06-02 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1023A | 3D model for products with SOT1023A package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_UL2595_SOT1023A | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Marcom graphics | 2019-02-04 |
SOT1023A | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Package information | 2022-05-30 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PSMN0R9-30ULD | N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595 | |
PSMN1R0-40ULD | N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595 |