SOT1118

SOT1118

plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body

Package information

Package information Package name Package description Reference Date
SOT1118 DFN2020-6 plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body 2013-06-06

Related documents

File name Title Type Date
SOT1118 3D model for products with SOT1118 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020-6_SOT1118_mk plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1118 plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-06-02
SOT1118_115 DFN2020-6; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2020-06-12
SOT1118_184 DFN2020-6; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PBSS4160PAN 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS5260PAP 60 V, 2 A PNP/PNP low V (BISS) transistor
PBSS4112PAN 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4230PAN 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor
PBSS5160PAP 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor
PBSS4112PANP 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS5230PAP 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor
PBSS4130PAN 30 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4230PANP 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor
PBSS4130PANP 30 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS4260PANP 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor
PBSS4260PAN 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor
PBSS5130PAP-Q 30 V, 1 A PNP/PNP low VCEsat transistor
PBSS4160PANP-Q 60 V, 1 A NPN/PNP low VCEsat transistor
PMCPB5530XA 20 V, complementary Trench MOSFET
PMDPB55XPA 20 V, dual P-channel Trench MOSFET
PMDPB30XNA 20 V, dual N-channel Trench MOSFET
PBSS4112PANP-Q 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS4112PAN-Q 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor

Bipolar transistors

Type number Description Quick access
PBSS4160PAN 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS5260PAP 60 V, 2 A PNP/PNP low V (BISS) transistor
PBSM5240PFH 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET
PBSS4112PAN 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4230PAN 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor
PBSS5160PAP 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor
PBSS4112PANP 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS5230PAP 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor
PBSS4130PAN 30 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4230PANP 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor
PBSS5130PAP 30 V, 1 A PNP/PNP low VCEsat transistor
PBSS4130PANP 30 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS4160PANP 60 V, 1 A NPN/PNP low VCEsat transistor
PBSS4260PANP 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor
PBSS4260PAN 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor
PIMC31PA 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMN31PA 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PBSS5130PAP-Q 30 V, 1 A PNP/PNP low VCEsat transistor
PIMN32PA 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PIMC32PA 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS4160PANP-Q 60 V, 1 A NPN/PNP low VCEsat transistor
PIMP31PA 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMP32PA 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS4112PANP-Q 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS4112PAN-Q 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor

MOSFETs

Type number Description Quick access
PMDPB58UPE 20 V dual P-channel Trench MOSFET
PMDPB30XN 20 V, dual N-channel Trench MOSFET
PMDPB80XP 20 V, dual P-channel Trench MOSFET
PMCPB5530X 20 V, complementary Trench MOSFET
PMDPB55XP 20 V, dual P-channel Trench MOSFET
PMDPB70XP 30 V, dual P-channel Trench MOSFET
PMDPB95XNE2 30 V, dual N-channel Trench MOSFET
PMDPB85UPE 20 V dual P-channel Trench MOSFET
PMDPB70XPE 20 V dual P-channel Trench MOSFET
PMCPB5530XA 20 V, complementary Trench MOSFET
PMDPB55XPA 20 V, dual P-channel Trench MOSFET
PMDPB30XNA 20 V, dual N-channel Trench MOSFET