SOT1118D

SOT1118D

plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body

Package information

Package information Package name Package description Reference Date
SOT1118D DFN2020D-6 plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body 2014-07-16

Related documents

File name Title Type Date
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT1118D 3D model for products with SOT1118D package Design support 2020-01-22
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020D-6_SOT1118D_mk plastic, thermally enhanced ultra thin and small outline package; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1118D plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-06-02
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
NCR421PAS 150 mA LED driver in DFN2020D-6
NCR320PAS 250 mA LED driver in DFN2020D-6
NCR420PAS 150 mA LED driver in DFN2020D-6
NCR321PAS 250 mA LED driver in DFN2020D-6
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor
PMDPB56XNEA 30 V, dual N-channel Trench MOSFET
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ

Bipolar transistors

Type number Description Quick access
NCR421PAS 150 mA LED driver in DFN2020D-6
NCR320PAS 250 mA LED driver in DFN2020D-6
NCR420PAS 150 mA LED driver in DFN2020D-6
NCR321PAS 250 mA LED driver in DFN2020D-6
PBSS4260PANS 60 V, 2 A NPN/NPN low VCEsat double transistor
PBSS5220PAPS 20V, 2 A PNP/PNP low VCEsat double transistor
PBSS4260PANPS 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor
PBSS4160PANS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4160PANPS 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS5160PAPS 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor
PBSS5255PAPS 55V, 2A PNP/PNP low VCEsat (BISS) double transistor
PBSS4220PANS 20 V, 2 A NPN/NPN low VCEsat BISS double transistor
PBSS5260PAPS 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor
PBSS5255PAPS-Q 55V, 2A PNP/PNP low VCEsat (BISS) double transistor
PIMP32PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PIMP31PAS-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMN32PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS5220PAPS-Q 20V, 2 A PNP/PNP low VCEsat double transistor
PBSS4260PANS-Q 60 V, 2 A NPN/NPN low VCEsat double transistor
PIMC31PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMN31PAS-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ
PIMC32PAS-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ

MOSFETs

Type number Description Quick access
PMDPB56XNEA 30 V, dual N-channel Trench MOSFET