Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT665 | SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT665_mk | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
SOT665_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
BZA956A | Quadruple ESD transient voltage suppressor | |
BZA962AVL | Quadruple low capacitance ESD suppressor | |
BZA968A | Quadruple ESD transient voltage suppressor | |
BZA962A | Quadruple ESD transient voltage suppressor | |
PESD3V3L4UW | Low capacitance unidirectional quadruple ESD protection diode arrays | |
PESD5V0L4UW | Low capacitance unidirectional quadruple ESD protection diode arrays | |
PESD5V0V4UW | Very low capacitance unidirectional quadruple ESD protection diode arrays | |
PESD3V3V4UW | Very low capacitance unidirectional quadruple ESD protection diode arrays | |
PESD5V0U4BW | Ultra low capacitance bidirectional quadruple ESD protection array |