SOT665

SOT665

plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body

Package information

Package information Package name Package description Reference Date
SOT665 SOT665 plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body 2006-03-16

Related documents

File name Title Type Date
SOT665 3D model for products with SOT665 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT665_mk plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
SOT665 plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-05-30
SOT665_115 Tape reel SMD; standard product orientation 12NC ending 115 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
BZA956A Quadruple ESD transient voltage suppressor
BZA962AVL Quadruple low capacitance ESD suppressor
BZA968A Quadruple ESD transient voltage suppressor
BZA962A Quadruple ESD transient voltage suppressor
PESD3V3L4UW Low capacitance unidirectional quadruple ESD protection diode arrays
PESD5V0L4UW Low capacitance unidirectional quadruple ESD protection diode arrays
PESD5V0V4UW Very low capacitance unidirectional quadruple ESD protection diode arrays
PESD3V3V4UW Very low capacitance unidirectional quadruple ESD protection diode arrays
PESD5V0U4BW Ultra low capacitance bidirectional quadruple ESD protection array