Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BZA800A-series | ACT |
|
|
| BZA820A | Quadruple ESD transient voltage suppressor | EndOfLife | |
| BZA856A | Quadruple ESD transient voltage suppressor | Production | |
| BZA862A | Quadruple ESD transient voltage suppressor | Production | |
| BZA868A | Quadruple ESD transient voltage suppressor | EndOfLife | |
| BZA800AVL series | ACT |
|
|
| BZA856AVL | Quadruple low capacitance ESD suppressor | Production | |
| BZA862AVL | Quadruple low capacitance ESD suppressor | EndOfLife | |
| BZA868AVL | Quadruple low capacitance ESD suppressor | EndOfLife | |
| BZA900A-series | Quadruple ESD transient voltage suppressor | ACT |
|
| BZA956A | Quadruple ESD transient voltage suppressor | Production | |
| BZA962A | Quadruple ESD transient voltage suppressor | Production | |
| BZA968A | Quadruple ESD transient voltage suppressor | Production | |
| BZA900AVL series | Quadruple low capacitance ESD suppressor | ACT |
|
| BZA956AVL | EndOfLife | ||
| BZA962AVL | Quadruple low capacitance ESD suppressor | Production | |
| BZA968AVL | EndOfLife | ||
| PESD3V3S4UF; PESD5V0S4UF | ACT |
|
|
| PESD3V3S4UF | Unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0S4UF | Unidirectional quadruple ESD protection diode arrays | Production | |
| PESD9X5.0L; PESD9X7.0L | Unidirectional ESD protection diodes | ACT |
|
| PESD9X5.0L | Unidirectional ESD protection diodes | EndOfLife | |
| PESD9X7.0L | Unidirectional ESD protection diodes | EndOfLife | |
| PESDxL5UF; PESDxL5UV; PESDxL5UY | Low capacitance unidirectional fivefold ESD protection diode array | ACT |
|
| PESD3V3L5UF | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD3V3L5UV | Low capacitance unidirectional fivefold ESD protection diode arrays | EndOfLife | |
| PESD3V3L5UY | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD5V0L5UF | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD5V0L5UV | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD5V0L5UY | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESDxS2UQ series | Double ESD protection diodes in SOT663 package | ACT |
|
| PESD12VS2UQ | Double ESD protection diode in SOT663 package | Production | |
| PESD15VS2UQ | Double ESD protection diode in SOT663 package | Production | |
| PESD24VS2UQ | Double ESD protection diode in SOT663 package | Production | |
| PESD3V3S2UQ | Double ESD protection diode in SOT663 package | Production | |
| PESD5V0S2UQ | Double ESD protection diodes in SOT663 package | Production | |
| BZA408B | Quadruple bidirectional ESD transient voltage suppressor | Production | |
| BZA420A | Quadruple ESD transient voltage suppressor | Production | |
| BZA456A | Quadruple ESD transient voltage suppressor | Production | |
| BZA462A | Quadruple ESD transient voltage suppressor | Production | |
| IP4234CZ6 | Single USB 2.0 ESD protection to IEC 61000-4-2 level 4 | Production | |
| MMBZ10VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ10VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ12VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ12VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ15VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ15VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ15VDL | Double ESD protection diode for transient overvoltage suppression | Production | |
| MMBZ16VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ16VAL | High surge current unidirectional double ESD protection diodes | Production | |
| MMBZ16VTAL | High surge current unidirectional double ESD protection diodes | Production | |
| MMBZ18VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ18VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ18VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
| MMBZ20VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ20VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ20VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ20VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
| MMBZ27VA-T | TVS device for surge protection of interface and supply lines | Production | |
| MMBZ27VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ27VAT-Q | TVS device for surge protection of interface and supply lines | Production | |
| MMBZ27VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
| MMBZ27VU-A | TVS device for surge protection of interface and supply lines | Production | |
| MMBZ27VUA-Q | TVS device for surge protection of interface and supply lines | Production | |
| MMBZ33VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ33VAL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ33VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ5V6A-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V2A-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V8A-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ9V1A-T | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ9V1AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| NUP1301QA | Ultra low capacitance ESD protection array | Production | |
| NUP1301QA-Q | Ultra low capacitance ESD protection array | Production | |
| PESD12VA-SF | Ultra small 12 V ESD protection device | Production | |
| PESD12VL1BA | Low capacitance bidirectional ESD protection diode | Production | |
| PESD12VL1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD12VL1BCSL | ESD protection device | Production | |
| PESD12VL1BSL | ESD protection device | Production | |
| PESD12VL2BT | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD12VL2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD12VS1UA | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD12VS1UA-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD12VS1UB | ESD protection diode in SOD523 package | Production | |
| PESD12VS1UB-Q | ESD protection diode | Production | |
| PESD12VS1UJ | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD12VS1UL | Unidirectional ESD protection diode | Production | |
| PESD12VS1ULD | Unidirectional ESD protection diode | Production | |
| PESD12VS1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD12VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD12VS2UT | Double ESD protection diode | Production | |
| PESD12VS5UD | Fivefold ESD protection diode array | Production | |
| PESD12VS5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD12VV1BL | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD12VV1BL-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD12VV1BLS | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD15VL1BA | Low capacitance bidirectional ESD protection diode | Production | |
| PESD15VL1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD15VL2BT | Low capacitance double bidirectional ESD protection diode | Production | |
| PESD15VL2BT-Q | Low capacitance double bidirectional ESD protection diode | Production | |
| PESD15VS1UB | ESD protection diode in SOD523 package | Production | |
| PESD15VS1UB-Q | ESD protection diode in SOD523 package | Production | |
| PESD15VS1UL | Unidirectional ESD protection diode | Production | |
| PESD15VS1ULD | Unidirectional ESD protection diode | Production | |
| PESD15VS1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD15VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD15VS2UAT | Double ESD protection diode in SOT23 package | Production | |
| PESD15VS2UAT-Q | Double ESD protection diode | Production | |
| PESD15VS2UT | Double ESD protection diode | Production | |
| PESD15VS2UT-Q | Double ESD protection diode | Production | |
| PESD15VS5UD | Fivefold ESD protection diode array | Production | |
| PESD15VS5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD16VV1BSF | Extremely symmetrical bidirectional ESD protection diode | EndOfLife | |
| PESD18VF1BBL | Bidirectional ESD protection diode | Production | |
| PESD18VF1BBL-Q | Bidirectional ESD protection diode | Production | |
| PESD18VV1BBSF | Very symmetrical bidirectional ESD protection diode | Production | |
| PESD1FLEX | FlexRay bus ESD protection diode | NotForDesignIn | |
| PESD1IVN-U | In-vehicle network ESD protection diode | NotForDesignIn | |
| PESD1IVN24-A | ESD protection for In-vehicle networks | Production | |
| PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | |
| PESD1IVN24A-Q | ESD protection for in-vehicle networks | Production | |
| PESD1IVN24L-Q | Bidirectional ESD protection diode | Production | |
| PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Production | |
| PESD1IVN27-A | ESD protection for In-vehicle networks | Production | |
| PESD1IVN27-LS | ESD protection for In-vehicle networks | Production | |
| PESD1IVN27-U | ESD protection for In-vehicle networks | Production | |
| PESD1IVN27L-Q | Bidirectional ESD protection diode | Production | |
| PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Production | |
| PESD1IVN27U-Q | ESD protection for in-vehicle networks | Production | |
| PESD20VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
| PESD24VF1BBL | Bidirectional ESD protection diode | Production | |
| PESD24VF1BBL-Q | Bidirectional ESD protection diode | Production | |
| PESD24VL1BA | Low capacitance bidirectional ESD protection diode in SOD323 | NotForDesignIn | |
| PESD24VL1BA-Q | Low capacitance bidirectional ESD protection diode in SOD323 | NotForDesignIn | |
| PESD24VL2BT | Low capacitance double bidirectional ESD protection diode in SOT23 | NotForDesignIn | |
| PESD24VL2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD24VS1UA | Unidirectional ESD protection diode | Production | |
| PESD24VS1UA-Q | Unidirectional ESD protection diode | Production | |
| PESD24VS1UB | ESD protection diode in SOD523 package | Production | |
| PESD24VS1UL | Unidirectional ESD protection diode | Production | |
| PESD24VS1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD24VS1ULD | Unidirectional ESD protection diode | Production | |
| PESD24VS1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD24VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD24VS2UAT | Double ESD protection diode in SOT23 package | Production | |
| PESD24VS2UAT-Q | Double ESD protection diode in SOT23 package | Production | |
| PESD24VS2UT | Double ESD protection diode | Production | |
| PESD24VS2UT-Q | Double ESD protection diode | Production | |
| PESD24VS4UD | Quadruple ESD protection diode array | Production | |
| PESD24VS4UD-Q | Quadruple ESD protection diode array | Production | |
| PESD24VS5UD | Fivefold ESD protection diode array | Production | |
| PESD24VS5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD24VV1BA | Bidirectional ESD protection diode | Production | |
| PESD24VV1BL | Bidirectional ESD protection diode | Production | |
| PESD24VV1BLS | Bidirectional ESD protection diode | Production | |
| PESD24VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
| PESD24VV2BT | Bidirectional double ESD protection diode | Production | |
| PESD24VV2BT-Q | Bidirectional double ESD protection diode | Production | |
| PESD27VV1BA | Bidirectional ESD protection diode | Production | |
| PESD27VV1BL | Bidirectional ESD protection diode | Production | |
| PESD27VV1BLS | Bidirectional ESD protection diode | Production | |
| PESD27VV2BT | Bidirectional double ESD protection diode | Production | |
| PESD27VV2BT-Q | Bidirectional double ESD protection diode | Production | |
| PESD2CANFD24L-U | ESD protection for In-vehicle networks | Production | |
| PESD2CANFD24LU-Q | ESD protection for in-vehicle networks | Production | |
| PESD2CANFD27LT-Q | ESD protection for in-vehicle networks | Production | |
| PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD2ETH1GT-Q | ESD protection for in-vehicle networks | Production | |
| PESD2IVN-U | In-vehicle network ESD protection diode | NotForDesignIn | |
| PESD2IVN24-T | ESD protection for In-vehicle networks | Production | |
| PESD2IVN24T-Q | ESD protection for In-vehicle networks | Production | |
| PESD2IVN27-T | ESD protection for In-vehicle networks | Production | |
| PESD2IVN27-U | ESD protection for In-vehicle networks | Production | |
| PESD2IVN48T-Q | ESD protection for in-vehicle networks | Production | |
| PESD30VF1BBL | Bidirectional ESD protection diode | Production | |
| PESD30VF1BBL-Q | Bidirectional ESD protection diode | Production | |
| PESD30VL1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD33VL1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD36VL1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD36VS1UJ | Unidirectional ESD protection diode | Production | |
| PESD36VS1UJ-Q | Unidirectional ESD protection diode | Production | |
| PESD36VS1UL | Unidirectional ESD protection diode | Production | |
| PESD36VS1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD36VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD36VS2UT | Low capacitance unidirectional double ESD protection diode | Production | |
| PESD36VS2UT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| PESD3V3C1UBSF | Very low capacitance unidirectional ESD protection diode | Production | |
| PESD3V3L1BA | Low capacitance bidirectional ESD protection diode | Production | |
| PESD3V3L1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD3V3L1BLF | ESD protection device | Production | |
| PESD3V3L1BSL | ESD protection device | Production | |
| PESD3V3L1ULS | Unidirectional ESD protection diode | Production | |
| PESD3V3L2BT | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD3V3L2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD3V3L2UM | Low capacitance double ESD protection diode | Production | |
| PESD3V3L4BHC | 4-fold bidirectional ESD protection array | Production | |
| PESD3V3L4UF | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD3V3L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD3V3L4UW | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD3V3L5UK | Low-capacitance, unidirectional diode array | EndOfLife | |
| PESD3V3MS-SF | Ultra low clamping bidirectional ESD protection diode | Production | |
| PESD3V3S1BA | Bidirectional ESD protection diode | Production | |
| PESD3V3S1BA-Q | Bidirectional ESD protection diode | Production | |
| PESD3V3S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | |
| PESD3V3S1UB | ESD protection diode in SOD523 package | Production | |
| PESD3V3S1UB-Q | ESD protection diode in SOD523 package | Production | |
| PESD3V3S1UL | Unidirectional ESD protection diode | Production | |
| PESD3V3S1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD3V3S1ULS | Unidirectional ESD protection diode | Production | |
| PESD3V3S2BT | Low capacitance bidirectional double ESD protection diode | Production | |
| PESD3V3S2UAT | Double ESD protection diode in SOT23 package | Production | |
| PESD3V3S2UAT-Q | Double ESD protection diode in SOT23 package | Production | |
| PESD3V3S2UT | Double ESD protection diode | Production | |
| PESD3V3S2UT-Q | Double ESD protection diode | Production | |
| PESD3V3S4UD | Quadruple ESD protection diode array | Production | |
| PESD3V3S4UD-Q | Quadruple ESD protection diode array | Production | |
| PESD3V3S5UD | Fivefold ESD protection diode array | Production | |
| PESD3V3S5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD3V3T1BL | Bidirectional ESD protection diode | Production | |
| PESD3V3T1BL-Q | Bidirectional ESD protection diode | Production | |
| PESD3V3T1BLD | Bidirectional ESD protection diode | Production | |
| PESD3V3T1BLD-Q | Bidirectional ESD protection diode | Production | |
| PESD3V3T1BLS | Bidirectional ESD protection diode | Production | |
| PESD3V3U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
| PESD3V3U1UA | Ultra low capacitance unidirectional ESD protection diodes | Production | |
| PESD3V3U1UB | Ultra low capacitance unidirectional ESD protection diodes | Production | |
| PESD3V3U1UL | Ultra low capacitance unidirectional ESD protection diodes | Production | |
| PESD3V3U1UL-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD3V3V1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
| PESD3V3V4UW | Very low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD42VS2UT | Double ESD protection diode array | Production | |
| PESD42VS2UT-Q | Double ESD protection diode array | Production | |
| PESD48VV2BT | ESD protection for 48V lines | Production | |
| PESD5V0G1BL | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0L1BA | Low capacitance bidirectional ESD protection diode in SOD323 | NotForDesignIn | |
| PESD5V0L1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0L1BLF | ESD protection device | Production | |
| PESD5V0L1BSF | Ultra low profile bidirectional low capacitance ESD protection diode | Production | |
| PESD5V0L1BSL | ESD protection device | Production | |
| PESD5V0L1UA | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1UA-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1UB | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5V0L1UB-Q | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5V0L1UL | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1ULD | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1ULD-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1ULS | Unidirectional ESD protection diode | Production | |
| PESD5V0L1USF | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L2BT | Low capacitance double bidirectional ESD protection diode in SOT23 | NotForDesignIn | |
| PESD5V0L2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD5V0L2UM | Low capacitance double ESD protection diode | Production | |
| PESD5V0L2UMB | Low capacitance unidirectional double ESD protection array | Production | |
| PESD5V0L2UMB-Q | Low capacitance unidirectional double ESD protection array | Production | |
| PESD5V0L2UU | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L2UU-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L4UF | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0L4UW | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0L5UK | Low-capacitance, unidirectional diode array | EndOfLife | |
| PESD5V0S1BA | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BA-Q | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BB | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BB-Q | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BL | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BL-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0S1BLD | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BLD-Q | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BSF | Ultra low profile bidirectional low capacitance ESD protection diode | Production | |
| PESD5V0S1UA | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD5V0S1UB | ESD protection diode | Production | |
| PESD5V0S1UB-Q | ESD protection diode | Production | |
| PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD5V0S1UL | Unidirectional ESD protection diode | Production | |
| PESD5V0S1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD5V0S1ULD | Unidirectional ESD protection diode | Production | |
| PESD5V0S1ULS | Unidirectional ESD protection diode | Production | |
| PESD5V0S1USF | Unidirectional ESD protection diode | Production | |
| PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
| PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
| PESD5V0S2BT | Low capacitance bidirectional double ESD protection diode | Production | |
| PESD5V0S2BT-Q | Low capacitance bidirectional double ESD protection diode | Production | |
| PESD5V0S2UAT | Double ESD protection diode in SOT23 package | Production | |
| PESD5V0S2UAT-Q | Double ESD protection diode in SOT23 package | Production | |
| PESD5V0S4UD | Quadruple ESD protection diode array | Production | |
| PESD5V0S4UD-Q | Quadruple ESD protection diode array | Production | |
| PESD5V0S5UD | Fivefold ESD protection diode array | Production | |
| PESD5V0S5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD5V0U1BA | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BB | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BB-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BL | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BL-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BLD | Ultra low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BLD-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U2BM | Ultra low capacitance bidirectional double ESD protection array | Production | |
| PESD5V0U2BM-Q | Ultra low capacitance bidirectional double ESD protection array | Production | |
| PESD5V0U2BMB | Ultra low capacitance bidirectional double ESD protection array | Production | |
| PESD5V0U2BMB-Q | Ultra low capacitance bidirectional double ESD protection array | Production | |
| PESD5V0U2BT | Ultra low capacitance bidirectional double ESD protection diode | Production | |
| PESD5V0U2BT-Q | Ultra low capacitance bidirectional double ESD protection diode | Production | |
| PESD5V0U4BF | Ultra low capacitance bidirectional quadruple ESD protection array | Production | |
| PESD5V0U4BW | Ultra low capacitance bidirectional quadruple ESD protection array | Production | |
| PESD5V0U5BF | Ultra low capacitance bidirectional fivefold ESD protection array | Production | |
| PESD5V0U5BV | Ultra low capacitance bidirectional fivefold ESD protection array | Production | |
| PESD5V0V1BA | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BA-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BB | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BB-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BCSF | Ultra low profile bidirectional very low capacitance ESD protection diode | Production | |
| PESD5V0V1BDSF | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BESF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
| PESD5V0V1BL | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BL-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BLD | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BLD-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BLS | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BSF | Ultra low profile bidirectional very low capacitance ESD protection diode | Production | |
| PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
| PESD5V0V2BMB | Very low capacitance bidirectional ESD protection diodes | Production | |
| PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production | |
| PESD5V0V4UW | Very low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0X1BCL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
| PESD5V2S2UT | Double ESD protection diode | Production | |
| PESD5V2S2UT-Q | Double ESD protection diode | Production | |
| PESD5V5C1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V5C1UL | Extremely low clamping unidirectional ESD protection diode | Production | |
| PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
| PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
| PESD5V5V1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
| PESD5V5V1BCSN | Extremely low clamping bidirectional ESD protection diode | EndOfLife | |
| PESD5Z12 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z2.5 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z3.3 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z3.3-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5Z5.0 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z5.0-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5Z6.0 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z7.0 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z7.0-Q | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD6V0L2UU | Low capacitance unidirectional ESD protection diode | Production | |
| PESD6V3S1UL | Unidirectional ESD protection diode | Production | |
| PESD7V0L1BSL | ESD protection device | Production | |
| PESD8V0S1UL | Unidirectional ESD protection diode | Production | |
| PESD8V0S1ULD | Unidirectional ESD protection diode | Production | |
| PESD8V0S1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD8V0S1ULS | Unidirectional ESD protection diode | Production | |
| PTVS24VZ1UPA | Transient Voltage Suppressor | Production | |
| PTVS30VZ1UPA | Transient Voltage Suppressor | Production | |
| PUSB3FC4 | Very low capacitance unidirectional ESD protection diode array | Production |
Brochure (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Leaflet (1) |
|||
| File name | Title | Type | Date |
| Nexperia_document_leaflet_PESD3V3V1BCSF-PESD3V3U1BCSF_UltraLowClamp_201805.pdf | Ultra low clamp 3.3 V reverse standoff voltage ESD protection | Leaflet | 2018-05-08 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| XSON6_SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
White paper (2) |
|||
| File name | Title | Type | Date |
| Whitepaper_ESD_protection_devices_for_USB4_CN.pdf | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
| Whitepaper_ESD_protection_devices_for_USB4.pdf | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.