Key features and benefits
- ± 10% resistance ratio tolerance
- Reduces pick and place costs
- Built-in bias resistors
- Reduces component count
- 100 mA, 500 mA and up to 600 mA output current capability
- Simplifies circuit design
Key applications
- Controlling IC inputs
- Digital systems
- Switching loads
Latest news and blogs
Latest videos
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PDTA113E series | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | ACT |
|
PDTA113EM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTA113ET | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTA113EU | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTA113Z series | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 10 kOhm | ACT |
|
PDTA113ZM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA113ZT | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA113ZU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA114T series | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | ACT |
|
PDTA114TM | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTA114TT | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTA114TU | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTA114Y series | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | ACT |
|
PDTA114YM | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA114YT | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA114YU | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA115E series | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | ACT |
|
PDTA115EM | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115EMB | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115ET | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115EU | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115EU-Q | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTA115T series | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | ACT |
|
PDTA115TM | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTA115TT | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTA115TU | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTA123E series | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | ACT |
|
PDTA123EM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123EMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123ET | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123EU | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123EU-Q | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTA123J series | PNP resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ | ACT |
|
PDTA123JM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123JT | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123JU | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123T series | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | ACT |
|
PDTA123TM | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTA123TT | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTA123TU | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTA123Y series | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | ACT |
|
PDTA123YM | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | Production | |
PDTA123YT | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | Production | |
PDTA123YU | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | Production | |
PDTA124E | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | ACT |
|
PDTA124EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124ET | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124EU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124T series | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | ACT |
|
PDTA124TM | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTA124TT | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTA124TU | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTA124X series | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | ACT |
|
PDTA124XM | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTA124XT | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTA124XU | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTA143/114/124/144EQA series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114EQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124EQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143EQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144EQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143E series | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | ACT |
|
PDTA143EM | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTA143ET | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTA143EU | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTA143T series | PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | ACT |
|
PDTA143TM | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTA143TT | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTA143X series | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | ACT |
|
PDTA143XM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTA143XT | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTA143XU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTA143X/123J/143Z/114YQA series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114YQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA123JQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143XQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143X_TO_124XQB series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114YQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA123JQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA124XQB | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143XQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143ZQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143X_TO_124XQC Series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114YQC | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA123JQC | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124XQC | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143XQC | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZQC | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143X_TO_124XQC-Q Series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114YQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA123JQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143Z series | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | ACT |
|
PDTA143ZM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA143ZMB | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA143ZQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143ZQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZQC | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143ZQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143ZT | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA143ZT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA143ZU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTA143_114_124_144EQB series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114EQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA124EQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143EQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA144EQB | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143_114_124_144EQC Series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114EQC | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124EQC | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143EQC | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144EQC | 50 V, 100 mA PNP resistor-equipped transistors | EndOfLife | |
PDTA143_114_124_144EQC-Q Series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143_114_124_144EQC-Q Series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
PDTA114EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144E series | PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | ACT |
|
PDTA144EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144ET | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144EU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144T series | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | ACT |
|
PDTA144TM | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTA144TT | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTA144TU | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTA144V series | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | ACT |
|
PDTA144VM | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTA144VT | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTA144VU | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTA144W series | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT |
|
PDTA144WM | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PDTA144WT | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PDTA144WU | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PDTB113Z_123Y_143XQA_SER | 50 V, 500 mA PNP resistor-equipped transistors | ACT |
|
PDTB113ZQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB123YQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB143XQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB113_123_143_114EQA_SER | 50 V, 500 mA PNP resistor-equipped transistors | ACT |
|
PDTB113EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB114EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB123EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB143EQA | 50 V, 500 mA PNP resistor-equipped transistors | Production | |
PDTB1xxxT series | 500 mA, 50 V PNP resistor-equipped transistors | ACT |
|
PDTB114ET | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB143ET | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB143XT | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB1xxxU series | 500 mA, 50 V PNP resistor-equipped transistors | ACT |
|
PDTB113EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB113ZU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB114EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB114EU-Q | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB123EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB123YU | 50 V, 500 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTB143EU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB143XU | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTC114T series | NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = open | ACT |
|
PDTC114TM | NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTC114TT | NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PDTC114TU | NPN resistor-equipped transistor; R1 = 10 kOhm, R2 = open | Production | |
PDTC115E series | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | ACT |
|
PDTC115EM | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTC115ET | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTC115EU | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTC115T series | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | ACT |
|
PDTC115TM | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTC115TT | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTC115TU | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Production | |
PDTC123E series | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | ACT |
|
PDTC123EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTC123ET | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTC123EU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTC123T series | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | ACT |
|
PDTC123TM | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTC123TT | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTC123TU | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTC123Y series | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | ACT |
|
PDTC123YM | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YU | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC124T series | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | ACT |
|
PDTC124TM | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTC124TT | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTC124TU | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PDTC124X series | NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | ACT |
|
PDTC124XM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTC124XT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTC124XU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTC143/114/124/144EQA series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114EQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124EQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143EQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144EQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143T series | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | ACT |
|
PDTC143TM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTC143TT | 50 V, 100 mA NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = open | Production | |
PDTC143TU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTC143X/123J/143Z/114YQA series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114YQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC123JQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143XQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143ZQA | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143X_TO_124XQB Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114YQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC123JQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC124XQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143XQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143ZQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143X_TO_124XQB-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114YQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC123JQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143ZQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143X_TO_124XQC Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114YQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC123JQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC124XQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143XQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143ZQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143X_TO_124XQC-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114YQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC123JQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143ZQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143_114_124_144EQB Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114EQB | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124EQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143EQB | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC144EQB | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143_114_124_144EQB-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143_114_124_144EQC Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114EQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC124EQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC143EQC | 50 V, 100 mA NPN resistor-equipped transistors | EndOfLife | |
PDTC144EQC | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143_114_124_144EQC-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
PDTC114EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC124EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC143EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
PDTC144T series | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | ACT |
|
PDTC144TM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTC144TT | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTC144TU | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PDTC144V series | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | ACT |
|
PDTC144VM | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTC144VT | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTC144VU | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm | Production | |
PDTC144W series | NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT |
|
PDTC144WM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTC144WT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTC144WU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTD123Y series | NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | ACT |
|
PDTD123YQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PDTD123YT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTD123YT-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTD123YU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD1xxxT series | 500 mA, 50 V NPN resistor-equipped transistors | ACT |
|
PDTD114ET | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTD143ET | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTD143ET-Q | 500 mA, 50 V NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTD143XT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTD1xxxU series | 500 mA, 50 V NPN resistor-equipped transistors | ACT |
|
PDTD113EU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD113ZU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD114EU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD114EU-Q | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD123EU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD123YU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PDTD143EU | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTD143XU | 50 V, 500 mA NPN resistor-equipped transistor | Production | |
PEMB13; PUMB13 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | ACT |
|
PEMB13 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PEMB14; PUMB14 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | ACT |
|
PUMB14 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Production | |
PEMB15; PUMB15 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | ACT |
|
PUMB15 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PEMB16; PUMB16 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | ACT |
|
PUMB16 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm | Production | |
PEMB17; PUMB17 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT |
|
PEMB17 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | EndOfLife | |
PUMB17 | PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PEMB18; PUMB18 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | ACT |
|
PEMB18 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | EndOfLife | |
PUMB18 | PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PEMB19; PUMB19 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | ACT |
|
PEMB19 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | EndOfLife | |
PUMB19 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PEMB1; PUMB1 | PNP/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | ACT |
|
PEMB1 | PNP/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | EndOfLife | |
PUMB1 | PNP/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PEMB30; PUMB30 | PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | ACT |
|
PEMB30 | PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | EndOfLife | |
PUMB30 | PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PEMB4; PUMB4 | PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | ACT |
|
PEMB4 | PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | EndOfLife | |
PUMB4 | PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
PEMD12; PUMD12 | NPN/PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | ACT |
|
PUMD12 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PEMD17; PUMD17 | NPN/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT |
|
PEMD17 | NPN/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | EndOfLife | |
PUMD17 | NPN/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PEMD18; PUMD18 | NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | ACT |
|
PEMD18 | EndOfLife | ||
PEMD19; PUMD19 | NPN/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | ACT |
|
PEMD19 | NPN/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | EndOfLife | |
PUMD19 | NPN/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Production | |
PEMH17; PUMH17 | NPN/NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | ACT |
|
PEMH17 | NPN/NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | EndOfLife | |
PUMH17 | NPN/NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Production | |
PEMH24; PUMH24 | NPN/NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | ACT |
|
PEMH24 | NPN/NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | EndOfLife | |
PUMH24 | NPN/NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PEMH30; PUMH30 | NPN/NPN double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | ACT |
|
PEMH30 | NPN/NPN double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | EndOfLife | |
PUMH30 | NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PEMH7; PUMH7 | NPN/NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | ACT |
|
PEMH7 | NPN/NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | EndOfLife | |
PUMH7 | NPN/NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | Production | |
PEMH9; PIMH9; PUMH9 | NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | ACT |
|
PEMH9 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PIMH9 | NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMH9 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMH9-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
NHDTA114ET | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114ET-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114EU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114EU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114YT | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114YT-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114YU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA114YU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA123JT | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA123JT-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA123JU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA123JU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA124ET | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA124ET-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA124EU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA124EU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA143ZT | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA143ZT-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA143ZU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA143ZU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA144ET | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA144ET-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA144EU | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTA144EU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
NHDTC114ET | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114ET-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114EU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114EU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114YT | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114YT-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114YU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC114YU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC123JT | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC123JT-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC123JU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC123JU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC124ET | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC124ET-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC124EU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC124EU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC143ZT | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC143ZT-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC143ZU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC143ZU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC144ET | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC144ET-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC144EU | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHDTC144EU-Q | 80 V, 100 mA NPN resistor-equipped transistor | Production | |
NHUMB1 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Qualification | |
NHUMB10 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB10-Q | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB11 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB13 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB13-Q | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB2 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB9 | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMB9-Q | 80 V, 100 mA PNP/PNP resistor-equipped double transistors | Production | |
NHUMD10 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD10-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD12 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD12-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD13 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD13-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD2 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD2-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD3 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD3-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD9 | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMD9-Q | 80 V, 100 mA NPN/PNP resistor-equipped double transistors | Production | |
NHUMH1 | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH1-Q | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH10 | 80 V, 100 mA NPN/NPN resistor-equipped double transistor | Production | |
NHUMH10-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHUMH11 | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH11-Q | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH13 | 80 V, 100 mA NPN/NPN resistor-equipped double transistor | Production | |
NHUMH13-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
NHUMH2 | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH2-Q | 80 V, 100 mA NPN/NPN resistor-equipped double transistors | Production | |
NHUMH9 | 80 V, 100 mA NPN/NPN resistor-equipped double transistor | Production | |
NHUMH9-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
PBRN113EK | EndOfLife | ||
PBRN113ES | EndOfLife | ||
PBRN113ET | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRN113ET-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRN113ZT | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRN113ZT-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRN123ET | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRN123ET-Q | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRN123YT | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PBRN123YT-Q | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PBRP113ET | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRP113ET-Q | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRP113ZT | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRP113ZT-Q | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRP123ET | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRP123ET-Q | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRP123YT | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PBRP123YT-Q | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTA113EMB | PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PDTA113ZM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA113ZMB | PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA113ZT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA113ZU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTA114EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EMB | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA114ET | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114ET-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTA114TMB | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PDTA114YMB | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA114YQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA114YU-Q | PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTA115TMB | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
PDTA123JMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTA123JQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA123TMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PDTA123YMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTA123YQB | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | Production | |
PDTA123YQB-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | Production | |
PDTA124EMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124ET-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTA124TMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PDTA124XMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTA124XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA124XT-Q | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTA143EMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTA143EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA143TMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTA143TU | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTA143TU-Q | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTA143XMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTA143XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144EM-Q | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144EMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
PDTA144ET-Q | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTA144TMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PDTA144VMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
PDTA144WMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTB113ET | PNP 500 mA, 50 V resistor-equipped transistor; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
PDTB113ZT | PNP 500 mA, 50 V resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTB123ET | PNP 500 mA, 50 V resistor-equipped transistor; R1 = 2.2 kOhm, R2 = 2.2 kOhm | Production | |
PDTB123TT | PNP 500 mA, 50 V resistor-equipped transistor; R1 = 2.2 kOhm, R2 = open | Production | |
PDTB123YT | 50 V, 500 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTB123YT-Q | 50 V, 500 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTB123YU-Q | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTB143ET-Q | 50 V, 500 mA PNP resistor-equipped transistor | Production | |
PDTC114EM | 50 V, 100 mA NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114EM-Q | 50 V, 100 mA NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114EMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114ET | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114EU | NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PDTC114TMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PDTC114YM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC114YMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC114YT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC114YT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC114YU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC114YU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PDTC115EMB | NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PDTC115EU-Q | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kOhm, R2 = 100 kOhm | Production | |
PDTC115TMB | NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
PDTC123EMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTC123ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTC123JM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123JU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PDTC123TMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PDTC123YM-Q | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YQB | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | Production | |
PDTC123YQB-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2: 10 kΩ | Production | |
PDTC123YT | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YT-Q | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC123YU-Q | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PDTC124EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124EMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124ET | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124EU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PDTC124TMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PDTC124XMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTC124XT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PDTC143EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143EMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143ET | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143EU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PDTC143TMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PDTC143TT-Q | 50 V, 100 mA NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = open | Production | |
PDTC143XM | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143XMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143XT | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143XU | NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PDTC143ZM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC143ZU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PDTC144EM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144EMB | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144ET | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144EU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PDTC144TMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PDTC144VMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
PDTC144WMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTC144WT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
PDTD113EQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PDTD113ET | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PDTD113ET-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PDTD113ZQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PDTD113ZT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTD113ZT-Q | NPN 500 mA, 50 V resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PDTD114EQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PDTD123EQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PDTD123ET | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTD123ET-Q | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PDTD123TT | NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Production | |
PDTD143EQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PDTD143XQA | 50 V, 500 mA NPN resistor-equipped transistors | Production | |
PEMB10 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PEMB11 | PNP/PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PEMB2 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PEMB20 | 50 V, 100 mA PNP/PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PEMB24 | 50 V, 20 mA PNP/PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PEMB3 | 50 V, 100 mA PNP/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PEMB9 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PEMD10 | NPN/PNP double Resistor-Equipped Transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PEMD12 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PEMD13 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PEMD14 | 50 V, 100 mA NPN/PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PEMD15 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PEMD16 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PEMD2 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PEMD20 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PEMD24 | 50 V, 20 mA NPN/PNP resistor-equipped double transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PEMD3 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PEMD30 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PEMD4 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = open | Production | |
PEMD48 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PEMD6 | 50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PEMD9 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PEMF21 | 12 V PNP loadswitch | EndOfLife | |
PEMH1 | NPN/NPN resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PEMH10 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PEMH11 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PEMH13 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PEMH14 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PEMH15 | NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PEMH16 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PEMH18 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PEMH19 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PEMH2 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PEMH20 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PEMH4 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PIMC31 | 500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMC31PA | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMC31PAS-Q | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMC32 | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMC32-Q | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMC32PA | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMC32PAS-Q | 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMD2 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PIMD3 | NPN/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PIMN31 | 500 mA, 50 V NPN/NPN double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
PIMN31PA | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMN31PAS-Q | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMN32 | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMN32-Q | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMN32PA | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMN32PAS-Q | 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMP31 | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMP31-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMP31PA | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMP31PAS-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PIMP32 | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMP32-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMP32PA | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PIMP32PAS-Q | 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PQMB11 | PNP/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PQMD10 | NPN/PNP resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PQMD12 | NPN/PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PQMD13 | NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PQMD16 | NPN/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PQMD2 | NPN/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PQMD3 | NPN/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PQMH10 | NPN/NPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PQMH11 | NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PQMH13 | NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PQMH13-Q | NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PQMH2 | NPN/NPN resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PQMH9 | NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PRMB11 | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD10 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD12 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD13 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD16 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD2 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMD3 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Production | |
PRMH10 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH11 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH13 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH2 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PRMH9 | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistors (RET) | Production | |
PUMB10 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMB11 | 50 V, 100 mA PNP/PNP resistor-equipped double transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMB11-Q | 50 V, 100 mA PNP/PNP resistor-equipped double transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMB13 | PNP/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMB13-Q | PNP/PNP resistor-equipped double transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMB2 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMB2-Q | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMB20 | 50 V, 100 mA PNP/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMB24 | 50 V, 20 mA PNP/PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMB3 | 50 V, 100 mA PNP/PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMB3H | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | EndOfLife | |
PUMB3H-Q | 50 V, 100 mA PNP/PNP Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMB9 | PNP/PNP double Resistor-Equipped Transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMD10 | NPN/PNP double Resistor-Equipped Transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMD10-Q | NPN/PNP double Resistor-Equipped Transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMD12-Q | NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMD13 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMD13-Q | NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMD14 | 50 V, 100 mA NPN/PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PUMD15 | NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PUMD15-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PUMD16 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PUMD16-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PUMD18 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PUMD2 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMD2-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMD20 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMD24 | 50 V, 20 mA NPN/PNP resistor-equipped double transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMD24-Q | 50 V, 20 mA NPN/PNP resistor-equipped double transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMD3 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMD3-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMD30 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PUMD4 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = open | Production | |
PUMD4-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = open | Production | |
PUMD48 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMD48-Q | NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ and R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMD6 | 50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMD6-Q | 50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMD6H | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | EndOfLife | |
PUMD6H-Q | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Production | |
PUMD9 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMD9-Q | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
PUMF11 | NPN resistor-equipped transistor; PNP general purpose transistor | EndOfLife | |
PUMF12 | PNP general purpose transistor; NPN resistor-equipped transistor | EndOfLife | |
PUMH1 | NPN/NPN resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMH1-Q | NPN/NPN resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
PUMH10 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMH10-Q | NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
PUMH11 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMH11-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
PUMH13 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1= 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMH13-Q | NPN/NPN double Resistor-Equipped Transistor (RET); R1= 4.7 kΩ, R2 = 47 kΩ | Production | |
PUMH14 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PUMH14-Q | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
PUMH15 | NPN/NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
PUMH16 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
PUMH18 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
PUMH19 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
PUMH2 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMH2-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
PUMH20 | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMH20-Q | 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PUMH24-Q | NPN/NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
PUMH30-Q | NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = open | Production | |
PUMH4 | 50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
PUMH7H | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | EndOfLife | |
PUMH7H-Q | 50 V, 100 mA NPN/NPN Resistor-Equipped double Transistor; R1 = 4.7 kΩ, R2 = open | Production |
Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90024.pdf | Resistor Equipped Transistors (RETs): Key parameters and application insights | Application note | 2021-08-03 |
Brochure (1) |
|||
File name | Title | Type | Date |
Nexperia_document_brochure_DFN1412__diodes_transistors.pdf | DFN1412-6 - a new (double) package standard | Brochure | 2022-09-21 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DFN1006B-3_SOT883B_mk.png | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
White paper (1) |
|||
File name | Title | Type | Date |
Nexperia_document_whitepaper_RET_devices_2021.pdf | Nexperia document whitepaper RET devices 2021 | White paper | 2022-09-21 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.
Frequently Asked Questions
A RET is a Resistor Equipped Transistor. RETs combine the bias resistor and bias-emitter resistor in the same package as the transistor. Double RETs are devices that combine two transistors and two matching bias resistors and bias-emitter resistors.
Transistors and resistors are combined in one package. This
- saves space
- reduces pick and place costs
- offers additional option for circuit design
- reduces bom costs
Resistor equipped transistors (RETs) are also known as:
- Digital transistors
- Pre-Bias transistors
- Built in resistor bipolar transistors
RETs can be used in:
- Low side switch
- High side switch
- Push pull stage
RETs are suitable for use in numerous applications including:
- Automotive
- Industrial and Power
- Communication
- And many more
Nexperia offers more than 400 parts to chose from including:
- 50 V RETs with 100 mA
- 50 V RETs with 500 mA
- 80 V RETs with 100 mA
- 40 V with 600mA Low VCEsat RETs (Performance based RETs (PBR))
Within Nexperia’s RET portfolio you will find single and dual RETs with a great variety of resistor combinations.
Nexperia RETs are available in a wide range of leaded and leadless SMD packages:
Standard leaded SMD packages like SOT23, SOT323, SOT457, SOT223 as well as leadless SMD packages like the very small DFN1006-3 and DFN packages with side-wettable flanks like DFN1110D-3 and DFN1412D-3
Most of our products are qualified to AEC-Q101, please always check the datasheet.
A voltage swing of approx. 1.2 V is sufficient for switching the RET. Therefore, RETs can be easily driven directly by a micro controller.
Nexperia RETs have a state-of-the-art ratio tolerance of down to +-10% (PBR)
Nexperia is offering 80 V RETs that provide enough headroom for use in 48 V automotive board net (e.g. mild hybrid and EV cars) and other higher voltage circuits which are often subject to large spikes and pulses that previous 50 V parts cannot handle. The new series (NHDTx and NHUMx) includes 42 parts with PNP / NPN combinations. These come with the same bias resistor combinations as Nexperia’s 50 V parts. Devices have a 100 mA current capability and are AEC-Q101-approved.