Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

GANE600-650FBA

650 V, 600 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package

The GANE600-650FBA​ is a general purpose 650 V, 600 mΩ Gallium Nitride (GaN) FET in a DPAK package. It is a normally-off e-mode device offering superior performance.

Features and benefits

  • Enhancement mode - normally-off power switch

  • Ultra high frequency switching capability

  • No body diode

  • Low gate charge, low output charge

  • Qualified for standard applications

  • ESD protection

  • RoHS, Pb-free, REACH-compliant

  • High efficiency and high power density

Applications

  • High power density and high efficiency power conversion

  • AC-to-DC converters, totem pole PFC

  • DC-to-DC converters

  • Fast battery charging, mobile phone, laptop, tablet and USB type-C chargers

  • Datacom and telecom (AC-to-DC and DC-to-DC) converters

  • Motor drives

  • Solar (PV) inverters

  • Class D audio amplifiers, TV PSU and LED drivers

Parametrics

Type number Package version Package name Product status Nr of transistors VDS [max] (V) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) Ptot [max] (W) VGSth [typ] (V) Ciss [typ] (pF) Coss [typ] (pF) Release date
GANE600-650FBA SOT8075-1 DFN5060-5 Development 1 650 150 3.3 0.3 31 1.7 30 9 2024-09-17

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
GANE600-650FBA GANE600-650FBAZ
(934667637332)
Development 600IFBA SOT8075-1
DFN5060-5
(SOT8075-1)
SOT8075-1 SOT8075-1_332

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
GANE600-650FBA GANE600-650FBAZ GANE600-650FBA rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
SOT8075-1 plastic thermal enhanced small outline package; no leads; 5 terminals; body: 5 × 6 × 0.9 mm Package information 2023-03-21
SOT8075-1_332 DFN5060-5; Reel dry pack for SMD, 13"; Q2/T3 product orientation Packing information 2023-04-18

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
GANE600-650FBA GANE600-650FBAZ 934667637332 SOT8075-1 Order product