The TSSOP logic portfolio comprises functions in 14-, 16-, 20-, and 24- pin packages as well as 16-bit functions in 48- 56- and 64-pin packages. They are surface mount packages with gull-wing pins. Pin pitch is typically 0.65 mm. TSSOP packages provide 35 to 65 % space saving compared to SOIC solutions. Profile height is 35 % less than SOIC solutions.
Key features and benefits
Features and benefits
- Small footprint
- Surface mount
- 0.65 mm pitch
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Industrial
- Consumer
- Portable
- Automotive
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
CBT16292DGG | 12-bit 1-of-2 multiplexer/demultiplexer | EndOfLife | |
74HCT4075PW | EndOfLife | ||
74HC160PW | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
NPIC6C596PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74AVC16373DGG | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVT16543DGG | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | EndOfLife | |
74ALVC162835ADGG | 18-bit registered driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVC16836ADGG | 20-bit registered driver with inverted register enable; 3‑state | EndOfLife | |
74CBTLV16211DGG | 24-bit bus switch | EndOfLife | |
74ALVC16834ADGG | 18-bit registered driver with inverted register enable (3‑state) | EndOfLife | |
74AVCH16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC16835ADGG | 18-bit registered driver; 3-state | EndOfLife | |
PDI1284P11DGG | 3.3 V parallel interface transceiver/buffer | EndOfLife | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC162834ADGG | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | EndOfLife | |
74AVC16334ADGG | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | EndOfLife | |
74ALVC162334ADGG | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | EndOfLife | |
74AVCH16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
CBT16211DGG | 24-bit bus switch with 12-bit output enables | EndOfLife | |
74AVC16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
CBT16212DGG | 24-bit bus exchange switch with 12-bit output enables | EndOfLife | |
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74ALVC162836ADGG | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | EndOfLife | |
CBTD16211DGG | 24-bit level shifting bus exchange switch with 12-bit output enables | EndOfLife | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT4075PW-Q100 | EndOfLife | ||
74HCT163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74LVC823APW | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74AVC16834ADGG | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74ALVT16601DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AVC16835ADGG | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | EndOfLife | |
74ABT20PW | Dual 4-input NAND gate | EndOfLife | |
74HC4024PW | 7-stage binary ripple counter | EndOfLife | |
74ALVT16501DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74LVC827APW | 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74AVC16836ADGG | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74HCT9046APW | PLL with band gap controlled VCO | EndOfLife | |
74HC299PW | 8-bit universal shift register; 3-state | EndOfLife | |
74LV02PW | Quad 2-input NOR gate | EndOfLife | |
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74HC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74HCS595PW | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74HC4049PW | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC4050PW | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4851PW | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74AHC04PW | Hex inverter | Production | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74AHCT04PW | Hex inverter | Production | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production | |
74HC151PW | 8-input multiplexer | Production | |
74HC367PW | Hex buffer/line driver; 3-state | Production | |
74HC688PW | 8-bit magnitude comparator | Production | |
74HC85PW | 4-bit magnitude comparator | Production | |
74HCT367PW | Hex buffer/line driver; 3-state | Production | |
74HCT4067PW | 16-channel analog multiplexer/demultiplexer | Production | |
74HCT4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HCT151PW | 8-input multiplexer | Production | |
74HCT85PW | 4-bit magnitude comparator | Production | |
74LVC244APW | Octal buffer/line driver; 3-state | Production | |
74LVC08APW | Quad 2-input AND gate | Production | |
74LVC07APW | Hex buffer with open-drain outputs | Production | |
74LVC125APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC14APW | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74VHCT125PW | Quad buffer/line driver; 3-state | Production | |
74HC259PW | 8-bit addressable latch | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | Production | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16241ADGG | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVCH16541ADGG | 16-bit buffer/line driver; 3-state | Production | |
74LVC16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC16240ADGG | 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVCH162374ADGG | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | Production | |
74LVCH162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT165PW | 8-bit parallel-in/serial out shift register | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC237PW | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74ABT04PW | Hex inverter | Production | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74ABT08PW | Quad 2-input AND gate | Production | |
74ABT125PW | Quad buffer; 3-state | Production | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74ABT32PW | Quad 2-input OR gate | Production | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT04APW | Hex inverter | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74ALVC00PW | Quad 2-input NAND gate | Production | |
74ALVC02PW | Quad 2-input NOR gate | Production | |
74ALVC04PW | Hex inverter | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
74ALVC245PW | Octal bus transceiver; 3-state | Production | |
74ALVC32PW | Quad 2-input OR gate | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVCH162245DGG | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVT16244DGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVT162245DGG | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74HC00PW | Quad 2-input NAND gate | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HC03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HC02PW | Quad 2-input NOR gate | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74HC05PW | Hex inverter with open-drain outputs | Production | |
74HC04PW | Hex inverter | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74HC08PW | Quad 2-input AND gate | Production | |
74HC107PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC10PW | Triple 3-input NAND gate | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC11PW | Triple 3-input AND gate | Production | |
74HC123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW | Quad buffer/line driver; 3-state | Production | |
74HC126PW | Quad buffer/line driver; 3-state | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC14PW | Hex inverting Schmitt trigger | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74HC153PW | Dual 4-input multiplexer | Production | |
74HC154PW | 4-to-16 line decoder/demultiplexer | Production | |
74HC157PW | Quad 2-input multiplexer | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC165PW | 8-bit parallel-in/serial out shift register | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC166PW | 8-bit parallel-in/serial out shift register | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC173PW | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC191PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC20PW | Dual 4-input NAND gate | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74HC21PW | Dual 4-input AND gate | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC238PW | 3-to-8 line decoder/demultiplexer | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC241PW | Octal buffer/line driver; 3-state | Production | |
74HC244PW | Octal buffer/line driver; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC245PW | Octal bus transceiver; 3-state | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC251PW | 8-input multiplexer; 3-state | Production | |
74HC253PW | Dual 4-input multiplexer; 3-state | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC257PW | Quad 2-input multiplexer; 3-state | Production | |
74HC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74HC27PW | Triple 3-input NOR gate | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC30PW | 8-input NAND gate | Production | |
74HC32PW | Quad 2-input OR gate | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74HC365PW | Hex buffer/line driver; 3-state | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC373PW | Octal D-type transparent latch; 3-state | Production | |
74HC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC390PW | Dual decade ripple counter | Production | |
74HC393PW | Dual 4-bit binary ripple counter | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4002PW | Dual 4-input NOR gate | Production | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HC40103PW | 8-bit synchronous binary down counter | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017PW | Johnson decade counter with 10 decoded outputs | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC4020PW | 14-stage binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC4040PW | 12-stage binary ripple counter | Production | |
74HC4046APW | Phase-locked loop with VCO | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC4060PW | 14-stage binary ripple counter with oscillator | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74HC4094PW | 8-stage shift-and-store bus register | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HC4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HC4520PW | Dual 4-bit synchronous binary counter | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HC541PW | Octal buffer/line driver; 3-state | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC573PW | Octal D-type transparent latch; 3-state | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC590PW | 8-bit binary counter with output register; 3-state | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74HC595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74HC597PW | 8-bit shift register with input flip-flops | Production | |
74HC74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC73PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC75PW | Quad bistable transparent latch | Production | |
74LV04ATPW | Hex inverter | Production | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV04PW | Hex inverter | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74LV08PW | Quad 2-input AND gate | Production | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LV138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV164PW | 8-bit serial-in/parallel-out shift register | Production | |
74LV165PW | 8-bit parallel-in/serial-out shift register | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LV244PW | Octal buffer/line driver; 3-state | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV245PW | Octal bus transceiver; 3-state | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV4094PW | 8-stage shift-and-store bus register | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LV595PW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC00APW | Quad 2-input NAND gate | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74LVC02APW | Quad 2-input NOR gate | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74LVC04APW | Hex inverter | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74LVC06APW | Hex inverter with open-drain outputs | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HCT04PW | Hex inverter | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HCT11PW | Triple 3-input AND gate | Production | |
74HCT125PW | Quad buffer/line driver; 3-state | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74HCT153PW | Dual 4-input multiplexer | Production | |
74HCT154PW | 4-to-16 line decoder/demultiplexer | Production | |
74HCT238PW | 3-to-8 line decoder/demultiplexer | Production | |
74HCT244PW | Octal buffer/line driver; 3-state | Production | |
74HCT245PW | Octal bus transceiver; 3-state | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT251PW | 8-input multiplexer; 3-state | Production | |
74HCT259PW | 8-bit addressable latch | Production | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74HCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HCT32PW | Quad 2-input OR gate | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HCT4020PW | 14-stage binary ripple counter | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT541PW | Octal buffer/line driver; 3-state | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCU04PW | Hex unbuffered inverter | Production | |
74LVC10APW | Triple 3-input NAND gate | Production | |
74LVC2244APW | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74LVC2245APW | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC32APW | Quad 2-input OR gate | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74LVC373APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC374APW | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC541APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVC574APW | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74LVC595APW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LVC594APW | 8-bit shift register with output register | Production | |
74LVC74APW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC86APW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVCH16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH244APW | Octal buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH245APW | Octal bus transceiver; 3-state | Production | |
74HCT02PW | Quad 2-input NOR gate | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126PW | Quad buffer/line driver; 3-state | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT241PW | Octal buffer/line driver; 3-state | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74HCT27PW | Triple 3-input NOR gate | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT365PW | Hex buffer/line driver; 3-state | Production | |
74HCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HCT4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HCT573PW | Octal D-type transparent latch; 3-state | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT00PW | Quad 2-input NAND gate | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT08PW | Quad 2-input AND gate | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT10PW | Triple 3-input NAND gate | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HCT123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT14PW | Hex inverting Schmitt trigger | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HCT157PW | Quad 2-input multiplexer | Production | |
74HCT164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74HCT30PW | 8-input NAND gate | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT373PW | Octal D-type transparent latch; 3-state | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT393PW | Dual 4-bit binary ripple counter | Production | |
74HCT4040PW | 12-stage binary ripple counter | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LV00PW | Quad 2-input NAND gate | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74LVC11PW | Dual inverter | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC126APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC132APW | Quad 2-input NAND Schmitt trigger | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LVC138APW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74LVC157APW | Quad 2-input multiplexer | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC240APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC245APW | Octal bus transceiver; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC257APW | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCU04APW | Hex unbuffered inverter | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHC02PW | Quad 2-input NOR gate | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74VHC125PW | Quad buffer/line driver; 3-state | Production | |
74VHC126PW | Quad buffer/line driver; 3-state | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC244PW | Octal buffer/line driver; 3-state | Production | |
74VHC245PW | Octal bus transceiver; 3-state | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74VHC32PW | Quad 2-input OR gate | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541PW | Octal buffer/line driver; 3-state | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT02PW | Quad 2-input NOR gate | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
74VHCT126PW | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT244PW | Octal buffer/line driver; 3-state | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74VHCT32PW | Quad 2-input OR gate | Production | |
74VHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HCT4094PW | 8-stage shift-and-store bus register | Production | |
74HCT597PW | 8-bit shift register with input flip-flops | Production | |
74HCT253PW | Dual 4-input multiplexer; 3-state | Production | |
74HCT280PW | 9-bit odd/even parity generator/checker | Production | |
74HCT4046APW | Phase-locked loop with VCO | Production | |
74HCT166PW | 8-bit parallel-in/serial out shift register | Production | |
74HC594PW | 8-bit shift register with output register | Production | |
74HCT390PW | Dual decade ripple counter | Production | |
74VHCT245PW | Octal bus transceiver; 3-state | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW | Octal buffer/line driver; 3-state | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT594PW | 8-bit shift register with output register | Production | |
74HC137PW | 3-to-8 line decoder, demultiplexer with address latches; inverting | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74HC366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74HCT368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
74HC368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT4075PW-Q100 | EndOfLife | ||
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
vp_1398678516526.zip | Logic functions in thin-shrink small outline surface mount packages | Value proposition | 2022-04-05 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.