74HC2G04; 74HCT2G04

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74HC2G04GV 2.0 - 6.0 CMOS ± 5.2 36 2 low -40~125 TSOP6
74HC2G04GW 2.0 - 6.0 CMOS ± 5.2 36 2 low -40~125 TSSOP6
74HCT2G04GV 4.5 - 5.5 TTL ± 4 36 2 low -40~125 TSOP6
74HCT2G04GW 4.5 - 5.5 TTL ± 4 36 2 low -40~125 TSSOP6

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC2G04GV 74HC2G04GV,125
(935281022125)
Active H04 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125
74HC2G04GW 74HC2G04GW,125
(935281023125)
Active H4 SOT363-2
TSSOP6
(SOT363-2)
SOT363-2 SOT363-2_125
74HCT2G04GV 74HCT2G04GV,125
(935281024125)
Active T04 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125
74HCT2G04GW 74HCT2G04GW,125
(935281025125)
Active T4 SOT363-2
TSSOP6
(SOT363-2)
SOT363-2 SOT363-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC2G04GV 74HC2G04GV,125 74HC2G04GV rohs rhf rhf
74HC2G04GW 74HC2G04GW,125 74HC2G04GW rohs rhf rhf
74HCT2G04GV 74HCT2G04GV,125 74HCT2G04GV rohs rhf rhf
74HCT2G04GW 74HCT2G04GW,125 74HCT2G04GW rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
74HC_HCT2G04 Dual inverter Data sheet 2023-12-01
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
mnb079 Block diagram: 74LVC2G04GF, 74LVC2G04GM, 74LVC2G04GV, 74LVC2G04GW, 74AUP2G04GF, 74AUP2G04GM, 74AUP2G04GW, 74HC2G04GV, 74HC2G04GW, 74HC2GU04GV, 74HC2GU04GW, 74HCT2G04GV, 74HCT2G04GW Block diagram 2009-11-04
mnb080 Block diagram: 74HC2G04GV, 74HC2G04GW, 74HCT2G04GV, 74HCT2G04GW Block diagram 2009-11-04
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT363-2 plastic thin shrink small outline package; 6 leads; body width 1.25 mm Package information 2022-11-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT457 3D model for products with SOT457 package Design support 2022-11-04
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.