74AHC3G14; 74AHCT3G14

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74AHC3G14DC 2.0 - 5.5 CMOS ± 8 60 3 low -40~125 VSSOP8
74AHC3G14DP 2.0 - 5.5 CMOS ± 8 60 3 low -40~125 TSSOP8
74AHC3G14GT 2.0 - 5.5 CMOS ± 8 60 3 low -40~125 XSON8
74AHCT3G14DC 4.5 - 5.5 TTL ± 8 60 3 low -40~125 VSSOP8
74AHCT3G14DP 4.5 - 5.5 TTL ± 8 60 3 low -40~125 TSSOP8
74AHCT3G14GT 4.5 - 5.5 TTL ± 8 60 3 low -40~125 XSON8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC3G14DC 74AHC3G14DC,125
(935275103125)
Active A14 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125
74AHC3G14DP 74AHC3G14DP,125
(935274685125)
Active A14 SOT505-2
TSSOP8
(SOT505-2)
SOT505-2 SOT505-2_125
74AHC3G14GT 74AHC3G14GT,115
(935293751115)
Active A14 SOT833-1
XSON8
(SOT833-1)
SOT833-1 SOT833-1_115
74AHCT3G14DC 74AHCT3G14DC,125
(935275104125)
Active C14 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125
74AHCT3G14DP 74AHCT3G14DP,125
(935274684125)
Active C14 SOT505-2
TSSOP8
(SOT505-2)
SOT505-2 SOT505-2_125
74AHCT3G14GT 74AHCT3G14GT,115
(935293755115)
Active C14 SOT833-1
XSON8
(SOT833-1)
SOT833-1 SOT833-1_115

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC3G14GD 74AHC3G14GD,125
(935286837125)
Obsolete A14 Standard Procedure Standard Procedure SOT996-2
XSON8
(SOT996-2)
SOT996-2 SOT996-2_125
74AHCT3G14GD 74AHCT3G14GD,125
(935286838125)
Obsolete C14 Standard Procedure Standard Procedure SOT996-2
XSON8
(SOT996-2)
SOT996-2 SOT996-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC3G14DC 74AHC3G14DC,125 74AHC3G14DC rohs rhf rhf
74AHC3G14DP 74AHC3G14DP,125 74AHC3G14DP rohs rhf rhf
74AHC3G14GT 74AHC3G14GT,115 74AHC3G14GT rohs rhf rhf
74AHCT3G14DC 74AHCT3G14DC,125 74AHCT3G14DC rohs rhf rhf
74AHCT3G14DP 74AHCT3G14DP,125 74AHCT3G14DP rohs rhf rhf
74AHCT3G14GT 74AHCT3G14GT,115 74AHCT3G14GT rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC3G14GD 74AHC3G14GD,125 74AHC3G14GD rohs rhf rhf
74AHCT3G14GD 74AHCT3G14GD,125 74AHCT3G14GD rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
74AHC_AHCT3G14 Triple inverting Schmitt trigger Data sheet 2023-09-05
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
SOT833-1 3D model for products with SOT833-1 package Design support 2021-01-28
ahc3g14 74AHC3G14 IBIS model IBIS model 2019-01-09
ahct3g14 74AHCT3G14 IBIS model IBIS model 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03
SOT505-2 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2022-06-03
SOT996-2 plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body Package information 2020-04-21
SOT833-1 plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body Package information 2022-06-03
MAR_SOT833 MAR_SOT833 Topmark Top marking 2013-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
SOT833-1 3D model for products with SOT833-1 package Design support 2021-01-28
ahc3g14 74AHC3G14 IBIS model IBIS model 2019-01-09
ahct3g14 74AHCT3G14 IBIS model IBIS model 2019-01-09

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.