AHC(T) logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8mA and typical propagation delay of 5ns, the AHC(T) family includes buffers/line drivers, transceivers, gates, shift registers and analog switches.
AHC(T) products are available in SO, TSSOP and PicoGate as well as innovative leadless DQFN and MicroPak packages for PCB space saving. Nexperia's AHC(T) products are fully specified from -40°C to 125°C.
Key features and benefits
Features and benefits
- 5 ns typical propagation delay
- Output drive capability IOH / IOL = ±8 mA
- Low power
- 5 V tolerant inputs
- Low noise: VOLP = 0.8 V (max.)
Key applications
Applications
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AHCT07AD | Hex buffer with open-drain outputs | EndOfLife | |
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT07ABQ | Hex buffer with open-drain outputs | EndOfLife | |
74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHCV17ABQ | Hex buffer Schmitt trigger | EndOfLife | |
74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHC04D | Hex inverter | Production | |
74AHC04BQ | Hex inverter | Production | |
74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHC04PW | Hex inverter | Production | |
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC244BQ | Octal buffer/line driver; 3-state | Production | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHC244D | Octal buffer/line driver; 3-state | Production | |
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30BQ-Q100 | 8-input NAND gate | Production | |
74AHC30GU12 | 8-input NAND gate | Production | |
74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHCT04BQ | Hex inverter | Production | |
74AHCT04PW | Hex inverter | Production | |
74AHCT04D | Hex inverter | Production | |
74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74AHCT244BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT244D | Octal buffer/line driver; 3-state | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHCU04BQ-Q100 | Hex unbuffered inverter | Development | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHC00BQ | Quad 2-input NAND gate | Production | |
74AHC00D | Quad 2-input NAND gate | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHC02BQ | Quad 2-input NOR gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74AHC02D | Quad 2-input NOR gate | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHC08BQ | Quad 2-input AND gate | Production | |
74AHC08D | Quad 2-input AND gate | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC125D | Quad buffer/line driver; 3-state | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125BQ | Quad buffer/line driver; 3-state | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126BQ | Quad buffer/line driver; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74AHC126D | Quad buffer/line driver; 3-state | Production | |
74AHC132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC14BQ | Hex inverting Schmitt trigger | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC14D | Hex inverting Schmitt trigger | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHC157BQ | Quad 2-input multiplexer | Production | |
74AHC157D | Quad 2-input multiplexer | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245D | Octal bus transceiver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC245BQ | Octal bus transceiver; 3-state | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHC257D | Quad 2-input multiplexer; 3-state | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30BQ | 8-input NAND gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC30D | 8-input NAND gate | Production | |
74AHC32D | Quad 2-input OR gate | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHC32BQ | Quad 2-input OR gate | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHC373D | Octal D-type transparant latch; 3-state | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC541BQ | Octal buffer/line driver; 3-state | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC541D | Octal buffer/line driver; 3-state | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHC573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHC573D | Octal D-type transparent latch; 3-state | Production | |
74AHC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHC594BQ | 8-bit shift register with output register | Production | |
74AHC594D | 8-bit shift register with output register | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00BQ | Quad 2-input NAND gate | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHCT00D | Quad 2-input NAND gate | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT02BQ | Quad 2-input NOR gate | Production | |
74AHCT02D | Quad 2-input NOR gate | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74AHCT04APW | Hex inverter | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT08BQ | Quad 2-input AND gate | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74AHCT08D | Quad 2-input AND gate | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125D | Quad buffer/line driver; 3-state | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT125BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74AHCT126BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT126D | Quad buffer/line driver; 3-state | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT14BQ | Hex inverting Schmitt trigger | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT14D | Hex inverting Schmitt trigger | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157D | Quad 2-input multiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74AHCT157BQ | Quad 2-input multiplexer | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240BQ | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240D | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT245D | Octal bus transceiver; 3-state | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT245BQ | Octal bus transceiver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT257D | Quad 2-input multiplexer; 3-state | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30BQ | 8-input NAND gate | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74AHCT30D | 8-input NAND gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT32BQ | Quad 2-input OR gate | Production | |
74AHCT32D | Quad 2-input OR gate | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT541BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT594BQ | 8-bit shift register with output register | Production | |
74AHCT594D | 8-bit shift register with output register | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74AHCT594DB | 8-bit shift register with output register | EndOfLife | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHCU04D | Hex unbuffered inverter | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74AHCV541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT541D | Octal buffer/line driver; 3-state | Production | |
74AHCU04BQ | Hex unbuffered inverter | EndOfLife | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G04GM | Inverter | Production | |
74AHC1G02GW | 2-input NOR gate | Production | |
74AHC1G02GV | 2-input NOR gate | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G04GW | Inverter | Production | |
74AHC1G04GV | Inverter | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHC1G07GV | Buffer with open-drain output | Production | |
74AHC1G08GV | 2-input AND gate | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74AHC1G32GV | 2-input OR gate | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G32GW | 2-input OR gate | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74AHC1GU04GV | Unbuffered inverter | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G00DC | Dual 2-input NAND gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G32DC | Dual 2-input OR gate | Production | |
74AHC2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP | Dual 2-input OR gate | Production | |
74AHC2G32GD | Dual 2-input OR gate | EndOfLife | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC3G04DP | Inverter | Production | |
74AHC3G04DC | Inverter | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC3G04GT | Inverter | Production | |
74AHC3G04GD | Inverter | EndOfLife | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74AHC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74AHCT1G02GV | 2-input NOR gate | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GM | Inverter | Production | |
74AHCT1G02GW | 2-input NOR gate | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G04GW | Inverter | Production | |
74AHCT1G04GV | Inverter | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74AHCT1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74AHCT1G32GV | 2-input OR gate | Production | |
74AHCT1G32GW | 2-input OR gate | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHCT2G126DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G32DC | Dual 2-input OR gate | Production | |
74AHCT2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G32DP | Dual 2-input OR gate | Production | |
74AHCT2G32GD | Dual 2-input OR gate | EndOfLife | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT3G04DC | Inverter | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G04GD | Inverter | EndOfLife | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74AHCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHC2G08GD | Dual 2-input AND gate | EndOfLife | |
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT2G32GD-Q100 | EndOfLife | ||
74AHCT1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Development | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | EndOfLife |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30BQ-Q100 | 8-input NAND gate | Production | |
74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHCU04BQ-Q100 | Hex unbuffered inverter | Development | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT2G32GD-Q100 | EndOfLife | ||
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Development |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313739557885_ja_JP.zip | Advanced High-speed CMOS AHC(T) | Value proposition | 2014-03-21 |
vp_1313739557885_zh_CN.zip | 先进的高速CMOS AHC(T) | Value proposition | 2014-04-08 |
vp_1313739557885.zip | Advanced High-speed CMOS AHC(T) | Value proposition | 2017-04-06 |
TSSOP5_SOT353-1_mk.png | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
AN11106.pdf | Pin FMEA for AHC/AHCT family | Application note | 2019-01-09 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.