Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74HC11D 2.0 - 6.0 CMOS ± 5.2 10 36 3 low -40~125 SO14
74HC11PW 2.0 - 6.0 CMOS ± 5.2 10 36 3 low -40~125 TSSOP14
74HCT11D 4.5 - 5.5 TTL ± 4 11 36 3 low -40~125 SO14
74HCT11PW 4.5 - 5.5 TTL ± 4 11 36 3 low -40~125 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC11D 74HC11D,653
(933714290653)
Active 74HC11D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
Not available
74HC11PW 74HC11PW,118
(935186360118)
Active HC11 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118
74HCT11D 74HCT11D,653
(933714370653)
Active 74HCT11D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
Not available
74HCT11PW 74HCT11PW,118
(935186350118)
Active HCT11 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC11D 74HC11D,652
(933714290652)
Withdrawn / End-of-life 74HC11D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_652
74HC11DB 74HC11DB,112
(935173790112)
Obsolete no package information
74HC11DB,118
(935173790118)
Obsolete
74HCT11D 74HCT11D,652
(933714370652)
Withdrawn / End-of-life 74HCT11D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_652
74HCT11DB 74HCT11DB,112
(935173780112)
Obsolete HCT11 SOT337-1
SSOP14
(SOT337-1)
SOT337-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74HCT11DB,118
(935173780118)
Obsolete HCT11 SOT337-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC11D 74HC11D,653 74HC11D rohs rhf rhf
74HC11PW 74HC11PW,118 74HC11PW rohs rhf rhf
74HCT11D 74HCT11D,653 74HCT11D rohs rhf rhf
74HCT11PW 74HCT11PW,118 74HCT11PW rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC11D 74HC11D,652 74HC11D rohs rhf rhf
74HC11DB 74HC11DB,112 74HC11DB rohs rhf rhf
74HC11DB 74HC11DB,118 74HC11DB rohs rhf rhf
74HCT11D 74HCT11D,652 74HCT11D rohs rhf rhf
74HCT11DB 74HCT11DB,112 74HCT11DB rohs rhf rhf
74HCT11DB 74HCT11DB,118 74HCT11DB rohs rhf rhf
Quality and reliability disclaimer

Documentation (18)

File name Title Type Date
74HC_HCT11 Triple 3-input AND gate Data sheet 2024-02-21
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SSOP14_SOT337-1_mk plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SOT337-1 plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2020-04-21
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
hc HC/HCT Spice model SPICE model 2022-02-17
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
hc HC/HCT Spice model SPICE model 2022-02-17

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.