74LVC125A-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74LVC125ABQ-Q100 1.2 - 3.6 CMOS/LVTTL ± 24 175 4 low -40~125 DHVQFN14
74LVC125AD-Q100 1.2 - 3.6 CMOS/LVTTL ± 24 175 4 low -40~125 SO14
74LVC125APW-Q100 1.2 - 3.6 CMOS/LVTTL ± 24 175 4 low -40~125 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC125ABQ-Q100 74LVC125ABQ-Q100X
(935301407115)
Active VC125 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
74LVC125AD-Q100 74LVC125AD-Q100J
(935300916118)
Active 74LVC125AD SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118
74LVC125APW-Q100 74LVC125APW-Q100J
(935300917118)
Active LVC125A SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC125ABQ-Q100 74LVC125ABQ-Q100X 74LVC125ABQ-Q100 rohs rhf rhf
74LVC125AD-Q100 74LVC125AD-Q100J 74LVC125AD-Q100 rohs rhf rhf
74LVC125APW-Q100 74LVC125APW-Q100J 74LVC125APW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
74LVC125A_Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Data sheet 2024-02-12
AN11009 Pin FMEA for LVC family Application note 2019-01-09
AN263 Power considerations when using CMOS and BiCMOS logic devices Application note 2023-02-07
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
lvc125a lvc125a IBIS model IBIS model 2018-03-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
lvc125a lvc125a IBIS model IBIS model 2018-03-01

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.