SOT765-1

74AUP1G74-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Package name
74AUP1G74DC-Q100 0.8 - 3.6 CMOS ± 1.9 9.2 400 ultra low -40~125 VSSOP8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1G74DC-Q100 74AUP1G74DC-Q100H
(935306605125)
Active p74 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1G74DC-Q100 74AUP1G74DC-Q100H 74AUP1G74DC-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74AUP1G74_Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger Data sheet 2024-08-09
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11052 Pin FMEA for AUP family Application note 2019-01-09
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
aup1g74 aup1g74 IBIS model IBIS model 2013-04-07
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
aup1g74 aup1g74 IBIS model IBIS model 2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.