74HC574-Q100; 74HCT574-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HC574BQ-Q100 | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | 133 | low | -40~125 | DHVQFN20 |
74HC574D-Q100 | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | 133 | low | -40~125 | SO20 |
74HC574PW-Q100 | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | 133 | low | -40~125 | TSSOP20 |
74HCT574D-Q100 | 4.5 - 5.5 | TTL | ± 6 | 15 | 76 | low | -40~125 | SO20 |
74HCT574PW-Q100 | 4.5 - 5.5 | TTL | ± 6 | 15 | 76 | low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC574BQ-Q100 | 74HC574BQ-Q100X (935691307115) |
Active | 74HC574B |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74HC574D-Q100 | 74HC574D-Q100,118 (935298937118) |
Active | 74HC574D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74HC574PW-Q100 | 74HC574PW-Q100,118 (935298938118) |
Active | HC574 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT574D-Q100 | 74HCT574D-Q100,118 (935298939118) |
Active | 74HCT574D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74HCT574PW-Q100 | 74HCT574PW-Q100,11 (935298941118) |
Active | HCT574 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC574BQ-Q100 | 74HC574BQ-Q100X | 74HC574BQ-Q100 | ||
74HC574D-Q100 | 74HC574D-Q100,118 | 74HC574D-Q100 | ||
74HC574PW-Q100 | 74HC574PW-Q100,118 | 74HC574PW-Q100 | ||
74HCT574D-Q100 | 74HCT574D-Q100,118 | 74HCT574D-Q100 | ||
74HCT574PW-Q100 | 74HCT574PW-Q100,11 | 74HCT574PW-Q100 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT574_Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Data sheet | 2024-08-05 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.