74LVC2G86-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74LVC2G86DC-Q100 1.65 - 5.5 CMOS/LVTTL ± 32 2.3 150 2 low -40~125 VSSOP8
74LVC2G86DP-Q100 1.65 - 5.5 CMOS/LVTTL ± 32 2.3 150 2 low -40~125 TSSOP8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC2G86DC-Q100 74LVC2G86DC-Q100H
(935300894125)
Active V86 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125
74LVC2G86DP-Q100 74LVC2G86DP-Q100H
(935300895125)
Active V86 SOT505-2
TSSOP8
(SOT505-2)
SOT505-2 SOT505-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC2G86DC-Q100 74LVC2G86DC-Q100H 74LVC2G86DC-Q100 rohs rhf rhf
74LVC2G86DP-Q100 74LVC2G86DP-Q100H 74LVC2G86DP-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
74LVC2G86_Q100 Dual 2-input EXCLUSIVE-OR gate Data sheet 2024-04-26
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11009 Pin FMEA for LVC family Application note 2019-01-09
mna737 Block diagram: 74LVC2G86DC, 74LVC2G86DP, 74LVC2G86GM, 74LVC2G86GT, 74AUP2G86DC, 74AUP2G86GD, 74AUP2G86GM, 74AUP2G86GT Block diagram 2009-11-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
lvc2g86 74LVC2G86 IBIS model IBIS model 2014-10-20
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03
SOT505-2 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2022-06-03
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
lvc2g86 74LVC2G86 IBIS model IBIS model 2014-10-20

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.