The TSSOP logic portfolio comprises functions in 14-, 16-, 20-, and 24- pin packages as well as 16-bit functions in 48- 56- and 64-pin packages. They are surface mount packages with gull-wing pins. Pin pitch is typically 0.65 mm. TSSOP packages provide 35 to 65 % space saving compared to SOIC solutions. Profile height is 35 % less than SOIC solutions.
Key features and benefits
Features and benefits
- Small footprint
- Surface mount
- 0.65 mm pitch
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Industrial
- Consumer
- Portable
- Automotive
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
CBT16292DGG | 12-bit 1-of-2 multiplexer/demultiplexer | EndOfLife | |
74HCT4075PW | EndOfLife | ||
74HC160PW | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC4049PW | Hex inverting HIGH-to-LOW level shifter | Production | |
NPIC6C595PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HC4050PW | Hex non-inverting HIGH-to-LOW level shifter | Production | |
NPIC6C596APW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74AVC16373DGG | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVT16543DGG | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | EndOfLife | |
74ALVC162835ADGG | 18-bit registered driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVC16836ADGG | 20-bit registered driver with inverted register enable; 3‑state | EndOfLife | |
74CBTLV16211DGG | 24-bit bus switch | EndOfLife | |
74ALVC16834ADGG | 18-bit registered driver with inverted register enable (3‑state) | EndOfLife | |
74AVCH16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC16835ADGG | 18-bit registered driver; 3-state | EndOfLife | |
74AVC16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVCH16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
PDI1284P11DGG | 3.3 V parallel interface transceiver/buffer | EndOfLife | |
CBT16211DGG | 24-bit bus switch with 12-bit output enables | EndOfLife | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC162834ADGG | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | EndOfLife | |
74AVC16334ADGG | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | EndOfLife | |
74ALVC162334ADGG | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | EndOfLife | |
74AVC16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
CBT16212DGG | 24-bit bus exchange switch with 12-bit output enables | EndOfLife | |
CBTD16211DGG | 24-bit level shifting bus exchange switch with 12-bit output enables | EndOfLife | |
74ALVC162836ADGG | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | EndOfLife | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74HC367PW | Hex buffer/line driver; 3-state | Production | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74HCT4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HCT367PW | Hex buffer/line driver; 3-state | Production | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCT04PW | Hex inverter | Production | |
74HC151PW | 8-input multiplexer | Production | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
74HCT151PW | 8-input multiplexer | Production | |
74HC85PW | 4-bit magnitude comparator | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHC04PW | Hex inverter | Production | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74HC688PW | 8-bit magnitude comparator | Production | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production | |
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
74HCT85PW | 4-bit magnitude comparator | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74HCT4075PW-Q100 | EndOfLife | ||
74HC137PW | 3-to-8 line decoder, demultiplexer with address latches; inverting | Production | |
74ALVT16601DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HCT163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74LVC823APW | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74AVC16834ADGG | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74ABT20PW | Dual 4-input NAND gate | EndOfLife | |
74HC4024PW | 7-stage binary ripple counter | EndOfLife | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVT16501DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74AVC16835ADGG | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | EndOfLife | |
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74LVC827APW | 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74HCT9046APW | PLL with band gap controlled VCO | EndOfLife | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74AVC16836ADGG | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC107PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74HC299PW | 8-bit universal shift register; 3-state | EndOfLife | |
74LV02PW | Quad 2-input NOR gate | EndOfLife | |
74HC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74LV245PW | Octal bus transceiver; 3-state | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74LV595PW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HCT11PW | Triple 3-input AND gate | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74ALVC04PW | Hex inverter | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74VHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74HCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74LVC06APW | Hex inverter with open-drain outputs | Production | |
74HC257PW | Quad 2-input multiplexer; 3-state | Production | |
74HC02PW | Quad 2-input NOR gate | Production | |
74HCT174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT241PW | Octal buffer/line driver; 3-state | Production | |
74HC259PW | 8-bit addressable latch | Production | |
74HC125PW | Quad buffer/line driver; 3-state | Production | |
74HCT125PW | Quad buffer/line driver; 3-state | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT238PW | 3-to-8 line decoder/demultiplexer | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74HCT4040PW | 12-stage binary ripple counter | Production | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74HC237PW | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74HC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74LV244PW | Octal buffer/line driver; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74HC10PW | Triple 3-input NAND gate | Production | |
74HC08PW | Quad 2-input AND gate | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74LVC162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74HCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74LVC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVCU04APW | Hex unbuffered inverter | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVC16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVC541APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74VHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LVC04APW | Hex inverter | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74ABT32PW | Quad 2-input OR gate | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT251PW | 8-input multiplexer; 3-state | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74VHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74VHCT02PW | Quad 2-input NOR gate | Production | |
74HCT02PW | Quad 2-input NOR gate | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74HC14PW | Hex inverting Schmitt trigger | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74VHCT32PW | Quad 2-input OR gate | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC73PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74HCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74HCT573PW | Octal D-type transparent latch; 3-state | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC16240ADGG | 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state | Production | |
74HCT393PW | Dual 4-bit binary ripple counter | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74HC373PW | Octal D-type transparent latch; 3-state | Production | |
74LVC125APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74VHC245PW | Octal bus transceiver; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74HC164PW | 8-bit serial-in, parallel-out shift register | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT166PW | 8-bit parallel-in/serial out shift register | Production | |
74HCT153PW | Dual 4-input multiplexer | Production | |
74HC30PW | 8-input NAND gate | Production | |
74HCT244PW | Octal buffer/line driver; 3-state | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74LVC16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74VHCT125PW | Quad buffer/line driver; 3-state | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC238PW | 3-to-8 line decoder/demultiplexer | Production | |
74HC27PW | Triple 3-input NOR gate | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC541PW | Octal buffer/line driver; 3-state | Production | |
74HCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LVCH162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC75PW | Quad bistable transparent latch | Production | |
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ABT04PW | Hex inverter | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LVC2245APW | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74HC244PW | Octal buffer/line driver; 3-state | Production | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74HCT109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC4020PW | 14-stage binary ripple counter | Production | |
74LV138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT10PW | Triple 3-input NAND gate | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74HC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74VHCT126PW | Quad buffer/line driver; 3-state | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74HC393PW | Dual 4-bit binary ripple counter | Production | |
74HC153PW | Dual 4-input multiplexer | Production | |
74VHC02PW | Quad 2-input NOR gate | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT00PW | Quad 2-input NAND gate | Production | |
74HCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC257APW | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC138APW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74LVCH16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LV4094PW | 8-stage shift-and-store bus register | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74ALVC245PW | Octal bus transceiver; 3-state | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC597PW | 8-bit shift register with input flip-flops | Production | |
74HCT157PW | Quad 2-input multiplexer | Production | |
74LVC32APW | Quad 2-input OR gate | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74ABT125PW | Quad buffer; 3-state | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HC109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74LVC373APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HCT259PW | 8-bit addressable latch | Production | |
74HCT27PW | Triple 3-input NOR gate | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC20PW | Dual 4-input NAND gate | Production | |
74HC245PW | Octal bus transceiver; 3-state | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC40103PW | 8-bit synchronous binary down counter | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LVC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVCH16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74HC253PW | Dual 4-input multiplexer; 3-state | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74HC241PW | Octal buffer/line driver; 3-state | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74HC05PW | Hex inverter with open-drain outputs | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC573APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
74LVC240APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC00APW | Quad 2-input NAND gate | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74ALVC32PW | Quad 2-input OR gate | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC594PW | 8-bit shift register with output register | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74HC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC157PW | Quad 2-input multiplexer | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74HC590PW | 8-bit binary counter with output register; 3-state | Production | |
74HC03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HC11PW | Triple 3-input AND gate | Production | |
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC10APW | Triple 3-input NAND gate | Production | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVC2244APW | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74HCT164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HCT03PW | Quad 2-input NAND gate; open-drain output | Production | |
74ALVC00PW | Quad 2-input NAND gate | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74LV04PW | Hex inverter | Production | |
74LVC244APW | Octal buffer/line driver; 3-state | Production | |
74HC126PW | Quad buffer/line driver; 3-state | Production | |
74HC154PW | 4-to-16 line decoder/demultiplexer | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74LVC595APW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74HC4017PW | Johnson decade counter with 10 decoded outputs | Production | |
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
74LVC162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74HCT04PW | Hex inverter | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVC574APW | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74LVC132APW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74LV04ATPW | Hex inverter | Production | |
74HCT30PW | 8-input NAND gate | Production | |
74HCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV165PW | 8-bit parallel-in/serial-out shift register | Production | |
74HCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC365PW | Hex buffer/line driver; 3-state | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
74LVCH245APW | Octal bus transceiver; 3-state | Production | |
74HC251PW | 8-input multiplexer; 3-state | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74VHC32PW | Quad 2-input OR gate | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74HC4046APW | Phase-locked loop with VCO | Production | |
74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
74HC4040PW | 12-stage binary ripple counter | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74HCT165PW | 8-bit parallel-in/serial out shift register | Production | |
74HC165PW | 8-bit parallel-in/serial out shift register | Production | |
74HC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74HC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74ALVC02PW | Quad 2-input NOR gate | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT365PW | Hex buffer/line driver; 3-state | Production | |
74HCT126PW | Quad buffer/line driver; 3-state | Production | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74HCT541PW | Octal buffer/line driver; 3-state | Production | |
74HC00PW | Quad 2-input NAND gate | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC32PW | Quad 2-input OR gate | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74HC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC02APW | Quad 2-input NOR gate | Production | |
74LVC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74LVC374APW | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC4094PW | 8-stage shift-and-store bus register | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LVC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HCT245PW | Octal bus transceiver; 3-state | Production | |
74HC191PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC4060PW | 14-stage binary ripple counter with oscillator | Production | |
74VHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCH16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74LVCH162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVC245APW | Octal bus transceiver; 3-state | Production | |
74HC4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HCT4020PW | 14-stage binary ripple counter | Production | |
74VHCT244PW | Octal buffer/line driver; 3-state | Production | |
74HCT154PW | 4-to-16 line decoder/demultiplexer | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16541ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74HC4520PW | Dual 4-bit synchronous binary counter | Production | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC11PW | Dual inverter | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74HCT32PW | Quad 2-input OR gate | Production | |
74LV08PW | Quad 2-input AND gate | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74VHCT245PW | Octal bus transceiver; 3-state | Production | |
74AHCT04APW | Hex inverter | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC16241ADGG | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC04PW | Hex inverter | Production | |
74HCT373PW | Octal D-type transparent latch; 3-state | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74ALVCH162245DGG | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
74LVC594APW | 8-bit shift register with output register | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74ALVT16244DGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ALVT162245DGG | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LV00PW | Quad 2-input NAND gate | Production | |
74LV164PW | 8-bit serial-in/parallel-out shift register | Production | |
74HC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HCT08PW | Quad 2-input AND gate | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT253PW | Dual 4-input multiplexer; 3-state | Production | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74HCU04PW | Hex unbuffered inverter | Production | |
74HCT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74VHC126PW | Quad buffer/line driver; 3-state | Production | |
74HCT123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW | Octal buffer/line driver; 3-state | Production | |
74LVCH162374ADGG | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | Production | |
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74LVC14APW | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74HCT597PW | 8-bit shift register with input flip-flops | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74HCT390PW | Dual decade ripple counter | Production | |
74HCT594PW | 8-bit shift register with output register | Production | |
74HCT280PW | 9-bit odd/even parity generator/checker | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT4094PW | 8-stage shift-and-store bus register | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74HC166PW | 8-bit parallel-in/serial out shift register | Production | |
74ABT08PW | Quad 2-input AND gate | Production | |
74HC112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74LVC162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC08APW | Quad 2-input AND gate | Production | |
74HC21PW | Dual 4-input AND gate | Production | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74HCT4046APW | Phase-locked loop with VCO | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC173PW | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74LVC07APW | Hex buffer with open-drain outputs | Production | |
74HC240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74LVC157APW | Quad 2-input multiplexer | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74HC390PW | Dual decade ripple counter | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74HC4002PW | Dual 4-input NOR gate | Production | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVCH244APW | Octal buffer/line driver; 3-state | Production | |
74LVC86APW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74HCT595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74LVC126APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC74APW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74HC540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74HCT366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HC366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74HCT240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74HC368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74HCT540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT4075PW-Q100 | EndOfLife | ||
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
vp_1398678516526.zip | Logic functions in thin-shrink small outline surface mount packages | Value proposition | 2022-04-05 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.