Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8013 | DFN0603-3 | DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | 2019-08-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN | 高速数据线的 紧凑型二合一 TrEOS保护 | Leaflet | 2021-02-22 |
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines | ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 | Leaflet | 2021-02-01 |
RS2919_DFN0603-3-Combi | RS2919_DFN0603-3-Combi | Marcom graphics | 2021-03-18 |
SOT8013 | DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | Package information | 2020-04-21 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD4V0Z2BCDF | Extremely low clamping low capacitance ESD protection | |
PESD5V0C2BDF | Extremely low clamping low capacitance ESD protection | |
PUSB3AB2DF | Extremely low clamping low capacitance ESD protection | |
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection |
MOSFETs
Type number | Description | Quick access |
---|---|---|
PMX100UN | 20 V, N-channel Trench MOSFET | |
PMX400UPE | 20 V, P-channel Trench MOSFET | |
PMX300UNE | 30 V, N-channel Trench MOSFET | |
PMX800UPE | 30 V, P-channel Trench MOSFET | |
PMX400UP | 20 V, P-channel Trench MOSFET | |
PMX100UNE | 20 V, N-channel Trench MOSFET | |
PMX700EN | 60 V, N-channel Trench MOSFET | |
PMX800ENE | 60 V, N-channel Trench MOSFET |