SOT8013

SOT8013

DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body

Package information

Package information Package name Package description Reference Date
SOT8013 DFN0603-3 DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body 2019-08-29

Related documents

File name Title Type Date
AN90013 Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) Application note 2020-04-29
SOT8013 3D model for products with SOT8013 package Design support 2022-06-02
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN 高速数据线的 紧凑型二合一 TrEOS保护 Leaflet 2021-02-22
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 Leaflet 2021-02-01
RS2919_DFN0603-3-Combi RS2919_DFN0603-3-Combi Marcom graphics 2021-03-18
SOT8013 DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body Package information 2020-04-21

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD4V0Z2BCDF Extremely low clamping low capacitance ESD protection
PESD5V0C2BDF Extremely low clamping low capacitance ESD protection
PUSB3AB2DF Extremely low clamping low capacitance ESD protection
PUSB3BB2DF Extremely low clamping low capacitance ESD protection

MOSFETs

Type number Description Quick access
PMX100UN 20 V, N-channel Trench MOSFET
PMX400UPE 20 V, P-channel Trench MOSFET
PMX300UNE 30 V, N-channel Trench MOSFET
PMX800UPE 30 V, P-channel Trench MOSFET
PMX400UP 20 V, P-channel Trench MOSFET
PMX100UNE 20 V, N-channel Trench MOSFET
PMX700EN 60 V, N-channel Trench MOSFET
PMX800ENE 60 V, N-channel Trench MOSFET