SOT1023

SOT1023

plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch

Package information

Package information Package name Package description Reference Date
SOT1023 LFPAK56E; Power-SO8 plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch 2013-03-05

Related documents

File name Title Type Date
AN90032 Low temperature soldering, application study Application note 2022-02-22
SOT1023 3D model for products with SOT1023 package Design support 2017-06-29
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_SOT1023_mk plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body Marcom graphics 2017-01-28
SOT1023 plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch Package information 2024-08-28
SOT1023_115 LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-06-07
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BUK9J0R9-40H N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E
BUK7J1R0-40H N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E
BUK7J1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E
BUK7J2R4-80M N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E

MOSFETs

Type number Description Quick access
BUK9J0R9-40H N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E
BUK7J1R0-40H N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E
BUK7J1R4-40H N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E
PSMN3R9-100YSF NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package
PSMNR58-30YLH N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology
PSMNR90-40YLH N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology
PSMN1R0-40YSH N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMNR51-25YLH N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology
PSMN2R0-55YLH N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E
PSMN1R2-25YL N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK
PSMN1R4-40YSH N-channel 40 V, 1.4 mOhm, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology
PSMN1R3-30YL N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK
PSMN0R7-25YLD N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology
PSMN1R5-50YLH N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E
PSMN4R8-100YSE N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E
PSMN3R5-80YSF NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package
PSMN4R2-80YSE N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E
PSMNR67-30YLE N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E
PSMN2R6-80YSF NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package
PSMNR56-25YLE N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E
BUK7J2R4-80M N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E
PSMNR70-40YSN N-channel 40 V, 0.81 mOhm, ASFET for Battery System in LFPAK56E