Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT162245A; 74ABTH162245A | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | ACT |
|
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT16245B | 16-bit bus transceiver; 3-state | ACT |
|
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production | |
74ABT16245BDL | 16-bit bus transceiver; 3-state | EndOfLife | |
74ABT245 | Octal transceiver with direction pin; 3-state | ACT |
|
74ABT245D | Octal transceiver with direction pin; 3-state | Production | |
74ABT245DB | Octal transceiver with direction pin; 3-state | EndOfLife | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74ABT543A | Octal latched transceiver with dual enable; 3-state | ACT |
|
74ABT543AD | Octal latched transceiver with dual enable; 3-state | EndOfLife | |
74AHC245; 74AHCT245 | Octal bus transceiver; 3-state | ACT |
|
74AHC245BQ | Octal bus transceiver; 3-state | Production | |
74AHC245D | Octal bus transceiver; 3-state | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74AHCT245BQ | Octal bus transceiver; 3-state | Production | |
74AHCT245D | Octal bus transceiver; 3-state | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74AHCT245A | Octal bus transceiver; 3-state | ACT |
|
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74AHCV245A | Octal bus transceiver; 3-state | ACT |
|
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74ALVC16245; 74ALVCH16245 | 16-bit transceiver with direction pin; 3-state | ACT |
|
74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVC16245DL | 16-bit transceiver with direction pin; 3-state | EndOfLife | |
74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVCH16245DL | 16-bit transceiver with direction pin; 3-state | EndOfLife | |
74ALVC245 | Octal bus transceiver; 3-state | ACT |
|
74ALVC245BQ | Octal bus transceiver; 3-state | Production | |
74ALVC245D | Octal bus transceiver; 3-state | Production | |
74ALVC245PW | Octal bus transceiver; 3-state | Production | |
74ALVCH162245 | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | ACT |
|
74ALVCH162245DGG | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
74ALVCH162245DL | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | EndOfLife | |
74ALVCH162601 | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | ACT |
|
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
74ALVCH16500 | 18-bit universal bus transceiver; 3-state | ACT |
|
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16501 | 18-bit universal bus transceiver; 3-state | ACT |
|
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16501DL | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74ALVCH16543 | 16-bit D-type registered transceiver; 3-state | ACT |
|
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
74ALVCH16600 | 18-bit universal bus transceiver; 3-state | ACT |
|
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16601 | 18-bit universal bus transceiver; 3-state | ACT |
|
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16646 | 16-bit bus transceiver/register; 3-state | ACT |
|
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
74ALVCH16652 | 16-bit transceiver/register with dual enable; 3-state | ACT |
|
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
74ALVCH16952 | 16-bit registered transceiver; 3-state | ACT |
|
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production | |
74ALVT162245 | 16-bit transceiver with 30 Ohm termination resistors; 3-state | ACT |
|
74ALVT162245DGG | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162245DL | 16-bit transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16501 | 18-bit universal bus transceiver; 3-state | ACT |
|
74ALVT16501DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74ALVT16543 | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | ACT |
|
74ALVT16543DGG | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | EndOfLife | |
74ALVT16601 | 18-bit universal bus transceiver; 3-state | ACT |
|
74ALVT16601DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74ALVT16601DL | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74AVC16245 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | ACT |
|
74AVC16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVCH16245 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | ACT |
|
74AVCH16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AXP1T45 | 1-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP1T45GW | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T45GX | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45 | 2-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP2T45DC | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45GX | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245 | 4-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP4T245BQ | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245PW | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245 | 8-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP8T245BQ | 8-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245PW | 8-bit dual supply translating transceiver; 3-state | Production | |
74HC245; 74HCT245 | Octal bus transceiver; 3-state | ACT |
|
74HC245BQ | Octal bus transceiver; 3-state | Production | |
74HC245D | Octal bus transceiver; 3-state | Production | |
74HC245DB | Octal bus transceiver; 3-state | EndOfLife | |
74HC245PW | Octal bus transceiver; 3-state | Production | |
74HCT245BQ | Octal bus transceiver; 3-state | Production | |
74HCT245D | Octal bus transceiver; 3-state | Production | |
74HCT245DB | Octal bus transceiver; 3-state | EndOfLife | |
74HCT245PW | Octal bus transceiver; 3-state | Production | |
74LV245 | Octal bus transceiver; 3-state | ACT |
|
74LV245D | Octal bus transceiver; 3-state | Production | |
74LV245DB | Octal bus transceiver; 3-state | EndOfLife | |
74LV245PW | Octal bus transceiver; 3-state | Production | |
74LV245A | Octal bus transceiver; 3-state | ACT |
|
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LV245AT | Octal bus transceiver; 3-state | ACT |
|
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74LVC162245A; 74LVCH162245A | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | ACT |
|
74LVC162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC162245ADGV | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC162245ADL | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | EndOfLife | |
74LVCH162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVCH162245ADGV | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVCH162245ADL | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | EndOfLife | |
74LVC16245A; 74LVCH16245A | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | ACT |
|
74LVC16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC16245ADGV | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC16245ADL | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVC16245AEV | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16245ABX | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH16245ADGV | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH16245ADL | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16245AEV | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVC2245A | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | ACT |
|
74LVC2245ABQ | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC2245AD | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC2245ADB | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | EndOfLife | |
74LVC2245APW | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC245A; 74LVCH245A | Octal bus transceiver; 3-state | ACT |
|
74LVC245ABQ | Octal bus transceiver; 3-state | Production | |
74LVC245ABX | Octal bus transceiver; 3-state | EndOfLife | |
74LVC245ABZ | Octal bus transceiver; 3-state | Production | |
74LVC245AD | Octal bus transceiver; 3-state | Production | |
74LVC245ADB | Octal bus transceiver; 3-state | EndOfLife | |
74LVC245APW | Octal bus transceiver; 3-state | Production | |
74LVCH245ABQ | Octal bus transceiver; 3-state | Production | |
74LVCH245ABX | Octal bus transceiver; 3-state | EndOfLife | |
74LVCH245AD | Octal bus transceiver; 3-state | Production | |
74LVCH245ADB | Octal bus transceiver; 3-state | EndOfLife | |
74LVCH245APW | Octal bus transceiver; 3-state | Production | |
74LVT162245B | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | ACT |
|
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162245BDL | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16245B; 74LVTH16245B | 3.3 V 16-bit transceiver; 3-state | ACT |
|
74LVT16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16245BEV | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVTH16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVTH16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16500A | 3.3 V 18-bit universal bus transceiver; 3-state | ACT |
|
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVT16501A | 3.3 V LVT 18-bit universal bus transceiver; 3-state | ACT |
|
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVT16543A | 3.3 V 16-bit registered transceiver; 3-state | ACT |
|
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVT16543ADL | 3.3 V 16-bit registered transceiver; 3-state | EndOfLife | |
74LVT16646A | 3.3 V 16-bit bus transceiver; 3-state | ACT |
|
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74LVT16652A | 3.3 V 16-bit bus transceiver/register; 3-state | ACT |
|
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74LVT2245; 74LVTH2245 | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | ACT |
|
74LVT2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT245 | 3.3 V octal transceiver with direction pin; 3-state | ACT |
|
74LVT245BBQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BD | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BDB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245D | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245DB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245B | 3.3 V octal transceiver with direction pin; 3-state | ACT |
|
74LVT245BBQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BD | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BDB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT640 | 3.3 V Octal transceiver with direction pin; inverting; 3-state | ACT |
|
74LVT640D | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVT640DB | 3.3 V Octal transceiver with direction pin; inverting; 3-state | EndOfLife | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVTN16245B | 3.3 V 16-bit transceiver; 3-state | ACT |
|
74LVTN16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74VHC245; 74VHCT245 | Octal bus transceiver; 3-state | ACT |
|
74VHC245BQ | Octal bus transceiver; 3-state | Production | |
74VHC245D | Octal bus transceiver; 3-state | Production | |
74VHC245PW | Octal bus transceiver; 3-state | Production | |
74VHCT245BQ | Octal bus transceiver; 3-state | Production | |
74VHCT245D | Octal bus transceiver; 3-state | Production | |
74VHCT245PW | Octal bus transceiver; 3-state | Production | |
NXB0101 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0101GM | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GS | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0102DC | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102GT | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102UN | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0104BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104GU12 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0106PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0108BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0101 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0101GM | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0101GS | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0101GW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0102DC | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102GT | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102UN | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0104BQ | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104GU12 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104UM | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0108BQ | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108PW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
74ABT162245ADL | 16-bit bus transceiver with 30 Ω series termination resistors; 3-state | EndOfLife | |
74ABTH162245ADL | EndOfLife | ||
74LVC32245AEC | 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
N74F243N | EndOfLife | ||
N74F245D | Octal transceiver (3-State) | EndOfLife |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_Logic_translators.pdf | Nexperia Logic Translators | Brochure | 2021-04-12 |
Leaflet (1) |
|||
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903.pdf | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
TSSOP20_SOT360-1_mk.png | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.