Key features and benefits
- 5 V and 3.3 V level shifting
- 3.3 V to 1.8 V level shifting
- Low propagation delay
- TTL control inputs
Key applications
- Telecommunications infrastructure
- Industrial control
- Uni-directional level shifting
- Cell phones
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74CB3Q3253 | Dual 1-of-4 FET multiplexer/demultiplexer with charge pump | ACT |
|
74CB3Q3253BQ | Dual 1-of-4 FET multiplexer/demultiplexer with charge pump | Production | |
74CB3Q3253PW | Dual 1-of-4 FET multiplexer/demultiplexer with charge pump | Production | |
74CB3Q3257 | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | ACT |
|
74CB3Q3257BQ | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | Production | |
74CB3Q3257PW | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | Production | |
74CBTLV16211 | 24-bit bus switch | ACT |
|
74CBTLV16211DGG | 24-bit bus switch | EndOfLife | |
74CBTLV1G125 | Single bus switch | ACT |
|
74CBTLV1G125GF | EndOfLife | ||
74CBTLV1G125GM | Single bus switch | Production | |
74CBTLV1G125GN | Single bus switch | Production | |
74CBTLV1G125GS | Single bus switch | Production | |
74CBTLV1G125GV | Single bus switch | Production | |
74CBTLV1G125GW | Single bus switch | Production | |
74CBTLV3125 | 4-bit bus switch | ACT |
|
74CBTLV3125BQ | 4-bit bus switch | Production | |
74CBTLV3125DS | 4-bit bus switch | Production | |
74CBTLV3125PW | 4-bit bus switch | Production | |
74CBTLV3126 | 4-bit bus switch | ACT |
|
74CBTLV3126BQ | 4-bit bus switch | Production | |
74CBTLV3126DS | 4-bit bus switch | Production | |
74CBTLV3126PW | 4-bit bus switch | Production | |
74CBTLV3244 | 8-bit bus switch with 4-bit output enables | ACT |
|
74CBTLV3244BQ | 8-bit bus switch with 4-bit output enables | Production | |
74CBTLV3244PW | 8-bit bus switch with 4-bit output enables | Production | |
74CBTLV3245 | 8-bit bus switch with output enable | ACT |
|
74CBTLV3245BQ | 8-bit bus switch with output enable | Production | |
74CBTLV3245PW | 8-bit bus switch with output enable | Production | |
74CBTLV3253 | Dual 1-of-4 multiplexer/demultiplexer | ACT |
|
74CBTLV3253BQ | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3253D | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3253DS | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3253PW | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3257 | Quad 1-of-2 multiplexer/demultiplexer | ACT |
|
74CBTLV3257BQ | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74CBTLV3257D | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74CBTLV3257DS | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74CBTLV3257GU | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74CBTLV3257PW | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74CBTLV3306 | 2-bit bus switch | ACT |
|
74CBTLV3306DC | 2-bit bus switch | Production | |
74CBTLV3306GT | 2-bit bus switch | Production | |
74CBTLV3384 | 10-bit bus switch with 5-bit output enables | ACT |
|
74CBTLV3384BQ | 10-bit bus switch with 5-bit output enables | Production | |
74CBTLV3384PW | 10-bit bus switch with 5-bit output enables | Production | |
74CBTLV3861 | 10-bit bus switch with output enable | ACT |
|
74CBTLV3861BQ | 10-bit bus switch with output enable | Production | |
74CBTLV3861PW | 10-bit bus switch with output enable | Production | |
74CBTLVD3244 | 8-bit level-shifting bus switch with 4-bit output enables | ACT |
|
74CBTLVD3244BQ | 8-bit level-shifting bus switch with 4-bit output enables | Production | |
74CBTLVD3244PW | 8-bit level-shifting bus switch with 4-bit output enables | Production | |
74CBTLVD3245 | 8-bit level-shifting bus switch with output enable | ACT |
|
74CBTLVD3245BQ | 8-bit level-shifting bus switch with output enable | Production | |
74CBTLVD3245PW | 8-bit level-shifting bus switch with output enable | Production | |
74CBTLVD3384 | 10-bit level-shifting bus switch with 5-bit output enables | ACT |
|
74CBTLVD3384BQ | 10-bit level-shifting bus switch with 5-bit output enables | Production | |
74CBTLVD3384PW | 10-bit level-shifting bus switch with 5-bit output enables | Production | |
74CBTLVD3861 | 10-bit level-shifting bus switch with output enable | ACT |
|
74CBTLVD3861BQ | 10-bit level-shifting bus switch with output enable | Production | |
74CBTLVD3861PW | 10-bit level-shifting bus switch with output enable | Production | |
CBT16210 | 20-bit bus switch with 10-bit output enables | ACT |
|
CBT16210DL | 20-bit bus switch with 10-bit output enables | EndOfLife | |
CBT16211 | 24-bit bus switch with 12-bit output enables | ACT |
|
CBT16211DGG | 24-bit bus switch with 12-bit output enables | EndOfLife | |
CBT16211DL | 24-bit bus switch with 12-bit output enables | EndOfLife | |
CBT16212 | 24-bit bus exchange switch with 12-bit output enables | ACT |
|
CBT16212DGG | 24-bit bus exchange switch with 12-bit output enables | EndOfLife | |
CBT16212DL | 24-bit bus exchange switch with 12-bit output enables | EndOfLife | |
CBT3125 | Quadruple FET bus switch | ACT |
|
CBT3125D | Quadruple FET bus switch | EndOfLife | |
CBT3125DB | Quadruple FET bus switch | EndOfLife | |
CBT3125DS | Quadruple FET bus switch | EndOfLife | |
CBT3125PW | Quadruple FET bus switch | EndOfLife | |
CBT3244A | Octal bus switch with quad output enables | ACT |
|
CBT3244ABQ | Octal bus switch with quad output enables | EndOfLife | |
CBT3244AD | Octal bus switch with quad output enables | EndOfLife | |
CBT3244ADB | Octal bus switch with quad output enables | EndOfLife | |
CBT3244APW | Octal bus switch with quad output enables | EndOfLife | |
CBT3245A | Octal bus switch | ACT |
|
CBT3245ABQ | Octal bus switch | EndOfLife | |
CBT3245AD | Octal bus switch | EndOfLife | |
CBT3245ADB | Octal bus switch | EndOfLife | |
CBT3245APW | Octal bus switch | EndOfLife | |
CBT3251 | 1-of-8 FET multiplexer/demultiplexer | ACT |
|
CBT3251D | 1-of-8 FET multiplexer/demultiplexer | Production | |
CBT3251DB | 1-of-8 FET multiplexer/demultiplexer | EndOfLife | |
CBT3251PW | 1-of-8 FET multiplexer/demultiplexer | Production | |
CBT3253 | Dual 1-of-4 FET multiplexer/demultiplexer | ACT |
|
CBT3253D | Dual 1-of-4 FET multiplexer/demultiplexer | EndOfLife | |
CBT3253DB | Dual 1-of-4 FET multiplexer/demultiplexer | EndOfLife | |
CBT3253DS | Dual 1-of-4 FET multiplexer/demultiplexer | EndOfLife | |
CBT3253PW | Dual 1-of-4 FET multiplexer/demultiplexer | EndOfLife | |
CBT3253A | Dual 1-of-4 FET multiplexer/demultiplexer | ACT |
|
CBT3253AD | Dual 1-of-4 FET multiplexer/demultiplexer | Production | |
CBT3253ADS | Dual 1-of-4 FET multiplexer/demultiplexer | Production | |
CBT3253APW | Dual 1-of-4 FET multiplexer/demultiplexer | Production | |
CBT3257A | Quad 1-of-2 multiplexer/demultiplexer | ACT |
|
CBT3257ABQ | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBT3257AD | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBT3257ADB | Quad 1-of-2 multiplexer/demultiplexer | EndOfLife | |
CBT3257ADS | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBT3257APW | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBT3306 | Dual bus switch | ACT |
|
CBT3306D | Dual bus switch | EndOfLife | |
CBT3306GM | Dual bus switch | EndOfLife | |
CBT3306GT | Dual bus switch | Production | |
CBT3306PW | Dual bus switch | Production | |
CBT3384 | 10-bit bus switch with 5-bit output enables | ACT |
|
CBT3384D | 10-bit bus switch with 5-bit output enables | EndOfLife | |
CBT3384DB | 10-bit bus switch with 5-bit output enables | EndOfLife | |
CBT3384DK | 10-bit bus switch with 5-bit output enables | EndOfLife | |
CBT3384PW | 10-bit bus switch with 5-bit output enables | Production | |
CBT3861 | 10-bit bus switch with output enable | ACT |
|
CBT3861BQ | 10-bit bus switch with output enable | EndOfLife | |
CBT3861PW | 10-bit bus switch with output enable | EndOfLife | |
CBTD16210 | 20-bit level shifting bus switch with 10-bit output enables | ACT |
|
CBTD16210DGG | 20-bit level shifting bus switch with 10-bit output enables | EndOfLife | |
CBTD16210DL | 20-bit level shifting bus switch with 10-bit output enables | EndOfLife | |
CBTD16211 | 24-bit level shifting bus exchange switch with 12-bit output enables | ACT |
|
CBTD16211DGG | 24-bit level shifting bus exchange switch with 12-bit output enables | EndOfLife | |
CBTD16211DL | 24-bit level shifting bus exchange switch with 12-bit output enables | EndOfLife | |
CBTD3306 | Dual bus switch with level shifting | ACT |
|
CBTD3306D | Dual bus switch with level shifting | EndOfLife | |
CBTD3306GM | Dual bus switch with level shifting | EndOfLife | |
CBTD3306GT | Dual bus switch with level shifting | Production | |
CBTD3306PW | Dual bus switch with level shifting | Production | |
CBTD3384 | 10-bit level shifting bus switch with 5-bit output enables | ACT |
|
CBTD3384D | 10-bit level shifting bus switch with 5-bit output enables | EndOfLife | |
CBTD3384DB | 10-bit level shifting bus switch with 5-bit output enables | EndOfLife | |
CBTD3384DK | 10-bit level shifting bus switch with 5-bit output enables | EndOfLife | |
CBTD3384PW | 10-bit level shifting bus switch with 5-bit output enables | Production | |
CBTD3861 | 10-bit level shifting bus switch with output enable | ACT |
|
CBTD3861BQ | 10-bit level shifting bus switch with output enable | EndOfLife | |
CBTD3861PW | 10-bit level shifting bus switch with output enable | EndOfLife | |
CBT16292DGG | 12-bit 1-of-2 multiplexer/demultiplexer | EndOfLife | |
CBT3253ADB | Dual 1-of-4 FET multiplexer/demultiplexer | EndOfLife | |
CBTD16213DGG | EndOfLife |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_CB3Q_switches_201803.pdf | CB3Q Bus Switches | Leaflet | 2018-04-06 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN24_SOT815-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.