Key features and benefits
- Wide supply voltage range
- Low propagation delay
- Low power suspend mode
- Auto-direction sensing
- 3-state output options
- Overvoltage tolerant options
Key applications
- I²C
- Cell phone
- LCD TV
- STB
- Personal computing
Featured documents
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ALVC164245 | 16-bit dual supply translating transceiver; 3-state | ACT |
|
74ALVC164245BX | 16-bit dual supply translating transceiver; 3-state | EndOfLife | |
74ALVC164245DGG | 16-bit dual supply translating transceiver; 3-state | Production | |
74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
74ALVC164245DL | 16-bit dual supply translating transceiver; 3-state | EndOfLife | |
74AUP1T00 | Low-power 2-input NAND gate with voltage-level translator | ACT |
|
74AUP1T00GW | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP1T00GX | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP1T02 | Low-power 2-input NOR gate with voltage-level translator | ACT |
|
74AUP1T02GW | Low-power 2-input NOR gate with voltage-level translator | Production | |
74AUP1T02GX | Low-power 2-input NOR gate with voltage-level translator | Production | |
74AUP1T04 | Low-power inverter with voltage-level translator | ACT |
|
74AUP1T04GW | Low-power inverter with voltage-level translator | Production | |
74AUP1T04GX | Low-power inverter with voltage-level translator | Production | |
74AUP1T08 | Low-power 2-input AND gate with voltage-level translator | ACT |
|
74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T14 | Low-power inverter with voltage-level translator | ACT |
|
74AUP1T14GW | Low-power inverter with voltage-level translator | Production | |
74AUP1T14GX | Low-power inverter with voltage-level translator | Production | |
74AUP1T17 | Low-power buffer with voltage-level translator | ACT |
|
74AUP1T17GW | Low-power buffer with voltage-level translator | Production | |
74AUP1T17GX | Low-power buffer with voltage-level translator | Production | |
74AUP1T32 | Low-power 2-input OR-gate with voltage-level translator | ACT |
|
74AUP1T32GW | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP1T32GX | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP1T34 | Low-power dual supply translating buffer | ACT |
|
74AUP1T34GF | Low-power dual supply translating buffer | EndOfLife | |
74AUP1T34GM | Low-power dual supply translating buffer | Production | |
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1T34GN | Low-power dual supply translating buffer | Production | |
74AUP1T34GS | Low-power dual supply translating buffer | Production | |
74AUP1T34GW | Low-power dual supply translating buffer | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1T34GX | Low-power dual supply translating buffer | Production | |
74AUP1T45 | Low-power dual supply translating transceiver; 3-state | ACT |
|
74AUP1T45GF | Low-power dual supply translating transceiver; 3-state | EndOfLife | |
74AUP1T45GM | Low-power dual supply translating transceiver; 3-state | Production | |
74AUP1T45GN | Low-power dual supply translating transceiver; 3-state | Production | |
74AUP1T45GS | Low-power dual supply translating transceiver; 3-state | Production | |
74AUP1T45GW | Low-power dual supply translating transceiver; 3-state | Production | |
74AUP1T50 | Low-power buffer with voltage-level translator | ACT |
|
74AUP1T50GW | Low-power buffer with voltage-level translator | Production | |
74AUP1T50GX | Low-power buffer with voltage-level translator | Production | |
74AUP1T86 | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | ACT |
|
74AUP1T86GW | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP1T86GX | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
74AUP1T87 | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | ACT |
|
74AUP1T87GW | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T87GX | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T97 | Low-power configurable gate with voltage-level translator | ACT |
|
74AUP1T97GF | Low-power configurable gate with voltage-level translator | NotForDesignIn | |
74AUP1T97GM | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GN | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GS | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GW | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97GX | Low-power configurable gate with voltage-level translator | Production | |
74AUP1T97UK | Low-power configurable gate with voltage-level translator | EndOfLife | |
74AVC16T245 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC16T245BX | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | EndOfLife | |
74AVC16T245DGG | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16T245DGV | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16T245EV | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | EndOfLife | |
74AVC1T1004 | 1-to-4 fan-out buffer | ACT |
|
74AVC1T1004DP | 1-to-4 fan-out buffer | Production | |
74AVC1T1004GU33 | 1-to-4 fan-out buffer | EndOfLife | |
74AVC1T1022 | 1-to-4 fan-out buffer | ACT |
|
74AVC1T1022DP | 1-to-4 fan-out buffer | Production | |
74AVC1T1022GU | 1-to-4 fan-out buffer | Production | |
74AVC1T45 | Dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVC1T45GM | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GM-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GN | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GS | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GS-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GW | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GX | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T8128 | Single dual-supply translating 2-input NOR with enable | ACT |
|
74AVC1T8128GS | Single dual-supply translating 2-input NOR with enable | Production | |
74AVC1T8832 | Single dual-supply translating 2-input OR with strobe | ACT |
|
74AVC1T8832GS | Single dual-supply translating 2-input OR with strobe | Production | |
74AVC20T245 | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC20T245BX | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | EndOfLife | |
74AVC20T245DGG | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T245 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC2T245GU | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVC2T45DC | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45DP | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45DP-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GD | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | EndOfLife | |
74AVC2T45GF | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | EndOfLife | |
74AVC2T45GN | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GS | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GS-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GT | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GT-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GX | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC4T245BQ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245BZ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245D | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245PW | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T3144 | 4-bit dual-supply buffer/level translator; 3-state | ACT |
|
74AVC4T3144GU12 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVC4T774 | 4-bit dual supply translating transceiver; 3-state | ACT |
|
74AVC4T774BQ | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774GU | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774PW | 4-bit dual supply translating transceiver; 3-state | ACT |
|
74AVC4T774PW | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4TD245 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC4TD245BQ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4TD245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4TD245GU | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4TD245PW | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC8T245BQ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245BZ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245PW | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245PW-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH16T245 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVCH16T245BX | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | EndOfLife | |
74AVCH16T245DGG | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH16T245EV | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | EndOfLife | |
74AVCH1T45 | Dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVCH1T45GM | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH1T45GN | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH1T45GS | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH1T45GW | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH20T245 | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVCH20T245DGG | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH2T45 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | ACT |
|
74AVCH2T45DC | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH2T45GD | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | EndOfLife | |
74AVCH2T45GF | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | EndOfLife | |
74AVCH2T45GN | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH2T45GS | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH2T45GT | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH4T245 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVCH4T245BQ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245D | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245GU | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245PW | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH8T245 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVCH8T245BQ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH8T245PW | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AXP1T125 | Dual supply buffer/line driver; 3-state | ACT |
|
74AXP1T125GM | Dual supply buffer/line driver; 3-state | EndOfLife | |
74AXP1T125GN | Dual supply buffer/line driver; 3-state | EndOfLife | |
74AXP1T125GS | Dual supply buffer/line driver; 3-state | EndOfLife | |
74AXP1T14 | Dual supply Schmitt trigger inverter | ACT |
|
74AXP1T14GW | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1T14GX | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1T32 | Dual supply 2-input OR gate | ACT |
|
74AXP1T32GM | Dual supply 2-input OR gate | EndOfLife | |
74AXP1T32GS | Dual supply 2-input OR gate | EndOfLife | |
74AXP1T32GX | Dual supply 2-input OR gate | EndOfLife | |
74AXP1T34 | Dual supply translating buffer | ACT |
|
74AXP1T34GM | Dual supply translating buffer | NotForDesignIn | |
74AXP1T34GN | Dual supply translating buffer | EndOfLife | |
74AXP1T34GS | Dual supply translating buffer | EndOfLife | |
74AXP1T34GW | Dual supply translating buffer | EndOfLife | |
74AXP1T34GX | Dual supply translating buffer | NotForDesignIn | |
74AXP1T45 | 1-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP1T45GW | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T45GX | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T57 | Dual supply configurable multiple function gate | ACT |
|
74AXP1T57DC | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GN | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GS | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GT | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GX | Dual supply configurable multiple function gate | EndOfLife | |
74AXP2T08 | Dual supply, dual 2-input AND gate | ACT |
|
74AXP2T08DP | Dual supply, dual 2-input AND gate | EndOfLife | |
74AXP2T08GF | Dual supply, dual 2-input AND gate | EndOfLife | |
74AXP2T08GU10 | Dual supply, dual 2-input AND gate | EndOfLife | |
74AXP2T3407 | Dual supply single buffer and single buffer with open-drain | ACT |
|
74AXP2T3407DC | Dual supply single buffer and single buffer with open-drain | EndOfLife | |
74AXP2T3407GN | Dual supply single buffer and single buffer with open-drain | EndOfLife | |
74AXP2T3407GS | Dual supply single buffer and single buffer with open-drain | EndOfLife | |
74AXP2T3407GT | Dual supply single buffer and single buffer with open-drain | EndOfLife | |
74AXP2T45 | 2-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP2T45DC | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45GX | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245 | 4-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP4T245BQ | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245PW | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245 | 8-bit dual supply translating transceiver; 3-state | ACT |
|
74AXP8T245BQ | 8-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245PW | 8-bit dual supply translating transceiver; 3-state | Production | |
74HC4049 | Hex inverting HIGH-to-LOW level shifter | ACT |
|
74HC4049DB | EndOfLife | ||
74HC4050 | Hex non-inverting HIGH-to-LOW level shifter | ACT |
|
74HC4050DB | EndOfLife | ||
74LV1T00 | 2-input single supply translating NAND gate | ACT |
|
74LV1T00GV | 2-input single supply translating NAND gate | Production | |
74LV1T00GW | 2-input single supply translating NAND gate | Production | |
74LV1T00GX | 2-input single supply translating NAND gate | Production | |
74LV1T02 | 2-input single supply translating NOR gate | ACT |
|
74LV1T02GV | 2-input single supply translating NOR gate | Production | |
74LV1T02GW | 2-input single supply translating NOR gate | Production | |
74LV1T02GX | 2-input single supply translating NOR gate | Production | |
74LV1T04 | ACT |
|
|
74LV1T04GV | Single supply translating inverter | Production | |
74LV1T04GW | Single supply translating inverter | Production | |
74LV1T04GW-Q100 | Single supply translating inverter | Production | |
74LV1T04GX | Single supply translating inverter | Production | |
74LV1T08 | 2-input single supply translating AND gate | ACT |
|
74LV1T08GV | 2-input single supply translating AND gate | Production | |
74LV1T08GW | 2-input single supply translating AND gate | Production | |
74LV1T08GX | 2-input single supply translating AND gate | Production | |
74LV1T125 | ACT |
|
|
74LV1T125GV | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T125GW | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T125GX | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T126 | Single supply translating buffer/line driver; 3-state | ACT |
|
74LV1T126GV | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T126GW | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T126GX | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T32 | 2-input single supply translating OR gate | ACT |
|
74LV1T32GV | 2-input single supply translating OR gate | Production | |
74LV1T32GW | 2-input single supply translating OR gate | Production | |
74LV1T32GX | 2-input single supply translating OR gate | Production | |
74LV1T34 | ACT |
|
|
74LV1T34GV | Single supply translating buffer | Production | |
74LV1T34GV-Q100 | Single supply translating buffer | Production | |
74LV1T34GW | Single supply translating buffer | Production | |
74LV1T34GW-Q100 | Single supply translating buffer | Production | |
74LV1T34GX | Single supply translating buffer | Production | |
74LV1T86 | 2-input single supply translating EXCLUSIVE-OR gate | ACT |
|
74LV1T86GV | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T86GW | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T86GX | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T87 | 2-input single supply translating EXCLUSIVE-NOR gate | ACT |
|
74LV1T87GV | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T87GW | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T87GX | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LVC1T45; 74LVCH1T45 | Dual supply translating transceiver; 3-state | ACT |
|
74LVC1T45GF | Dual supply translating transceiver; 3-state | NotForDesignIn | |
74LVC1T45GM | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GM-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GN | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GS | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GW | Dual supply translating transceiver; 3-state | Production | |
74LVC1T45GW-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVCH1T45GF | Dual supply translating transceiver; 3-state | EndOfLife | |
74LVCH1T45GM | Dual supply translating transceiver; 3-state | Production | |
74LVCH1T45GN | Dual supply translating transceiver; 3-state | Production | |
74LVCH1T45GS | Dual supply translating transceiver; 3-state | Production | |
74LVCH1T45GW | Dual supply translating transceiver; 3-state | Production | |
74LVCH1T45GW-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45; 74LVCH2T45 | Dual supply translating transceiver; 3-state | ACT |
|
74LVC2T45DC | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45DC-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GF | Dual supply translating transceiver; 3-state | EndOfLife | |
74LVC2T45GM | Dual supply translating transceiver; 3-state | EndOfLife | |
74LVC2T45GN | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GS | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GS-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GT | Dual supply translating transceiver; 3-state | Production | |
74LVC2T45GT-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45DC | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45DC-Q100 | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45GF | Dual supply translating transceiver; 3-state | EndOfLife | |
74LVCH2T45GM | Dual supply translating transceiver; 3-state | EndOfLife | |
74LVCH2T45GN | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45GS | Dual supply translating transceiver; 3-state | Production | |
74LVCH2T45GT | Dual supply translating transceiver; 3-state | Production | |
74LVC4245A | Octal dual supply translating transceiver; 3-state | ACT |
|
74LVC4245ABQ | Octal dual supply translating transceiver; 3-state | Production | |
74LVC4245ABQ-Q100 | Octal dual supply translating transceiver; 3-state | Production | |
74LVC4245AD | Octal dual supply translating transceiver; 3-state | EndOfLife | |
74LVC4245ADB | Octal dual supply translating transceiver; 3-state | EndOfLife | |
74LVC4245APW | Octal dual supply translating transceiver; 3-state | Production | |
74LVC4245APW-Q100 | Octal dual supply translating transceiver; 3-state | Production | |
74LVC4T3144 | 4-bit dual supply buffer/line driver; 3-state | ACT |
|
74LVC4T3144PW | 4-bit dual supply buffer/line driver; 3-state | Production | |
74LVC8T245; 74LVCH8T245 | 8-bit dual supply translating transceiver; 3-state | ACT |
|
74LVC8T245BQ | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T245BZ | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T245PW | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T245PW-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVCH8T245BQ | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVCH8T245BQ-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVCH8T245PW | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVCH8T245PW-Q100 | 8-bit dual supply translating transceiver; 3-state | Production | |
74LVC8T595 | Dual supply 8-bit serial-in/serial-out or parallel-out shift register; 3-state | ACT |
|
74LVC8T595BQ | Dual supply 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LVC8T595PW | Dual supply 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
AXP1T34 | Dual supply translating buffer | ACT |
|
AXP1T34GM | Dual supply translating buffer | Production | |
AXP1T34GS | Dual supply translating buffer | Production | |
AXP1T34GW | Dual supply translating buffer | Production | |
AXP1T34GX | Dual supply translating buffer | Production | |
HEF4104B | Quad low-to-high voltage translator with 3-state outputs | ACT |
|
HEF4104BT | Quad low-to-high voltage translator with 3-state outputs | Production | |
LSF0101 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
LSF0101GM | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0101GW | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0101GX | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102; LSF0202 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
LSF0102DC | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102DP | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102GS | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0202DC | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0202GS | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
LSF0108BQ | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108PW | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
LSF0204GU12 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204PW | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
NCA9306DC | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306DP | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306GS | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXB0101 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0101GM | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GS | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0102DC | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102DC-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102GT | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0102UN | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0104BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104GU12 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0106BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0108BQ | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0101 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0101GM | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0101GS | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0101GW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0102DC | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102DC-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102GT | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0102UN | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0104BQ | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104GU12 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104UM | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108 | Dual supply translating transceiver; open drain; auto direction sensing | ACT |
|
NXS0108BQ | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108PW | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0506 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | ACT |
|
NXS0506GU | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXS0506UP | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXT4556 | SIM card interface level translator | ACT |
|
NXT4556UP | SIM card interface level translator | Production | |
NXT4557 | SIM card interface level translator with enable pin | ACT |
|
NXT4557GU | SIM card interface level translator with enable pin | Production | |
NXT4558 | SIM card interface level translator with enable pin | ACT |
|
NXT4558GU | SIM card interface level translator with enable pin | Production | |
NXT4558GU-Q100 | SIM card interface level translator with enable pin | Production | |
NXT4559 | SIM card interface level translator | ACT |
|
NXT4559UP | SIM card interface level translator | Production | |
NXU0101 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | ACT |
|
NXU0101GM | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0101GS | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0101GW | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0101GX | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0101-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | ACT |
|
NXU0101GM-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0101GS-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0102 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | ACT |
|
NXU0102DC | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0102GT | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0102GX | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0102-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | ACT |
|
NXU0102DC-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0102GT-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0104 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | ACT |
|
NXU0104BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0202 | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | ACT |
|
NXU0202DC | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
NXU0202GT | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
NXU0202GX | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
NXU0202-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | ACT |
|
NXU0202DC-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0202GT-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0204 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | ACT |
|
NXU0204BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | ACT |
|
NXU0304BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T34GZ | Low-power dual supply translating buffer | Production | |
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC32T245EC | 32-bit dual supply translating transceiver with configurable voltage translation; 3-state | EndOfLife | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVC4T774BQ-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774PW-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVCH1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74LV1T08GW-Q100 | 2-input single supply translating AND gate | Production | |
74LV1T125GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LVC2T45GD | Dual supply translating transceiver; 3-state | EndOfLife | |
74LVC4T3144PW-Q100 | 4-bit dual supply buffer/line driver; 3-state | Production | |
74LVCH2T45GD | Dual supply translating transceiver; 3-state | EndOfLife | |
HEF4104BT-Q100 | Quad low-to-high voltage translator with 3-state outputs | Production | |
LSF0101GW-Q100 | 1-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0102DP-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108BQ-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0108PW-Q100 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
LSF0204PW-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXB0104BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0104PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0106PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108BQ-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0108PW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0104PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108BQ-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0108PW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXS0506GU-Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Production | |
NXT4556AUR | SIM card interface level translator | Production | |
NXU0101GW-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
NXU0104BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0304PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Brochure (3) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_Logic_translators.pdf | Nexperia Logic Translators | Brochure | 2021-04-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Leaflet (11) |
|||
File name | Title | Type | Date |
enhanced_unidirectional_direction_translator_portfolio_leaflet.pdf | Enhanced Unidirectional Direction Translator Portfolio | Leaflet | 2024-12-11 |
SIM_card_NXT4558_NXT4559_leaflet.pdf | SIM card interface level translators | Leaflet | 2024-06-28 |
SD_card_NXS0506_leaflet.pdf | SD card NXS0506 LEaflet | Leaflet | 2024-06-28 |
Nexperia_Document_Leaflet_Autosense_translators_HR.pdf | Autosense Translators - 1, 2, 4, 8 channel level translator | Leaflet | 2021-04-02 |
2021-0002_NEX_009_LSF_Leaflet_Final.pdf | Auto-sensing bidirectional voltage level translators | Leaflet | 2021-02-24 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_LV-AT_201903.pdf | LV-A(T) logic family | Leaflet | 2019-03-19 |
Nexperia_74AUP1Txx_voltage_translators.pdf | Single supply logic gates with voltage translation | Leaflet | 2018-06-18 |
Nexperia_74LV1Txxx_voltage_translators.pdf | Single supply logic gates with voltage translation | Leaflet | 2018-02-02 |
Nexperia_document_leaflet_Logic_74LVC8T595_201711.pdf | Voltage-translating Shift Register for Modular Designs | Leaflet | 2017-11-29 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
sot1255_3d_MARCOM.png | sot1255_3d MARCOM graphic | Marcom graphics | 2024-08-07 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot1255_3d.png | plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 0.8 mm x 0.35 mm body | Outline 3d | 2021-06-10 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2024.pdf | Nexperia Selection Guide 2024 | Selection guide | 2024-10-02 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.