SOT457

SOT457

plastic, surface-mounted package (SC-74; TSOP6); 6 leads

Package information

Package information Package name Package description Reference Date
SOT457 TSOP6 plastic, surface-mounted package (SC-74; TSOP6); 6 leads SC-74 (EIAJ) 2006-03-16

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_165 TSOP6; reel pack; reversed product orientation; 12NC ending 165 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74LVC1G98GV-Q100 Low-power configurable multiple function gate
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit
74HC2G16GV Dual buffer gate
74HCT2G34GV Dual buffer gate
74HCT2G04GV Dual inverter
74HC2G17GV-Q100 Dual non-inverting Schmitt trigger
74HCT2G34GV-Q100 Dual buffer gate
74HC2G34GV Dual buffer gate
74HCT2G14GV Dual inverting Schmitt trigger
74HCT2G17GV-Q100 Dual non-inverting Schmitt trigger
74HCT2G17GV Dual non-inverting Schmitt trigger
74HCT2G16GV Dual buffer gate
74HC2G14GV Dual inverting Schmitt trigger
74HC2GU04GV Dual unbuffered inverter
74HC2G04GV Dual inverter
74LVC1G98GV Low-power configurable multiple function gate
74LVC1G18GV 1-of-2 non-inverting demultiplexer with 3-state deselected output
74LVC2G04GV Dual inverter
74LVC2GU04GV Dual unbuffered inverter
74LVC1G3157GV-Q100 10 Ω single-pole double-throw analog switch
74LVC1G19GV 1-of-2 decoder/demultiplexer
74LVC2GU04GV-Q100 Dual unbuffered inverter
74LVC2G34GV Dual buffer gate
74HC2G17GV Dual non-inverting Schmitt trigger
74HC2GU04GV-Q100 Dual unbuffered inverter
74LVC2G07GV Buffers with open-drain outputs
74LVC2G17GV Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger
74LVC1GX04GV X-tal driver
74LVC1G175GV Single D-type flip-flop with reset; positive-edge trigger
74LVC1G57GV Low-power configurable multiple function gate
74LVC2G06GV Inverters with open-drain outputs
74LVC1G97GV Low-power configurable multiple function gate
74LVC1G27GV Single 3-input NOR gate
74LVC2G14GV-Q100 Dual inverting Schmitt trigger with 5 V tolerant input
74LVC2G17GV-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output
74LVC1G3157GV 10 Ω single-pole double-throw analog switch
74LVC1G332GV Single 3-input OR gate
74LVC1G157GV-Q100 Single 2-input multiplexer
74LVC1G58GV Low-power configurable multiple function gate
74LVC1G10GV Single 3-input NAND gate
74LVC2G34GV-Q100 Dual buffer gate
74LVC2G14GV Dual inverting Schmitt trigger with 5 V tolerant input
74LVC1G157GV Single 2-input multiplexer
74LVC1G11GV Single 3-input AND gate
74LVC2G06GV-Q100 Inverters with open-drain outputs
74LVC1G11GV-Q100 Single 3-input AND gate
74LVC1GX04GV-Q100 X-tal driver
NPS4053GV 5.5 V, 55 mOhm load switch with precision adjustable current limit
74LVC1G386GV 3-input EXCLUSIVE-OR gate
74LVC1G332GV-Q100 Single 3-input OR gate
74HC2G14GV-Q100 Dual inverting Schmitt trigger
74HC2G34GV-Q100 Dual buffer gate
74HC2G04GV-Q100 Dual inverter
74LVC1G57GV-Q100 Low-power configurable multiple function gate
74LVC2G04GV-Q100 Dual inverter
74HCT2G14GV-Q100 Dual inverting Schmitt trigger
74LVC2G07GV-Q100 Buffers with open-drain outputs
74HCT2G04GV-Q100 Dual inverter
74LVC1G58GV-Q100 Low-power configurable multiple function gate

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BCM53DS 80 V, 1 A PNP/PNP matched double transistors
BC817DPN NPN/PNP general purpose transistor
BCM857DS PNP/PNP matched double transistor
74LVC1G98GV-Q100 Low-power configurable multiple function gate
BCM56DS 80 V, 1 A NPN/NPN matched double transistors
BC847DS 45 V, 100 mA NPN/NPN general-purpose transistor
BC846DS 65 V, 100 mA NPN/NPN general-purpose transistor
BCM847DS NPN/NPN matched double transistor
1PS74SB23 Schottky barrier diode
BZA420A Quadruple ESD transient voltage suppressor
BZA456A Quadruple ESD transient voltage suppressor
BZA462A Quadruple ESD transient voltage suppressor
NCR321U 250 mA LED driver in SOT457
NCR420U 150 mA LED driver in SOT457
BZA408B Quadruple bidirectional ESD transient voltage suppressor
NCR421U 150 mA LED driver in SOT457
NMB2227A 40 V, 600 mA NPN/PNP general-purpose transistors
NCR320U 250 mA LED driver in SOT457
NCR401U 10 mA LED driver in SOT457
NCR405U 50 mA LED driver in SOT457
PBSS8110D 100 V, 1 A NPN low VCEsat (BISS) transistor
PBSS4240DPN 40 V low VCEsat NPN/PNP transistor
PBSS4160DPN 60 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PIMD2 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ
PMN230ENEA 60 V, N-channel Trench MOSFET
PMN40XPEA 20 V, P-channel Trench MOSFET
PBSS5320D 20 V low VCEsat PNP transistor
PMN48XPA 20 V, P-channel Trench MOSFET
PMD2001D MOSFET driver
PMN120ENEA 60 V, N-channel Trench MOSFET
PMN30XPEA 20 V, P-channel Trench MOSFET
PMN48XPA2 20 V, P-channel Trench MOSFET
PMN40ENA 60 V, N-channel Trench MOSFET
NCR402U 20 mA LED driver in SOT457
PMN280ENEA 100 V, N-channel Trench MOSFET
PMN30ENEA 40 V N-channel Trench MOSFET
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode
PMN30XPA 20 V, P-channel Trench MOSFET
PMN55ENEA 60 V, N-channel Trench MOSFET
PMN20ENA 40 V, N-channel Trench MOSFET
PIMN31 500 mA, 50 V NPN/NPN double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm
PMD3001D MOSFET driver
PMN100EPA 60 V, P-channel Trench MOSFET
PMN42XPEA 20 V, P-channel Trench MOSFET
PMN40SNA 60 V, N-channel Trench MOSFET
PMN25ENEA 30 V, N-channel Trench MOSFET
PBSS4140DPN-Q 40 V low VCEsat NPN/PNP transistor
BC807DS-Q PNP/PNP general purpose double transistors
PIMN32-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PIMP31-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ
PIMC32-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS5350D-Q 50 V, 3 A PNP low VCEsat transistor
PIMC31-Q 500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ
PBSS5160DS-Q 60 V, 1 A PNP/PNP low VCEsat transistor
PESD5V0S5UD-Q Fivefold ESD protection diode array
PBSS4160DS-Q 60 V, 1 A NPN/NPN low VCEsat transistor
PESD15VS5UD-Q Fivefold ESD protection diode array
PBSS5440D-Q 40 V, 4 A PNP low VCEsat transistor
PBLS6003D-Q 60 V, 1 A PNP loadswitch double transistor
PBSS303PD-Q 60 V, 3 A PNP low VCEsat transistor
PESD5V0S4UD-Q Quadruple ESD protection diode array
PBSS4420D-Q 20 V, 4 A NPN low VCEsat transistor
PMBTA42DS-Q 300 V, 100 mA NPN/NPN high-voltage double transistor
PBSS302ND-Q 40 V, 4 A NPN low VCEsat transistor
PESD2ETHD-Q Ultra low capacitance double rail-to-rail ESD protection diode
BC817DS-Q NPN/NPN general purpose double transistor
PESD3V3S4UD-Q Quadruple ESD protection diode array
PESD24VS5UD-Q Fivefold ESD protection diode array
PRTR5V0U4D-Q Ultra low capacitance quadruple rail-to-rail ESD protection
PBSS5420D-Q 20 V, 4 A PNP low VCEsat transistor
PESD3V3S5UD-Q Fivefold ESD protection diode array
BAS21VD-Q High-voltage switching diodes
PIMP32-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PESD12VS5UD-Q Fivefold ESD protection diode array
PESD24VS4UD-Q Quadruple ESD protection diode array
PBSS4350D-Q 50 V low VCEsat NPN transistor
BAS21AVD-Q High-voltage switching diodes
PBSS4440D-Q 40 V NPN low VCEsat transistor
BCM856DS-Q 65 V, 100 mA PNP/PNP matched double transistors
PBSS303ND-Q 60 V, 3 A NPN low VCEsat transistor
PBSS302PD-Q 40 V, 4 A PNP low VCEsat transistor
74HC2G17GV-Q100 Dual non-inverting Schmitt trigger
74HCT2G34GV-Q100 Dual buffer gate
74HCT2G17GV-Q100 Dual non-inverting Schmitt trigger
74LVC1G3157GV-Q100 10 Ω single-pole double-throw analog switch
74LVC2GU04GV-Q100 Dual unbuffered inverter
74HC2GU04GV-Q100 Dual unbuffered inverter
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger
74LVC2G14GV-Q100 Dual inverting Schmitt trigger with 5 V tolerant input
74LVC2G17GV-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output
74LVC1G157GV-Q100 Single 2-input multiplexer
74LVC2G34GV-Q100 Dual buffer gate
74LVC2G06GV-Q100 Inverters with open-drain outputs
74LVC1G11GV-Q100 Single 3-input AND gate
74LVC1GX04GV-Q100 X-tal driver
PESD2ETHAD-Q Ultra low capacitance double rail-to-rail ESD protection diode
74LVC1G332GV-Q100 Single 3-input OR gate
74HC2G14GV-Q100 Dual inverting Schmitt trigger
74HC2G34GV-Q100 Dual buffer gate
74HC2G04GV-Q100 Dual inverter
74LVC1G57GV-Q100 Low-power configurable multiple function gate
74LVC2G04GV-Q100 Dual inverter
74HCT2G14GV-Q100 Dual inverting Schmitt trigger
74LVC2G07GV-Q100 Buffers with open-drain outputs
74HCT2G04GV-Q100 Dual inverter
74LVC1G58GV-Q100 Low-power configurable multiple function gate
BC817DPN-Q NPN/PNP general purpose transistor

Bipolar transistors

Type number Description Quick access
BCM53DS 80 V, 1 A PNP/PNP matched double transistors
BC817DPN NPN/PNP general purpose transistor
BCM857DS PNP/PNP matched double transistor
BC817DS NPN/NPN general purpose double transistors
BCM856DS 65 V, 100 mA PNP/PNP matched double transistors
BCM56DS 80 V, 1 A NPN/NPN matched double transistors
BC847DS 45 V, 100 mA NPN/NPN general-purpose transistor
BC846DS 65 V, 100 mA NPN/NPN general-purpose transistor
BC807DS PNP/PNP general purpose double transistor
BCM847DS NPN/NPN matched double transistor
NCR321U 250 mA LED driver in SOT457
NCR420U 150 mA LED driver in SOT457
NCR421U 150 mA LED driver in SOT457
NMB2227A 40 V, 600 mA NPN/PNP general-purpose transistors
NCR320U 250 mA LED driver in SOT457
NCR401U 10 mA LED driver in SOT457
NCR405U 50 mA LED driver in SOT457
PBSS8110D 100 V, 1 A NPN low VCEsat (BISS) transistor
PBSS4440D 40 V NPN low VCEsat transistor
PBSS5160DS 60 V, 1 A PNP/PNP low VCEsat transistor
PIMD3 NPN/PNP resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ
PBLS2021D 20 V, 1.8 A PNP BISS loadswitch
PBSS4420D 20 V, 4 A NPN low VCEsat transistor
PBSS4240DPN 40 V low VCEsat NPN/PNP transistor
PBSS302PD 40 V, 4 A PNP low VCEsat transistor
PBSS4140DPN 40 V low VCEsat NPN/PNP transistor
PBSS303PD 60 V, 3 A PNP low VCEsat transistor
PBLS4005D 40 V PNP BISS loadswitch
PBSS4160DPN 60 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBLS2003D 20 V PNP BISS loadswitch
PBLS2023D 20 V, 1.8 A PNP BISS loadswitch
PIMD2 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ
PBLS6005D 60 V PNP BISS loadswitch
PBSS302ND 40 V, 4 A NPN low VCEsat transistor
PBLS6024D 60 V, 1.5 A PNP loadswitch
PBLS4003D 40 V PNP BISS loadswitch
PBLS6021D 60 V, 1.5 A PNP BISS loadswitch
PBLS2002D 20 V PNP BISS loadswitch
PBSS5320D 20 V low VCEsat PNP transistor
PBSS4160DS 60 V, 1 A NPN/NPN low VCEsat transistor
PBSS5440D 40 V, 4 A PNP low VCEsat transistor
PBSS5420D 20 V, 4 A PNP low VCEsat transistor
PBLS2001D 20 V PNP BISS loadswitch
PIMZ2 NPN/PNP general-purpose double transistors
PMD2001D MOSFET driver
PBLS6003D 60 V, 1 A PNP loadswitch double transistor
PBSS5350D 50 V, 3 A PNP low VCEsat transistor
PBSS303ND 60 V, 3 A NPN low VCEsat transistor
PBLS6022D 60 V, 1.5 A PNP BISS loadswitch
PBLS6023D 60 V, 1.5 A PNP BISS loadswitch
PBLS2022D 20 V, 1.8 A PNP BISS loadswitch
PBSS4350D 50 V low VCEsat NPN transistor
PBLS6001D 60 V PNP BISS loadswitch
NCR402U 20 mA LED driver in SOT457
PBLS6002D 60 V, 1 A PNP/NPN loadswitch double transistor
PMBTA42DS 300 V, 100 mA NPN/NPN high-voltage double transistor
PIMT1 PNP general purpose double transistor
PIMC31 500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm
PIMN31 500 mA, 50 V NPN/NPN double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm
PIMH9 NPN/NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ
PMD3001D MOSFET driver
PIMN32 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PIMC32 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS4140DPN-Q 40 V low VCEsat NPN/PNP transistor
BC807DS-Q PNP/PNP general purpose double transistors
PIMN32-Q 50 V, 500 mA NPN/NPN Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PIMP31-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ
PIMC32-Q 50 V, 500 mA NPN/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS5350D-Q 50 V, 3 A PNP low VCEsat transistor
PBSS5160DS-Q 60 V, 1 A PNP/PNP low VCEsat transistor
PBSS4160DS-Q 60 V, 1 A NPN/NPN low VCEsat transistor
PBSS5440D-Q 40 V, 4 A PNP low VCEsat transistor
PBSS303PD-Q 60 V, 3 A PNP low VCEsat transistor
PIMP31 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 1 kΩ, R2 = 10 kΩ
PIMP32 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS4420D-Q 20 V, 4 A NPN low VCEsat transistor
PMBTA42DS-Q 300 V, 100 mA NPN/NPN high-voltage double transistor
BC817DS-Q NPN/NPN general purpose double transistor
PBLS6024D-Q 60 V, 1.5 A PNP loadswitch
PBSS5420D-Q 20 V, 4 A PNP low VCEsat transistor
PIMP32-Q 50 V, 500 mA PNP/PNP Resistor-Equipped double Transistor (RET); R1 = 2.2 kΩ, R2 = 10 kΩ
PBSS4350D-Q 50 V low VCEsat NPN transistor
PBSS4440D-Q 40 V NPN low VCEsat transistor
BCM856DS-Q 65 V, 100 mA PNP/PNP matched double transistors
PBSS303ND-Q 60 V, 3 A NPN low VCEsat transistor
PBSS302PD-Q 40 V, 4 A PNP low VCEsat transistor
BC817DPN-Q NPN/PNP general purpose transistor

Diodes

Type number Description Quick access
BAS21VD High-voltage switching diodes
BAS21AVD High-voltage switching diodes
1PS74SB23 Schottky barrier diode
BAS21VD-Q High-voltage switching diodes
BAS21AVD-Q High-voltage switching diodes

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
BZA420A Quadruple ESD transient voltage suppressor
BZA456A Quadruple ESD transient voltage suppressor
BZA462A Quadruple ESD transient voltage suppressor
BZA408B Quadruple bidirectional ESD transient voltage suppressor
IP4234CZ6 Single USB 2.0 ESD protection to IEC 61000-4-2 level 4
IP4220CZ6 Dual USB 2.0 integrated ESD protection
PESD24VS5UD Fivefold ESD protection diode arrays
PESD5V0S5UD Fivefold ESD protection diode arrays
PESD15VS5UD Fivefold ESD protection diode arrays
PESD3V3S4UD Quadruple ESD protection diode array
PESD5V0S4UD Quadruple ESD protection diode array
PESD2ETH-D Ultra low capacitance double rail-to-rail ESD protection diode
PESD24VS4UD Quadruple ESD protection diode array
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode
PRTR5V0U4D Ultra low capacitance quadruple rail-to-rail ESD protection
PESD3V3S5UD Fivefold ESD protection diode arrays
PESD12VS5UD Fivefold ESD protection diode arrays
PESD5V0S5UD-Q Fivefold ESD protection diode array
PESD15VS5UD-Q Fivefold ESD protection diode array
PESD5V0S4UD-Q Quadruple ESD protection diode array
PESD2ETHD-Q Ultra low capacitance double rail-to-rail ESD protection diode
PESD3V3S4UD-Q Quadruple ESD protection diode array
PESD24VS5UD-Q Fivefold ESD protection diode array
PRTR5V0U4D-Q Ultra low capacitance quadruple rail-to-rail ESD protection
PESD3V3S5UD-Q Fivefold ESD protection diode array
PESD12VS5UD-Q Fivefold ESD protection diode array
PESD24VS4UD-Q Quadruple ESD protection diode array
PESD2ETHAD-Q Ultra low capacitance double rail-to-rail ESD protection diode

MOSFETs

Type number Description Quick access
PMN230ENEA 60 V, N-channel Trench MOSFET
PMN40XPEA 20 V, P-channel Trench MOSFET
PMN48XPA 20 V, P-channel Trench MOSFET
PMN120ENEA 60 V, N-channel Trench MOSFET
PMN30XPEA 20 V, P-channel Trench MOSFET
PMN16XNE 20 V, N-channel Trench MOSFET
PMN48XPA2 20 V, P-channel Trench MOSFET
PMN40ENA 60 V, N-channel Trench MOSFET
PMN52XP 20 V, P-channel Trench MOSFET
PMN70EPE 30 V, P-channel Trench MOSFET
PMN280ENEA 100 V, N-channel Trench MOSFET
PMN40ENE 30 V, N-channel Trench MOSFET
PMN30XPE 20 V, P-channel Trench MOSFET
PMN30ENEA 40 V N-channel Trench MOSFET
PMN28UNE 20 V, N-channel Trench MOSFET
PMN30XPA 20 V, P-channel Trench MOSFET
PMN48XP 20 V, 4.1 A P-channel Trench MOSFET
PMN70XP 20 V, P-channel Trench MOSFET
PMN55ENEA 60 V, N-channel Trench MOSFET
PMN30UN 30 V, N-channel Trench MOSFET
PMN20ENA 40 V, N-channel Trench MOSFET
PMN50EPE 30 V, P-channel Trench MOSFET
PMN100EPA 60 V, P-channel Trench MOSFET
PMN30XP 20 V, P-channel Trench MOSFET
PMN30UNE 20 V, N-channel Trench MOSFET
PMN42XPEA 20 V, P-channel Trench MOSFET
PMN40SNA 60 V, N-channel Trench MOSFET
PMN25ENEA 30 V, N-channel Trench MOSFET
PMN15ENE 30 V, N-channel Trench MOSFET
PMN37ENE 60 V, N-channel Trench MOSFET