Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
2N7002 | 60 V, 300 mA N-channel Trench MOSFET | Production | |
2N7002AK-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002AKQB-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002AKRA-Q | 60 V, dual N-channel Trench MOSFET | Production | |
2N7002AKS-Q | 60 V, dual N-channel Trench MOSFET | Production | |
2N7002AKW-Q | 60 V, N-channel Trench MOSFET | Production | |
2N7002BKM | 60 V N-channel Trench MOSFET | EndOfLife | |
2N7002BKMB | 60 V, single N-channel Trench MOSFET | EndOfLife | |
2N7002BKV | 60 V, 340 mA dual N-channel Trench MOSFET | Production | |
2N7002H | 60 V, N-channel Trench MOSFET | Production | |
2N7002HS | 60 V, dual N-channel Trench MOSFET | Production | |
2N7002HW | 60 V, N-channel Trench MOSFET | Production | |
2N7002K | N-channel TrenchMOS intermediate level FET | EndOfLife | |
2N7002KQB | 60 V N-channel Trench MOSFET | Production | |
2N7002NXAK | 60 V, single N-channel Trench MOSFET | Production | |
2N7002NXBK | 60 V, N-channel Trench MOSFET | Production | |
2N7002P | 60 V, 360 mA N-channel Trench MOSFET | NotForDesignIn | |
2N7002PV | 60 V, 350 mA dual N-channel Trench MOSFET | Production | |
2N7002PW | 60 V, 310 mA N-channel Trench MOSFET | NotForDesignIn | |
BSH103 | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
BSH103BK | 30 V, N-channel Trench MOSFET | Production | |
BSH105 | N-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSH108 | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
BSH111BK | 55 V, N-channel Trench MOSFET | Production | |
BSH112 | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BSH114 | 100 V, N-channel Trench MOSFET | EndOfLife | |
BSH121 | N-channel TrenchMOS extremely low level FET | EndOfLife | |
BSH201 | P-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSH202 | P-channel vertical D-MOS logic level FET | EndOfLife | |
BSH203 | P-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSH205 | P-channel vertical D-MOS logic level FET | EndOfLife | |
BSH205G2 | 20 V, P-channel Trench MOSFET | Production | |
BSH205G2A | 20 V, P-channel Trench MOSFET | Production | |
BSH207 | P-channel vertical D-MOS logic level FET | EndOfLife | |
BSN20 | N-channel TrenchMOS extremely low level FET | EndOfLife | |
BSN20BK | 60 V, N-channel Trench MOSFET | Production | |
BSN254 | N-channel vertical D-MOS standard level FET | EndOfLife | |
BSN254A | N-channel vertical D-MOS standard level FET | EndOfLife | |
BSN304 | N-channel vertical D-MOS logic level FET | EndOfLife | |
BSP030 | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BSP100 | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BSP110 | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BSP122 | N-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSP126 | N-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSP130 | N-channel vertical D-MOS logic level FET | EndOfLife | |
BSP220 | P-channel vertical D-MOS intermediate level FET | NotForDesignIn | |
BSP225 | P-channel vertical D-MOS intermediate level FET | NotForDesignIn | |
BSP230 | P-channel vertical D-MOS intermediate level FET | EndOfLife | |
BSP250 | P-channel vertical D-MOS intermediate level FET | NotForDesignIn | |
BSP254A | P-channel vertical D-MOS intermediate level FET | EndOfLife | |
BSP304A | P-channel vertical D-MOS intermediate level FET | EndOfLife | |
BSP89 | N-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSS123 | 100 V, N-channel Trench MOSFET | NotForDesignIn | |
BSS138AK-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKQB-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS138AKRA-Q | 60 V, dual N-channel Trench MOSFET | Production | |
BSS138AKS-Q | 60 V, dual N-channel Trench MOSFET | Production | |
BSS138AKW-Q | 60 V, N-channel Trench MOSFET | Production | |
BSS192 | 240 V, P-channel vertical D-MOS transistor | NotForDesignIn | |
BSS84 | P-channel vertical D-MOS logic level FET | NotForDesignIn | |
BSS84AK | 50 V, 180 mA P-channel Trench MOSFET | Production | |
BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production | |
BSS84AKMB | 50 V, single P-channel Trench MOSFET | Production | |
BSS84AKQB | 50 V, P-channel Trench MOSFET | Production | |
BSS84AKS | 50 V, 160 mA dual P-channel Trench MOSFET | Production | |
BSS84AKT | 50 V, 150 mA P-channel Trench MOSFET | EndOfLife | |
BSS84AKV | 50 V, 170 mA dual P-channel Trench MOSFET | Production | |
BSS84AKW | 50 V, 150 mA P-channel Trench MOSFET | Production | |
BSS87 | 200 V, N-channel vertical D-MOS transistor | NotForDesignIn | |
BST72A | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BST82 | N-channel TrenchMOS intermediate level FET | NotForDesignIn | |
BUK4D110-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK4D122-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK4D16-20 | 20 V, N-channel Trench MOSFET | Production | |
BUK4D38-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK4D60-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK4D72-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK6D120-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D120-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6D125-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D16-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D20-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D210-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D22-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D230-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK6D30-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D38-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D385-100E | 100 V, N-channel Trench MOSFET | Production | |
BUK6D43-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6D43-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D56-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D72-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D77-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D81-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK7D25-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK7D36-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK9D120-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK9D23-40E | 40 V, N-channel Trench MOSFET | Production | |
NX1029X | 60 / 50 V, 330 / 170 mA N/P-channel Trench MOSFET | Production | |
NX138AK | 60 V, N-channel Trench MOSFET | Production | |
NX138AKH | 60 V, N-channel Trench MOSFET | Production | |
NX138AKM | 60 V, N-channel Trench MOSFET | Production | |
NX138AKS | 60 V, dual N-channel Trench MOSFET | Production | |
NX138BK | 60 V, single N-channel Trench MOSFET | Production | |
NX138BKH | 60 V, N-channel Trench MOSFET | Production | |
NX138BKM | 60 V, N-channel Trench MOSFET | Production | |
NX138BKS | 60 V, dual N-channel Trench MOSFET | Production | |
NX138BKW | 60 V, N-channel Trench MOSFET | Production | |
NX2301P | 20 V, 2 A P-channel Trench MOSFET | NotForDesignIn | |
NX3008CBKS | 30 / 30 V, 350 / 200 mA N/P-channel Trench MOSFET | Production | |
NX3008CBKV | 30 / 30 V, 400 / 220 mA N/P-channel Trench MOSFET | Production | |
NX3008NBK | 30 V, 400 mA N-channel Trench MOSFET | Production | |
NX3008NBKMB | 30 V, single N-channel Trench MOSFET | NotForDesignIn | |
NX3008NBKS | 30 V, 350 mA dual N-channel Trench MOSFET | Production | |
NX3008NBKT | 30 V, 350 mA N-channel Trench MOSFET | EndOfLife | |
NX3008NBKV | 30 V, 400 mA dual N-channel Trench MOSFET | Production | |
NX3008NBKW | 30 V, 350 mA N-channel Trench MOSFET | Production | |
NX3008PBK | 30 V, 230 mA P-channel Trench MOSFET | Production | |
NX3008PBKMB | 30 V, single P-channel Trench MOSFET | EndOfLife | |
NX3008PBKS | 30 V, 200 mA dual P-channel Trench MOSFET | Production | |
NX3008PBKT | 30 V, 200 mA P-channel Trench MOSFET | EndOfLife | |
NX3008PBKV | 30 V, 220 mA dual P-channel Trench MOSFET | Production | |
NX3008PBKW | 30 V, 200 mA P-channel Trench MOSFET | Production | |
NX3020NAK | 30 V, single N-channel Trench MOSFET | Production | |
NX3020NAKS | 30 V, 180 mA dual N-channel Trench MOSFET | Production | |
NX3020NAKT | 30 V, 180 mA N-channel Trench MOSFET | EndOfLife | |
NX3020NAKV | 30 V, 200 mA dual N-channel Trench MOSFET | Production | |
NX3020NAKW | 30 V, 180 mA N-channel Trench MOSFET | Production | |
NX5008NBKH | 50 V, N-channel Trench MOSFET | Production | |
NX5008NBKM | 50 V, N-channel Trench MOSFET | Production | |
NX5020UNBK | 50 V, N-channel Trench MOSFET | Production | |
NX5020UNBKS | 50 V, dual N-channel Trench MOSFET | Production | |
NX5020UNBKW | 50 V, N-channel Trench MOSFET | Production | |
NX6008NBK | 60 V, N-channel Trench MOSFET | Production | |
NX6008NBKS | 60 V, dual N-channel Trench MOSFET | Production | |
NX6008NBKW | 60 V, N-channel Trench MOSFET | Production | |
NX6020CAKS | 60 V / 50 V, 170 mA / 160 mA N/P-channel Trench MOSFET | Production | |
NX7002AK | 60 V, single N-channel Trench MOSFET | Production | |
NX7002AKS | 60 V, dual N-channel Trench MOSFET | Production | |
NX7002AKW | 60 V, single N-channel Trench MOSFET | Production | |
NX7002BK | 60 V, N-channel Trench MOSFET | Production | |
NX7002BKH | 60 V, N-channel Trench MOSFET | Production | |
NX7002BKM | 60 V, N-channel Trench MOSFET | Production | |
NX7002BKMB | 60 V, N-channel Trench MOSFET | Production | |
NX7002BKS | 60 V, dual N-channel Trench MOSFET | Production | |
NX7002BKW | 60 V, single N-channel Trench MOSFET | Production | |
NX7002BKXB | 60 V, dual N-channel Trench MOSFET | Production | |
NXV100XP | 30 V, P-channel Trench MOSFET | Production | |
NXV40UN | 20 V, N-channel Trench MOSFET | Production | |
NXV55UN | 30 V, N-channel Trench MOSFET | Production | |
NXV65UP | 20 V, P-channel Trench MOSFET | Production | |
NXV75UP | 20 V, P-channel Trench MOSFET | Production | |
NXV90EP | 30 V, P-channel Trench MOSFET | Production | |
PHT4NQ10LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHT4NQ10T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHT6N06LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PHT6N06T | N-channel TrenchMOS standard level FET | EndOfLife | |
PHT6NQ10T | N-channel TrenchMOS standard level FET | NotForDesignIn | |
PHT8N06LT | N-channel TrenchMOS logic level FET | EndOfLife | |
PMBF170 | N-channel TrenchMOS intermediate level FET | NotForDesignIn | |
PMC85XP | 30 V P-channel MOSFET with pre-biased NPN transistor | EndOfLife | |
PMCA14UN | 12 V, N-channel Trench MOSFET | Production | |
PMCB60XN | 30 V, N-channel Trench MOSFET | Production | |
PMCB60XNE | 30 V, N-channel Trench MOSFET | Production | |
PMCM4401UNE | 20 V, N-channel Trench MOSFET | Development | |
PMCM4401UPE | 20 V, P-channel Trench MOSFET | Production | |
PMCM4401VNE | 12V, N-channel Trench MOSFET | Production | |
PMCM4401VPE | 12 V, P-channel Trench MOSFET | Production | |
PMCM4402UPE | 20 V, P-channel Trench MOSFET | Production | |
PMCM440VNE | 12 V, N-channel Trench MOSFET | EndOfLife | |
PMCM6501UNE | 20 V, N-channel Trench MOSFET | Production | |
PMCM6501UPE | 20 V, P-channel Trench MOSFET | Production | |
PMCM6501VNE | 12 V, N-channel Trench MOSFET | Production | |
PMCM6501VPE | 12 V, P-channel Trench MOSFET | Production | |
PMCM650CUNE | 20 V, Common Drain N-channel Trench MOSFET | EndOfLife | |
PMCM650VNE | 12 V, N-channel Trench MOSFET | EndOfLife | |
PMCM950ENE | 60 V, N-channel Trench MOSFET | EndOfLife | |
PMCPB5530X | 20 V, complementary Trench MOSFET | Production | |
PMCPB5530XA | 20 V, complementary Trench MOSFET | Production | |
PMCXB1000UE | 30 V, complementary N/P-channel Trench MOSFET | Production | |
PMCXB290UE | 20 V, complementary N/P-channel Trench MOSFET | Production | |
PMCXB900UE | 20 V, complementary N/P-channel Trench MOSFET | Production | |
PMCXB900UEL | 20 V, complementary N/P-channel Trench MOSFET | Production | |
PMDPB28UN | 20 V, dual N-channel Trench MOSFET | EndOfLife | |
PMDPB30XN | 20 V, dual N-channel Trench MOSFET | Production | |
PMDPB30XNA | 20 V, dual N-channel Trench MOSFET | Production | |
PMDPB38UNE | 20 V dual N-channel Trench MOSFET | EndOfLife | |
PMDPB42UN | 20 V, dual N-channel Trench MOSFET | EndOfLife | |
PMDPB55XP | 20 V, dual P-channel Trench MOSFET | Production | |
PMDPB55XPA | 20 V, dual P-channel Trench MOSFET | Production | |
PMDPB56XN | 30 V, dual N-channel Trench MOSFET | EndOfLife | |
PMDPB56XNEA | 30 V, dual N-channel Trench MOSFET | Production | |
PMDPB58UPE | 20 V dual P-channel Trench MOSFET | Production | |
PMDPB70EN | 30 V, dual N-channel Trench MOSFET | EndOfLife | |
PMDPB70XP | 30 V, dual P-channel Trench MOSFET | Production | |
PMDPB70XPE | 20 V dual P-channel Trench MOSFET | Production | |
PMDPB80XP | 20 V, dual P-channel Trench MOSFET | Production | |
PMDPB85UPE | 20 V dual P-channel Trench MOSFET | Production | |
PMDPB95XNE | 30 V dual N-channel Trench MOSFET | EndOfLife | |
PMDPB95XNE2 | 30 V, dual N-channel Trench MOSFET | Production | |
PMDT290UCE | 20 / 20 V, 800 / 550 mA N/P-channel Trench MOSFET | Production | |
PMDT290UNE | 20 V, 800 mA dual N-channel Trench MOSFET | Production | |
PMDT670UPE | 20 V, 550 mA dual P-channel Trench MOSFET | Production | |
PMDXB1200UPE | 30 V, dual P-channel Trench MOSFET | Production | |
PMDXB290UNE | 20 V, dual N-channel Trench MOSFET | Production | |
PMDXB550UNE | 30 V, dual N-channel Trench MOSFET | Production | |
PMDXB590UPE | 20 V, dual P-channel Trench MOSFET | Production | |
PMDXB600UNE | 20 V, dual N-channel Trench MOSFET | Production | |
PMDXB600UNEL | 20 V, dual N-channel Trench MOSFET | Production | |
PMDXB950UPE | 20 V, dual P-channel Trench MOSFET | Production | |
PMDXB950UPEL | 20 V, dual P-channel Trench MOSFET | Production | |
PMF170XP | 20 V, 1 A P-channel Trench MOSFET | Production | |
PMF250XN | 30 V, 0.9 A N-channel Trench MOSFET | EndOfLife | |
PMF250XNE | 30V N-channel Trench MOSFET | Production | |
PMF280UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMF290XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMF370XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMF3800SN | N-channel TrenchMOS standard level FET | EndOfLife | |
PMF400UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMF63UNE | 20 V, N-channel Trench MOSFET | Production | |
PMF77XN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMF780SN | N-channel TrenchMOS standard level FET | EndOfLife | |
PMF87EN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMFPB6532UP | 20 V, 3.5 A / 320 mV VF P-channel MOSFET-Schottky combination | EndOfLife | |
PMFPB6545UP | 20 V, 3.5 A / 440 mV VF P-channel MOSFET-Schottky combination | EndOfLife | |
PMFPB8032XP | 20 V, 3.7 A / 320 mV VF P-channel MOSFET-Schottky combination | EndOfLife | |
PMFPB8040XP | 20 V, 3.7 A / 440 mV VF P-channel MOSFET-Schottky combination | EndOfLife | |
PMG370XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMG85XP | 20 V, 2 A P-channel Trench MOSFET | Production | |
PMGD175XN | 30 V, dual N-channel Trench MOSFET | EndOfLife | |
PMGD175XNE | 30 V, Dual N-channel Trench MOSFET | Production | |
PMGD280UN | Dual N-channel TrenchMOS ultra low level FET | NotForDesignIn | |
PMGD290UCEA | 20 / 20 V, 725 / 500 mA N/P-channel Trench MOSFET | Production | |
PMGD290XN | Dual N-channel TrenchMOS extremely low level FET | NotForDesignIn | |
PMGD370XN | Dual N-channel TrechMOS extremely low level FET | EndOfLife | |
PMGD400UN | Dual N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMGD780SN | Dual N-channel TrenchMOS standard level FET | NotForDesignIn | |
PMGD8000LN | Dual N-channel TrenchMOS logic level FET | EndOfLife | |
PMH1200UPE | 30 V, P-channel Trench MOSFET | Production | |
PMH260UNE | 20 V, N-channel Trench MOSFET | Production | |
PMH400UNE | 30 V, N-channel Trench MOSFET | Production | |
PMH550UNE | 30 V, N-channel Trench MOSFET | Production | |
PMH550UNEA | 30 V, N-channel Trench MOSFET | Production | |
PMH550UPE | 20 V, P-channel Trench MOSFET | Production | |
PMH600UNE | 20 V, N-channel Trench MOSFET | Production | |
PMH850UPE | 30 V, P-channel Trench MOSFET | Production | |
PMH950UPE | 20 V, P-channel Trench MOSFET | Production | |
PMN100EPA | 60 V, P-channel Trench MOSFET | Production | |
PMN120ENE | 60 V, N-channel Trench MOSFET | EndOfLife | |
PMN120ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMN15ENE | 30 V, N-channel Trench MOSFET | Production | |
PMN16XNE | 20 V, N-channel Trench MOSFET | Production | |
PMN20EN | 30 V, 6.7 A N-channel Trench MOSFET | EndOfLife | |
PMN20ENA | 40 V, N-channel Trench MOSFET | Production | |
PMN22XN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMN230ENE | 60 V, N-channel Trench MOSFET | EndOfLife | |
PMN230ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMN23UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMN25EN | 30 V, 6.2 A N-channel Trench MOSFET | EndOfLife | |
PMN25ENE | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
PMN25ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMN25UN | 20 V, 6 A N-channel Trench MOSFET | EndOfLife | |
PMN27UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMN27UP | 20 V, 5.7 A P-channel Trench MOSFET | EndOfLife | |
PMN27XPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMN280ENEA | 100 V, N-channel Trench MOSFET | Production | |
PMN28UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMN28UNE | 20 V, N-channel Trench MOSFET | Production | |
PMN30ENEA | 40 V N-channel Trench MOSFET | Production | |
PMN30UN | 30 V, N-channel Trench MOSFET | Production | |
PMN30UNE | 20 V, N-channel Trench MOSFET | Production | |
PMN30XP | 20 V, P-channel Trench MOSFET | Production | |
PMN30XPA | 20 V, P-channel Trench MOSFET | Production | |
PMN30XPE | 20 V, P-channel Trench MOSFET | Production | |
PMN30XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMN34LN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMN34UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMN34UP | 20 V, 5 A P-channel Trench MOSFET | EndOfLife | |
PMN35EN | 30 V, 5.1 A N-channel Trench MOSFET | EndOfLife | |
PMN37ENE | 60 V, N-channel Trench MOSFET | Production | |
PMN38EN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMN40ENA | 60 V, N-channel Trench MOSFET | Production | |
PMN40ENE | 30 V, N-channel Trench MOSFET | Production | |
PMN40LN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMN40SNA | 60 V, N-channel Trench MOSFET | Production | |
PMN40UPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMN40XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMN42XPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMN42XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMN45EN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMN48XP | 20 V, 4.1 A P-channel Trench MOSFET | Production | |
PMN48XPA2 | 20 V, P-channel Trench MOSFET | Production | |
PMN49EN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMN50EPE | 30 V, P-channel Trench MOSFET | Production | |
PMN50UPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMN50XP | P-channel TrenchMOS extremely low level FET | EndOfLife | |
PMN52XP | 20 V, P-channel Trench MOSFET | Production | |
PMN55ENE | 60 V, N-channel Trench MOSFET | NotForDesignIn | |
PMN55ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMN55LN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMN70EPE | 30 V, P-channel Trench MOSFET | Production | |
PMN70XP | 20 V, P-channel Trench MOSFET | Production | |
PMN70XPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMN80XP | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMPB04R6UN | 20 V, N-channel Trench MOSFET | Production | |
PMPB06R3XN | 30 V, N-channel Trench MOSFET | Production | |
PMPB06R7VP | 12 V, P-channel Trench MOSFET | Production | |
PMPB07R0UN | 20 V, N-channel Trench MOSFET | EndOfLife | |
PMPB07R3EN | 30 V, N-channel Trench MOSFET | Production | |
PMPB07R3VP | 12 V, P-channel Trench MOSFET | EndOfLife | |
PMPB07R6XN | 30 V, N-channel Trench MOSFET | Production | |
PMPB08R4VP | 12 V, P-channel Trench MOSFET | EndOfLife | |
PMPB08R5XN | 30 V, N-channel Trench MOSFET | EndOfLife | |
PMPB08R6EN | 30 V, N-channel Trench MOSFET | EndOfLife | |
PMPB09R1XN | 30 V, N-channel Trench MOSFET | EndOfLife | |
PMPB09R5TP | 20 V, P-channel Trench MOSFET | EndOfLife | |
PMPB09R5VP | 12 V, P-channel Trench MOSFET | EndOfLife | |
PMPB100ENE | 30 V, N-channel MOSFET | Production | |
PMPB100XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMPB10EN | 30 V, N-channel MOSFET | Production | |
PMPB10R3XN | 30 V, N-channel Trench MOSFET | Production | |
PMPB10UP | 12 V, P-channel Trench MOSFET | EndOfLife | |
PMPB10XN | 30 V, N-channel Trench MOSFET | Production | |
PMPB10XNE | 20 V, single N-channel Trench MOSFET | Production | |
PMPB11EN | 30 V, N-channel Trench MOSFET | Production | |
PMPB11R2VP | 12 V, P-channel Trench MOSFET | EndOfLife | |
PMPB12EP | 30 V, P-channel Trench MOSFET | EndOfLife | |
PMPB12R5EP | 30 V, P-channel Trench MOSFET | EndOfLife | |
PMPB12R5UPE | 20 V, P-channel Trench MOSFET | EndOfLife | |
PMPB12R7EP | 30 V, P-channel Trench MOSFET | Production | |
PMPB12UN | 20 V single N-channel Trench MOSFET | EndOfLife | |
PMPB12UNE | 20 V, N-channel Trench MOSFET | Production | |
PMPB13R6XN | 30 V, N-channel Trench MOSFET | Production | |
PMPB13UP | 12 V, P-channel Trench MOSFET | EndOfLife | |
PMPB13XNE | 30 V, single N-channel Trench MOSFET | Production | |
PMPB14R0EP | 30 V, P-channel Trench MOSFET | EndOfLife | |
PMPB14R7EP | 30 V, P-channel Trench MOSFET | EndOfLife | |
PMPB14R8XN | 30 V, N-channel Trench MOSFET | EndOfLife | |
PMPB14XN | 40 V, N-channel Trench MOSFET | Production | |
PMPB14XP | 12 V, P-channel Trench MOSFET | Production | |
PMPB15ENE | 30 V, N-channel Trench MOSFET | Production | |
PMPB15XN | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMPB15XP | 12 V, single P-channel Trench MOSFET | Production | |
PMPB16EP | 30 V, P-channel Trench MOSFET | Production | |
PMPB16R5XNE | 30 V, N-channel Trench MOSFET | EndOfLife | |
PMPB16XN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMPB17EP | 30 V, P-channel Trench MOSFET | Production | |
PMPB19R0UPE | 20 V, P-channel Trench MOSFET | EndOfLife | |
PMPB19XP | 20 V, single P-channel Trench MOSFET | Production | |
PMPB20EN | 30 V, N-channel Trench MOSFET | Production | |
PMPB20UN | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMPB20XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMPB20XPE | 20 V, single P-channel Trench MOSFET | Production | |
PMPB215ENEA | 80 V, single N-channel Trench MOSFET | Production | |
PMPB23XNE | 20 V, single N-channel Trench MOSFET | Production | |
PMPB24EP | 30 V, P-channel Trench MOSFET | EndOfLife | |
PMPB25ENE | 30 V, N-channel Trench MOSFET | Production | |
PMPB27EP | 30 V, single P-channel Trench MOSFET | Production | |
PMPB29XNE | 30 V, single N-channel Trench MOSFET | Production | |
PMPB29XPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMPB30XPE | 20 V, P-channel Trench MOSFET | Production | |
PMPB33XN | 30 V single N-channel Trench MOSFET | EndOfLife | |
PMPB33XP | 20 V, single P-channel Trench MOSFET | Production | |
PMPB40SNA | 60 V N-channel Trench MOSFET | EndOfLife | |
PMPB43XPE | 20 V, single P-channel Trench MOSFET | EndOfLife | |
PMPB47XP | 30 V, single P-channel Trench MOSFET | Production | |
PMPB48EP | 30 V, single P-channel Trench MOSFET | Production | |
PMPB50ENE | 30 V, N-channel Trench MOSFET | Production | |
PMPB50XN | 110 V, N-channel Trench MOSFET | Production | |
PMPB55ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMPB55XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMPB85ENEA | 60 V, single N-channel Trench MOSFET | Production | |
PMPB8XN | 20 V, N-channel Trench MOSFET | EndOfLife | |
PMPB95ENEA | 80 V, single N-channel Trench MOSFET | Production | |
PMR280UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMR290UNE | 20 V, 700 mA N-channel Trench MOSFET | EndOfLife | |
PMR290XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMR370XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMR400UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMR780SN | N-channel TrenchMOS intermediate level FET | EndOfLife | |
PMT200EN | 100 V N-channel Trench MOSFET | EndOfLife | |
PMT200EPE | 70 V, P-channel Trench MOSFET | Production | |
PMT21EN | 30 V, 7.4 A N-channel Trench MOSFET | EndOfLife | |
PMT280ENEA | 100 V N-channel Trench MOSFET | Production | |
PMT29EN | 30 V, 6 A N-channel Trench MOSFET | EndOfLife | |
PMT560ENEA | 100 V N-channel Trench MOSFET | Production | |
PMT760EN | 100 V N-channel Trench MOSFET | EndOfLife | |
PMV100ENEA | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
PMV100EPA | 60 V, P-channel Trench MOSFET | Production | |
PMV100XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV117EN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMV120ENEA | 60 V, N-channel Trench MOSFET | NotForDesignIn | |
PMV130ENEA | 40 V, N-channel Trench MOSFET | Production | |
PMV13XN | 30 V, N-channel Trench MOSFET | Production | |
PMV13XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV15ENE | 30 V, N-channel Trench MOSFET | Production | |
PMV15ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV15UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV160UP | 20 V, 1.2 A P-channel Trench MOSFET | Production | |
PMV164ENE | 60 V, N-channel Trench MOSFET | Production | |
PMV164ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV16UN | 20 V, 5.8 A N-channel Trench MOSFET | EndOfLife | |
PMV16XN | 20 V, N-channel Trench MOSFET | Production | |
PMV170UN | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMV185XN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMV19XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMV20EN | 30 V, N-channel Trench MOSFET | Production | |
PMV20XN | 30 V, 4.8 A N-channel Trench MOSFET | EndOfLife | |
PMV20XNE | 30 V, N-channel Trench MOSFET | Production | |
PMV20XNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV213SN | N-channel TrenchMOS standard level FET | NotForDesignIn | |
PMV22EN | 30 V, 5.2 A N-channel Trench MOSFET | EndOfLife | |
PMV230ENEA | 60V, N-channel Trench MOSFET | NotForDesignIn | |
PMV240ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV240SP | 100 V, P-channel Trench MOSFET | Production | |
PMV250EPEA | 40 V, P-channel Trench MOSFET | Production | |
PMV25ENEA | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
PMV27UPE | 20 V, P-channel Trench MOSFET | Production | |
PMV27UPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV280ENEA | 100 V, N-channel Trench MOSFET | Production | |
PMV28ENE | 30 V, N-channel Trench MOSFET | Production | |
PMV28ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV28UN | 20 V, 3.3 A N-channel Trench MOSFET | EndOfLife | |
PMV28UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV28XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV30ENEA | 40 V, N-channel Trench MOSFET | Production | |
PMV30UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMV30UN2 | 20 V, N-channel Trench MOSFET | Production | |
PMV30XN | 20 V, 3.2 A N-channel Trench MOSFET | EndOfLife | |
PMV30XPA | 20 V, P-channel Trench MOSFET | Production | |
PMV30XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV31XN | N-channel TrenchMOS FET | EndOfLife | |
PMV32UP | 20 V, 4 A P-channel Trench MOSFET | Production | |
PMV33UPE | 20 V, single P-channel Trench MOSFET | Production | |
PMV35EPE | 30 V, P-channel Trench MOSFET | Production | |
PMV37EN | 30 V, 3.1 A N-channel Trench MOSFET | EndOfLife | |
PMV37EN2 | 30 V, N-channel Trench MOSFET | Production | |
PMV37ENE | 60 V, N-channel Trench MOSFET | Production | |
PMV37ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV40UN | N-channel TrenchMOS ultra low level FET | EndOfLife | |
PMV40UN2 | 30 V, N-channel Trench MOSFET | Production | |
PMV41XPA | 28 V, P-channel Trench MOSFET | Production | |
PMV42ENE | 30 V, N-channel Trench MOSFET | Production | |
PMV450ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV45EN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMV45EN2 | 30 V, N-channel Trench MOSFET | Production | |
PMV48XP | 20 V, 3.5 A P-channel Trench MOSFET | Production | |
PMV48XPA | 20 V, P-channel Trench MOSFET | Production | |
PMV48XPA2 | 20 V, P-channel Trench MOSFET | Production | |
PMV50ENEA | 30V, N-channel Trench MOSFET | NotForDesignIn | |
PMV50EPEA | 30 V, P-channel Trench MOSFET | Production | |
PMV50UPE | 20 V, single P-channel Trench MOSFET | Production | |
PMV50XNEA | 30 V, N-channel Trench MOSFET | Production | |
PMV50XP | 20 V, P-channel Trench MOSFET | Production | |
PMV50XPA | 20 V, P-channel Trench MOSFET | Production | |
PMV52ENE | 30 V, N-channel Trench MOSFET | Production | |
PMV52ENEA | 30 V, N-channel Trench MOSFET | Production | |
PMV55ENEA | 60 V, N-channel Trench MOSFET | NotForDesignIn | |
PMV56XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMV60EN | N-channel TrenchMOS logic level FET | EndOfLife | |
PMV60ENEA | 40 V, N-channel Trench MOSFET | Production | |
PMV65ENEA | 40 V, N-channel Trench MOSFET | NotForDesignIn | |
PMV65UN | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMV65UNE | 20 V, N-channel Trench MOSFET | Production | |
PMV65UNEA | 20 V, N-channel Trench MOSFET | Production | |
PMV65XP | 20 V, single P-channel Trench MOSFET | Production | |
PMV65XPE | 20 V, P-channel Trench MOSFET | Production | |
PMV65XPEA | 20 V, P-channel Trench MOSFET | Production | |
PMV74EPE | 30 V, P-channel Trench MOSFET | Production | |
PMV75UP | 20 V, P-channel Trench MOSFET | Production | |
PMV88ENE | 60 V, N-channel Trench MOSFET | Production | |
PMV88ENEA | 60 V, N-channel Trench MOSFET | Production | |
PMV90EN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMV90ENE | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
PMX100UN | 20 V, N-channel Trench MOSFET | Production | |
PMX100UNE | 20 V, N-channel Trench MOSFET | Production | |
PMX300UNE | 30 V, N-channel Trench MOSFET | Production | |
PMX400UP | 20 V, P-channel Trench MOSFET | Production | |
PMX400UPE | 20 V, P-channel Trench MOSFET | Production | |
PMX700EN | 60 V, N-channel Trench MOSFET | Production | |
PMX800ENE | 60 V, N-channel Trench MOSFET | Production | |
PMX800UPE | 30 V, P-channel Trench MOSFET | Production | |
PMXB120EPE | 30 V, P-channel Trench MOSFET | Production | |
PMXB350UPE | 20 V, P-channel Trench MOSFET | Production | |
PMXB360ENEA | 80 V, N-channel Trench MOSFET | Production | |
PMXB40UNE | 12 V, N-channel Trench MOSFET | Production | |
PMXB43UNE | 20 V, N-channel Trench MOSFET | Production | |
PMXB56EN | 30 V, N-channel Trench MOSFET | Production | |
PMXB65ENE | 30 V, N-channel Trench MOSFET | Production | |
PMXB65UPE | 12 V, P-channel Trench MOSFET | Production | |
PMXB75UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZ1000UN | N-channel TrenchMOS standard level FET | NotForDesignIn | |
PMZ1200UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZ130UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZ200UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ250UN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMZ270XN | N-channel TrenchMOS extremely low level FET | EndOfLife | |
PMZ290UN | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMZ290UNE | 20 V, N-channel Trench MOSFET | EndOfLife | |
PMZ290UNE2 | 20 V, N-channel Trench MOSFET | Production | |
PMZ320UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZ350UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZ350XN | N-channel TrenchMOS standard level FET | EndOfLife | |
PMZ370UNE | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
PMZ390UN | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
PMZ390UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ550UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZ600UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZ600UNEL | 20 V, N-channel Trench MOSFET | Production | |
PMZ760SN | EndOfLife | ||
PMZ950UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZ950UPEL | 20 V, P-channel Trench MOSFET | Production | |
PMZB1200UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZB150UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZB200UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB290UN | 20 V, single N-channel Trench MOSFET | NotForDesignIn | |
PMZB290UNE | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMZB290UNE2 | 20 V, N-channel Trench MOSFET | Production | |
PMZB300XN | 20 V, single N-channel Trench MOSFET | EndOfLife | |
PMZB320UPE | 30 V, P-channel Trench MOSFET | Production | |
PMZB350UPE | 20 V, single P-channel Trench MOSFET | Production | |
PMZB370UNE | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMZB380XN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMZB390UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB420UN | 30 V, single N-channel Trench MOSFET | EndOfLife | |
PMZB550UNE | 30 V, N-channel Trench MOSFET | Production | |
PMZB600UNE | 20 V, N-channel Trench MOSFET | Production | |
PMZB600UNEL | 20 V, N-channel Trench MOSFET | Production | |
PMZB670UPE | 20 V, single P-channel Trench MOSFET | NotForDesignIn | |
PMZB790SN | 60 V, single N-channel Trench MOSFET | EndOfLife | |
PMZB950UPE | 20 V, P-channel Trench MOSFET | Production | |
PMZB950UPEL | 20 V, P-channel Trench MOSFET | Production | |
SI2302DS | N-channel TrenchMOS logic level FET | EndOfLife | |
SI2304DS | N-channel TrenchMOS intermediate level FET | EndOfLife |
Application note (6) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90017.pdf | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN90013.pdf | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
AN10441.pdf | Level shifting techniques in I2C-bus design | Application note | 2020-02-11 |
AN90009.pdf | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
AN11119.pdf | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
AN11304.pdf | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
Leaflet (8) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_DFN2020MD-6_2023.pdf | DFN2020MD-6 Leadless package with side-wettable flanks | Leaflet | 2023-09-19 |
nexperia_document_leaflet_DFN2020MD-6_2023-CHN.pdf | 带有侧边可湿焊盘的无引脚封装 | Leaflet | 2023-09-19 |
nexperia_document_leaflet_SsMOS_for_mobile_2022.pdf | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN.pdf | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
nexperia_document_leaflet_DFN0606_LR_2020.pdf | DFN0606 | Leaflet | 2020-04-15 |
nexperia_document_leaflet_DFN0606_CHN_2020.pdf | DFN0606 Chinese Translation | Leaflet | 2020-04-15 |
nexperia_document_leaflet_WLCSP_201803_CHN.pdf | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
nexperia_document_leaflet_WLCSP_201803.pdf | Small-signal MOSFETs in WLCSP - Smallest size - lowest RDS(on) | Leaflet | 2018-04-25 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DFN2020MD-6_SOT1220_mk.png | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
User manual (3) |
|||
File name | Title | Type | Date |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
The_Power_MOSFET_Handbook_Chinese_Version_201808.pdf | The Power MOSFET Handbook - Chinese Version 201808 | User manual | 2019-11-12 |
UM90001.pdf | Store and transport requirements | User manual | 2018-04-06 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.