Key features and benefits
- Ultra low diode capacitance down to Cd = 0.4 pF typ.
- ESD protection of ultra high-speed applications
- Single line, multiline arrays and rail-to-rail configurations
- Maximum PCB design flexibility
- Ultra low leakage current down to... IRM = 5 nA
- Minimum PCB area requirements
- Ultra small packages
- Very low clamping voltages compared to varistors
- IEC 61000-4-2; level 4 (ESD), and AECQ101 qualified
Key applications
- Portable electronics including cellular handsets and accessories
- Audio and video equipment
- Antenna protection
- USB interfaces
- High-speed data lines
Focus Product Families
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
IP4284CZ10-TBR; IP4284CZ10-TT | ESD protection for ultra high-speed interfaces | ACT |
|
IP4284CZ10-TBR | ESD protection for ultra high-speed interfaces | EndOfLife | |
IP4284CZ10-TT | ESD protection for ultra high-speed interfaces | EndOfLife | |
PESD3V3U1UA_UB_UL | ACT |
|
|
PESD3V3U1UA | Ultra low capacitance unidirectional ESD protection diodes | Production | |
PESD3V3U1UB | Ultra low capacitance unidirectional ESD protection diodes | Production | |
PESD3V3U1UL | Ultra low capacitance unidirectional ESD protection diodes | Production | |
PESD3V3U1UT | Ultra low capacitance ESD protection diode in SOT23 package | Production | |
PESD5V0U1UA_UB_UL | Ultra low capacitance unidirectional ESD protection diodes | ACT |
|
PESD5V0U1UL | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESDxU1UT series | Ultra low capacitance ESD protection diode in SOT23 package | ACT |
|
PESD12VU1UT | Ultra low capacitance ESD protection diode in SOT23 package | Production | |
PESD15VU1UT | Ultra low capacitance ESD protection diode in SOT23 package | Production | |
PESD24VU1UT | Ultra low capacitance ESD protection diode in SOT23 package | Production | |
PESD3V3U1UT | Ultra low capacitance ESD protection diode in SOT23 package | Production | |
PESD5V0U1UT | Ultra low capacitance ESD protection diode in SOT23 package | Production | |
PESDxV4UF; PESDxV4UG; PESDxV4UW | Very low capacitance unidirectional quadruple ESD protection diode arrays | ACT |
|
PESD3V3V4UF | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
PESD3V3V4UG | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
PESD5V0V4UF | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
PESD5V0V4UG | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
IP4059CX5 | Integrated USB 2.0 and USB OTG ESD protection to IEC 61000-4-2 level 4 | EndOfLife | |
IP4220CZ6 | Dual USB 2.0 integrated ESD protection | Production | |
IP4221CZ6-S | ESD protection for high-speed interfaces | EndOfLife | |
IP4221CZ6-XS | ESD protection for high-speed interfaces | EndOfLife | |
IP4233CZ6 | Ultra low capacitance ESD protection for Ethernet ports | EndOfLife | |
IP4280CZ10 | ESD protection for HDMI interface | EndOfLife | |
IP4282CZ6 | ESD protection for high-speed interfaces | EndOfLife | |
IP4283CZ10-TBA | ESD protection for ultra high-speed interfaces | Production | |
IP4283CZ10-TBR | ESD protection for ultra high-speed interfaces | Production | |
IP4283CZ10-TT | EndOfLife | ||
IP4285CZ6-TD | ESD protection for high-speed interfaces | EndOfLife | |
IP4285CZ6-TY | ESD protection for high-speed interfaces | EndOfLife | |
IP4285CZ9-TBB | ESD protection for high-speed interfaces | EndOfLife | |
IP4286CZ6-TBF | Integrated 4-channel ESD protection | EndOfLife | |
IP4286CZ6-TTY | Integrated 4-channel ESD protection | EndOfLife | |
IP4292CZ10-TBR | ESD protection for ultra high-speed interfaces | NotForDesignIn | |
IP4294CZ10-TBR | ESD protection for ultra high-speed interfaces | Production | |
IP4358CX6 | Quad channel low capacitance ESD protection | EndOfLife | |
IP4359CX4 | Dual channel low capacitance high performance ESD protection | EndOfLife | |
IP4369CX4 | ESD protection for high-speed interfaces | Production | |
IP4856CX25 | SD 3.0-compliant memory card integrated dual voltage level translator with EMI filter and ESD protection | EndOfLife | |
MMBZ10VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ16VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ16VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ20VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ27VST-Q | Low capacitance bidirectional single ESD protection diode | Production | |
MMBZ27VZLS-Q | Low capacitance bidirectional single line ESD protection diode | Production | |
MMBZ33VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VST-Q | Low capacitance bidirectional single ESD protection diode | Production | |
MMBZ33VZLS-Q | Low capacitance bidirectional single line ESD protection diode | Production | |
MMBZ5V6A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V8A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ9V1A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ9V1AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
NUP1301 | Ultra low capacitance ESD protection array | Production | |
NUP1301-Q | Ultra low capacitance ESD protection array | Production | |
NUP1301U | Ultra low capacitance ESD protection array | Production | |
NUP1301U-Q | Ultra low capacitance ESD protection array | Production | |
PESD12VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD12VW1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD12VY1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD15VR1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD15VU1UT-Q | Ultra low capacitance ESD protection diode | Production | |
PESD15VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD15VW1ACSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD15VW1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD15VW1UCSF | Extremely low capacitance unidirectional ESD protection diode | Production | |
PESD16VX1UL | Ultra low capacitance unidirectional ESD protection diode | EndOfLife | |
PESD18VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD18VF1BBL | Bidirectional ESD protection diode | Production | |
PESD18VF1BBL-Q | Bidirectional ESD protection diode | Production | |
PESD18VF1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD18VF1BL | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD18VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD18VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD18VF1BSF | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD18VV1BASF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD18VY1BBIF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1LVDS | ESD protection for in-vehicle ultra high-speed interfaces | Production | |
PESD1USB30 | ESD protection for differential data lines | Production | |
PESD1V0C1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0H1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0R1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0R1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0R1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0R1BESF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0R1BFSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0R1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0Y1BBSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1V0Y1BIF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1V2Y1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD20VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD20VY1BBSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD22VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD24VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD24VF1BBL | Bidirectional ESD protection diode | Production | |
PESD24VF1BBL-Q | Bidirectional ESD protection diode | Production | |
PESD24VF1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD24VF1BL | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD24VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD24VF1BSF | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD24VL1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD24VV1BBSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD24VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD24VY1BSF | Very low harmonic distortion bidirectional ESD protection diode | Production | |
PESD27VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD2ETH-AD | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETH-AX | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETH-D | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETH-X | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHAD-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHAX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHD-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2ETHX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD2USB30 | ESD protection for differential data lines | Production | |
PESD2V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD2V0Y1BXM | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD2V5X1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2V5Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD2V8R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD2V8Y1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD30VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD30VF1BBL | Bidirectional ESD protection diode | Production | |
PESD30VF1BBL-Q | Bidirectional ESD protection diode | Production | |
PESD30VF1BL | Bidirectional ESD protection diode | NotForDesignIn | |
PESD30VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD30VF1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD30VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD32VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD32VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD32VL1BA | Low capacitance bidirectional ESD protection diode | Production | |
PESD33VV1ASF | Very low capacitance high voltage asymmetric bidirectional ESD protection diode | Production | |
PESD36VV1ASF | Very low capacitance high voltage asymmetric bidirectional ESD protection diode | Production | |
PESD3USB30 | ESD protection for differential data lines | Production | |
PESD3V3C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD3V3C2UM | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD3V3F1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD3V3F2UT | ESD protection diode | Production | |
PESD3V3HS2-SF | Very low clamping bidirectional ESD protection diode | Production | |
PESD3V3L1BBSF | Very low clamping bidirectional ESD protection diode | Production | |
PESD3V3L1BSF | Very low clamping bidirectional ESD protection diode | Production | |
PESD3V3L1UA | EndOfLife | ||
PESD3V3L1UB | Low capacitance unidirectional ESD protection diode | Production | |
PESD3V3L1UL | Low capacitance unidirectional ESD protection diode | Production | |
PESD3V3NW-SF | Extremely low capacitance bidirectional ESD protection | Production | |
PESD3V3R1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3R1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3S1BL | Low capacitance bidirectional ESD protection diode | Production | |
PESD3V3V1BL | Low capacitance bidirectional ESD protection diode | Production | |
PESD3V3V4UK | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
PESD3V3W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3X1BCSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD3V3X1BL | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD3V3X2UT | ESD protection diode | Production | |
PESD3V3X4UHC | 4-fold ESD protection array for high-speed interfaces | Production | |
PESD3V3X4UHM | 4-fold ESD protection array for SD-card protection | Production | |
PESD3V3Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD3V3Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Z1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V6Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD3V6Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0X1BESF | Very low capacitance bidirectional ESD protection diode | Production | |
PESD4V0X2UM | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4V0Y1BBSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD4V0Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD4V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Z1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Z2BCDF | Extremely low clamping low capacitance ESD protection | Production | |
PESD5V0C1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1ULS-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
PESD5V0C1USF | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0C2BDF | Extremely low clamping low capacitance ESD protection | Production | |
PESD5V0C2UM | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD5V0C2UM-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD5V0F1BL | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0F1BL-Q | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0F1BLD | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0F1BLD-Q | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0F1BRLD | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0F1BRLD-Q | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0F1BRSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0F1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0F1BSH | Ultra low capacitance bidirectional ESD protection diode | EndOfLife | |
PESD5V0F1USF | Extremely low capacitance unidirectional ESD protection diode | Production | |
PESD5V0F2UT | ESD protection diode | Production | |
PESD5V0F5UF | Femtofarad unidirectional fivefold ESD protection array | EndOfLife | |
PESD5V0F5UV | Femtofarad unidirectional fivefold ESD protection array | EndOfLife | |
PESD5V0H1BLG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0H1BLL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0H1BSN | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0H2BFG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0HS-SF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0HS2-SF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0L1ULS-Q | Unidirectional ESD protection diode | Production | |
PESD5V0L6UAS | Low capacitance 6-fold ESD protection diode arrays | EndOfLife | |
PESD5V0L6US | Low capacitance 6-fold ESD protection diode arrays | EndOfLife | |
PESD5V0L7BAS | Low capacitance 7-fold bidirectional ESD protection diode arrays | EndOfLife | |
PESD5V0L7BS | Low capacitance 7-fold bidirectional ESD protection diode arrays | EndOfLife | |
PESD5V0R1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0R1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0R1BDSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0U1UA | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0U1UA-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0U1UB | Ultra low capacitance unidirectional ESD protection diodes | Production | |
PESD5V0U1UB-Q | Ultra low capacitance unidirectional ESD protection diodes | Production | |
PESD5V0U1USL | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0U1UT-Q | Ultra low capacitance ESD protection diode | Production | |
PESD5V0V1BSH | Low capacitance bidirectional ESD protection diode | EndOfLife | |
PESD5V0V1USF | Very low capacitance unidirectional ESD protection diode | EndOfLife | |
PESD5V0V4UK | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
PESD5V0W1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BCAL | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BCL | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BCSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BL | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BL-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BQ | Ultra low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0X1BT | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1BT-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X1UAB | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0X1UALD | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0X1UALD-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0X1UB | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0X1ULD | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0X1ULD-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD5V0X2UAM | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UAMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UM | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UMB-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X2UT | ESD protection diode | Production | |
PESD5V0Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0Z1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V5C1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V5C1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V5C1UBSF | Very low capacitance unidirectional ESD protection diode | Production | |
PESD5V5C1UL | Extremely low clamping unidirectional ESD protection diode | Production | |
PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
PESD5V5HS-SF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V5HS2-SF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V5S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | |
PESD5V5V1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
PESD6V5C1USF | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD7V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD7V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD7V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD7V1R1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD7V1R1BDSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD9V0C1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD9V0V4UK | Very low capacitance unidirectional quadruple ESD protection diode arrays | EndOfLife | |
PESD9V0W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD9V0W1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD9V0Z1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PHDMI2AB4 | ESD protection for ultra high-speed interfaces | Production | |
PHDMI2BB4 | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PHDMI2F4 | ESD protection for ultra high-speed interfaces | NotForDesignIn | |
PHDMI2FC4 | Very low capacitance unidirectional ESD protection diode array | Production | |
PHDMI2FR4 | ESD protection for ultra high-speed interfaces | Production | |
PHDMI2FS4 | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PRTR5V0U1T | Ultra low capacitance single rail-to-rail ESD protection | EndOfLife | |
PRTR5V0U2AX | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PRTR5V0U2AX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PRTR5V0U2D | Ultra low capacitance double rail-to-rail ESD protection | EndOfLife | |
PRTR5V0U2F | Ultra low capacitance double rail-to-rail ESD protection | Production | |
PRTR5V0U2K | Ultra low capacitance double rail-to-rail ESD protection | EndOfLife | |
PRTR5V0U2X | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PRTR5V0U2X-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PRTR5V0U4AD | Integrated quad ultra-low capacitance ESD protection | EndOfLife | |
PRTR5V0U4D | Ultra low capacitance quadruple rail-to-rail ESD protection | Production | |
PRTR5V0U4D-Q | Ultra low capacitance quadruple rail-to-rail ESD protection | Production | |
PRTR5V0U4Y | Integrated quad ultra-low capacitance ESD protection | EndOfLife | |
PRTR5V0U6AS | High speed interface ESD protection to IEC 61000-4-2 level 4 | EndOfLife | |
PRTR5V0U8S | Integrated octal low-capacity ESD protection to IEC 61000-4-2 level 4 | EndOfLife | |
PUSB2X4D | ESD protection for high-speed interfaces | EndOfLife | |
PUSB2X4Y | ESD protection for high-speed interfaces | EndOfLife | |
PUSB3AB2DF | Extremely low clamping low capacitance ESD protection | Production | |
PUSB3AB4 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3AB6 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | |
PUSB3BB4 | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PUSB3CB4 | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PUSB3F96 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3F97 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3F99 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FA1 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FA2 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FA3 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FR4 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FR6 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FS4 | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PUSB3TB6 | ESD protection for ultra high-speed interfaces | Production |
Brochure (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Application_Guide_for_ESD_protection_USB_3_2.pdf | Protected connection for mobile devices | Brochure | 2018-03-27 |
Leaflet (6) |
|||
File name | Title | Type | Date |
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN.pdf | 高速数据线的 紧凑型二合一 TrEOS保护 | Leaflet | 2021-02-22 |
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines.pdf | ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 | Leaflet | 2021-02-01 |
TrEOS_ESD_protection_for_USB_Type-C_leaflet_CN.pdf | 面向USB Type-C®的 | Leaflet | 2020-03-27 |
Nexperia_TrEOS_ESD_protection_for_USB_Type-C_leaflet.pdf | TrEOS ESD protection for USB Type-C | Leaflet | 2020-03-06 |
Nexperia_NFC_Antenna_Protection_diodes_leaflet.pdf | NFC Antenna Protection Diodes | Leaflet | 2019-05-31 |
Nexperia_document_leaflet_PESD3V3V1BCSF-PESD3V3U1BCSF_UltraLowClamp_201805.pdf | Ultra low clamp 3.3 V reverse standoff voltage ESD protection | Leaflet | 2018-05-08 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DSN0603-2_SOD962-2_mk.png | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
White paper (2) |
|||
File name | Title | Type | Date |
Whitepaper_ESD_protection_devices_for_USB4_CN.pdf | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
Whitepaper_ESD_protection_devices_for_USB4.pdf | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.