Logic functions in thin-shrink small outline surface mount packages

Logic functions in thin-shrink small outline surface mount packages

The TSSOP logic portfolio comprises functions in 14-, 16-, 20-, and 24- pin packages as well as 16-bit functions in 48- 56- and 64-pin packages. They are surface mount packages with gull-wing pins. Pin pitch is typically 0.65 mm. TSSOP packages provide 35 to 65 % space saving compared to SOIC solutions. Profile height is 35 % less than SOIC solutions.

Key features and benefits

Features and benefits

  • Small footprint
  • Surface mount
  • 0.65 mm pitch
  • Pb-free, RoHS and dark green compliant
  • Temperature range -40 °C to 125 °C
  • AEC-Q100 qualified

Key applications

Applications

  • Industrial
  • Consumer
  • Portable
  • Automotive

Parametric search

TSSOP
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
CBT16292DGG 12-bit 1-of-2 multiplexer/demultiplexer EndOfLife
74HC160PW Presettable synchronous BCD decade counter; asynchronous reset EndOfLife
74HC4049PW Hex inverting HIGH-to-LOW level shifter Production
74HCT4075PW EndOfLife
NPIC6C596PW Power logic 8-bit shift register; open-drain outputs EndOfLife
NPIC6C596APW Power logic 8-bit shift register; open-drain outputs EndOfLife
74HC4050PW Hex non-inverting HIGH-to-LOW level shifter Production
NPIC6C595PW Power logic 8-bit shift register; open-drain outputs EndOfLife
NPIC6C595PW-Q100 Power logic 8-bit shift register; open-drain outputs EndOfLife
74HCT85PW 4-bit magnitude comparator Production
74AHCT244PW Octal buffer/line driver; 3-state Production
74ALVC16836ADGG 20-bit registered driver with inverted register enable; 3‑state EndOfLife
74ALVCH16646DGG 16-bit bus transceiver/register; 3-state Production
74AHC244PW Octal buffer/line driver; 3-state Production
74ALVC16834ADGG 18-bit registered driver with inverted register enable (3‑state) EndOfLife
74AHC04PW Hex inverter Production
74ALVCH16841DGG 20-bit bus interface D-type latch; 3-state Production
74ALVC162834ADGG 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state EndOfLife
74ALVC16835ADGG 18-bit registered driver; 3-state EndOfLife
74AHC9541APW Octal buffer/line driver; 3-state Production
74ALVCH16500DGG 18-bit universal bus transceiver; 3-state Production
74AHCT04PW Hex inverter Production
74ALVCH16827DGG 20-bit buffer/line driver, non-inverting; 3-state Production
74ALVCH162827DGG 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state Production
74ALVC162334ADGG 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) EndOfLife
74AHCV05APW Hex inverter Schmitt trigger with open-drain outputs Production
74ALVC162836ADGG 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) EndOfLife
74ALVCH16652DGG 16-bit transceiver/register with dual enable; 3-state Production
74AVC16334ADGG 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state EndOfLife
74ALVCH162601DGG 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state Production
74ALVCH16843DGG 18-bit bus-interface D-type latch; 3-State Production
74AVC16374DGG 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state EndOfLife
74ALVC162835ADGG 18-bit registered driver with 30 Ohm termination resistors; 3-state EndOfLife
74AVCH16244DGG 16-bit buffer/line driver; 3.6 V tolerant; 3-state EndOfLife
74HCT367PW Hex buffer/line driver; 3-state Production
74AHCT07APW Hex buffer with open-drain outputs Production
74HC85PW 4-bit magnitude comparator Production
74AHCT14APW Hex inverting Schmitt trigger Production
74ALVCH16543DGG 16-bit D-type registered transceiver; 3-state Production
74ALVCH16825DGG 18-bit buffer/driver; 3-state Production
74AVC16373DGG 16-bit D-type transparent latch; 3.6 V tolerant; 3-state EndOfLife
74CBTLV16211DGG 24-bit bus switch EndOfLife
74HC688PW 8-bit magnitude comparator Production
74HC151PW 8-input multiplexer Production
74ALVT16543DGG 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) EndOfLife
74HCT151PW 8-input multiplexer Production
74HCT4538PW Dual retriggerable precision monostable multivibrator Production
74ALVCH16600DGG 18-bit universal bus transceiver; 3-state Production
NPIC6C596PW-Q100 Power logic 8-bit shift register; open-drain outputs EndOfLife
74AVC16244DGG 16-bit buffer/line driver; 3.6 V tolerant; 3-state EndOfLife
74AVCH16245DGG 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state EndOfLife
74AHCT244APW Octal buffer/line driver; 3-state Production
CBTD16211DGG 24-bit level shifting bus exchange switch with 12-bit output enables EndOfLife
PDI1284P11DGG 3.3 V parallel interface transceiver/buffer EndOfLife
NPIC6C596APW-Q100 Power logic 8-bit shift register; open-drain outputs EndOfLife
74ALVCH16952DGG 16-bit registered transceiver; 3-state Production
74AVC16245DGG 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state EndOfLife
74HC367PW Hex buffer/line driver; 3-state Production
74ALVCH16601DGG 18-bit universal bus transceiver; 3-state Production
74AHCV07APW Hex buffer with open-drain outputs Production
CBT16212DGG 24-bit bus exchange switch with 12-bit output enables EndOfLife
CBT16211DGG 24-bit bus switch with 12-bit output enables EndOfLife
74HCT4094PW 8-stage shift-and-store bus register Production
74HC21PW-Q100 Dual 4-input AND gate Production
74HCT4075PW-Q100 EndOfLife
74ALVC16245DGG-Q100 16-bit transceiver with direction pin; 3-state Production
74HCT253PW Dual 4-input multiplexer; 3-state Production
74LVC574APW-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74HC590PW-Q100 8-bit binary counter with output register; 3-state Production
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HC112PW-Q100 Dual JK flip-flop with set and reset; negative-edge trigger Production
74HCT4046APW Phase-locked loop with VCO Production
74LVC86APW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HCT241PW-Q100 Octal buffer/line driver; 3-state Production
74LV00PW-Q100 Quad 2-input NAND gate Production
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74HC7540PW Octal Schmitt trigger buffer/line driver; 3-state; inverting Production
74HC237PW 3-to-8 line decoder, demultiplexer with address latches Production
74LVC10APW-Q100 Triple 3-input NAND gate Production
74HCT594PW 8-bit shift register with output register Production
74HC137PW 3-to-8 line decoder, demultiplexer with address latches; inverting Production
74HCT597PW 8-bit shift register with input flip-flops Production
74HCT166PW 8-bit parallel-in/serial out shift register Production
74ALVC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC4514PW-Q100 4-to-16 line decoder/demultiplexer with input latches Production
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state Production
74HCT390PW Dual decade ripple counter Production
74LV14PW-Q100 Hex inverting Schmitt trigger Production
74LVC08APW Quad 2-input AND gate Production
74AHC00PW-Q100 Quad 2-input NAND gate Production
74AHC02PW-Q100 Quad 2-input NOR gate Production
74AHCT240PW Octal buffer/line driver; inverting; 3-state Production
74VHC244PW Octal buffer/line driver; 3-state Production
74AHC125PW-Q100 Quad buffer/line driver; 3-state Production
74AHC14PW-Q100 Hex inverting Schmitt trigger Production
74AHCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74AHC164PW-Q100 8-bit serial-in/parallel-out shift register Production
74ABT16245BDGG 16-bit bus transceiver; 3-state Production
74AHC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT257PW Quad 2-input multiplexer; 3-state Production
74AHC86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74AHC257PW Quad 2-input multiplexer; 3-state Production
74AHC595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHC374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74VHCT244PW Octal buffer/line driver; 3-state Production
74AHC245PW Octal bus transceiver; 3-state Production
74VHC245PW Octal bus transceiver; 3-state Production
74AHC373PW Octal D-type transparant latch; 3-state Production
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHCT157PW-Q100 Quad 2-input multiplexer Production
74AHCT139PW Dual 2-to-4 line decoder/demultiplexer Production
74AHCT123APW Dual retriggerable monostable multivibrator with reset Production
74AHCT157PW Quad 2-input multiplexer Production
74ALVC16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state Production
74ALVC573PW Octal D-type transparent latch; 3-state Production
74AHCT245PW Octal bus transceiver; 3-state Production
74AHCV14APW Hex inverting Schmitt trigger Production
74ABT16244ADGG 16-bit buffer/line driver; 3-state Production
74AHCT377PW Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74ALVC02PW Quad 2-input NOR gate Production
74ABT04PW Hex inverter Production
74ALVC16245DGG 16-bit transceiver with direction pin; 3-state Production
74AHC123APW Dual retriggerable monostable multivibrator with reset Production
74ALVC541PW Octal buffer/line driver; 3-state Production
74AHCT86PW Quad 2-input EXCLUSIVE-OR gate Production
74AHC00PW Quad 2-input NAND gate Production
74AHC02PW Quad 2-input NOR gate Production
74AHC132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74AHC157PW-Q100 Quad 2-input multiplexer Production
74ABT126PW Quad buffer; 3-state Production
74ABT00PW Quad 2-input NAND gate Production
74ABT162244DGG 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74LVC14APW Hex inverting Schmitt trigger with 5 V tolerant input Production
74HC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT30PW-Q100 8-input NAND gate Production
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHC245PW-Q100 Octal bus transceiver; 3-state Production
74AHCT74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT594PW-Q100 8-bit shift register with output register Production
74ABT244PW Octal buffer/line driver; 3-state Production
74ALVC08PW Quad 2-input AND gate Production
74AHC126PW-Q100 Quad buffer/line driver; 3-state Production
74AHC08PW-Q100 Quad 2-input AND gate Production
74ABT162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state Production
74ABT74PW Dual D-type flip-flop with set and reset; positive edge-trigger Production
74ABT32PW Quad 2-input OR gate Production
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state Production
74AHC132PW Quad 2-input NAND Schmitt trigger Production
74AHC244PW-Q100 Octal buffer/line driver; 3-state Production
74AHC139PW Dual 2-to-4 line decoder/demultiplexer Production
74AHC30PW 8-input NAND gate Production
74AHCT574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHCT132PW Quad 2-input NAND Schmitt trigger Production
74AHCT240PW-Q100 Octal buffer/line driver; inverting; 3-state Production
74AHCT74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC125PW-Q100 Quad buffer/line driver; 3-state Production
74AHCT32PW Quad 2-input OR gate Production
74AHC14PW Hex inverting Schmitt trigger Production
74AHCT541PW Octal buffer/line driver; 3-state Production
74AHCT30PW 8-input NAND gate Production
74ABT08PW Quad 2-input AND gate Production
74ABT245PW Octal transceiver with direction pin; 3-state Production
74ABTH162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state Production
74AHCU04PW Hex unbuffered inverter Production
74ALVC245PW Octal bus transceiver; 3-state Production
74AHC594PW 8-bit shift register with output register Production
74ALVT16244DGG 16-bit buffer/line driver; 3-state Production
74HC20PW-Q100 Dual 4-input NAND gate Production
74HC139PW Dual 2-to-4 line decoder/demultiplexer Production
74AHCT573PW-Q100 Octal D-type transparent latch; 3-state Production
74AHC32PW-Q100 Quad 2-input OR gate Production
74AHC30PW-Q100 8-input NAND gate Production
74AHC541PW Octal buffer/line driver; 3-state Production
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHCT273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC32PW Quad 2-input OR gate Production
74AHCT14PW Hex inverting Schmitt trigger Production
74AHC541PW-Q100 Octal buffer/line driver; 3-state Production
74AHCT125PW-Q100 Quad buffer/line driver; 3-state Production
74AHCT14PW-Q100 Hex inverting Schmitt trigger Production
74AHC594PW-Q100 8-bit shift register with output register Production
74AHCT17APW Hex buffer Schmitt trigger Production
74AHCT126PW Quad buffer/line driver; 3-state Production
74AHC86PW Quad 2-input EXCLUSIVE-OR gate Production
74AHCT08PW-Q100 Quad 2-input AND gate Production
74AHCT244PW-Q100 Octal buffer/line driver; 3-state Production
74AHCV244APW Octal buffer/line driver; 3-state Production
74AVC16245DGG-Q100 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state EndOfLife
74AHCT595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHCT594PW 8-bit shift register with output register Production
74ALVC244PW Octal buffer/line driver; 3-state Production
74ABT16245BDGG-Q100 16-bit bus transceiver; 3-state EndOfLife
74ABT20PW Dual 4-input NAND gate EndOfLife
74AHC126PW Quad buffer/line driver; 3-state Production
74ALVC00PW Quad 2-input NAND gate Production
74AHC08PW Quad 2-input AND gate Production
74HC03PW-Q100 Quad 2-input NAND gate; open-drain output Production
74AHC157PW Quad 2-input multiplexer Production
74AHCT00PW Quad 2-input NAND gate Production
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC4046APW-Q100 Phase-locked loop with VCO Production
74ALVT16501DGG 18-bit universal bus transceiver; 3-state EndOfLife
74HC4520PW Dual 4-bit synchronous binary counter Production
74HC594PW-Q100 8-bit shift register with output register Production
74HCT11PW-Q100 Triple 3-input AND gate Production
74ALVCH16501DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16373DGG 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state Production
74HC32PW Quad 2-input OR gate Production
74AHCT32PW-Q100 Quad 2-input OR gate Production
74HC365PW Hex buffer/line driver; 3-state Production
74HC4002PW-Q100 Dual 4-input NOR gate Production
74HC374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AVC16836ADGG 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state EndOfLife
74HCT151PW-Q100 8-input multiplexer Production
74ALVT16821DGG 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state Production
74HC11PW-Q100 Triple 3-input AND gate Production
74HCT365PW-Q100 Hex buffer/line driver; 3-state Production
74HC165PW-Q100 8-bit parallel-in/serial out shift register Production
74HCT175PW Quad D-type flip-flop with reset; positive-edge trigger Production
74HC257PW Quad 2-input multiplexer; 3-state Production
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer Production
74HC238PW 3-to-8 line decoder/demultiplexer Production
74HC240PW Octal buffer/line driver; 3-state; inverting Production
74HC251PW-Q100 8-input multiplexer; 3-state Production
74HC27PW-Q100 Triple 3-input NOR gate Production
74HC30PW-Q100 8-input NAND gate Production
74ABT125PW Quad buffer; 3-state Production
74ABT16240ADGG 16-bit inverting buffer/line driver; 3-state Production
74HC4020PW-Q100 14-stage binary ripple counter Production
74HC4017PW Johnson decade counter with 10 decoded outputs Production
74HC154PW 4-to-16 line decoder/demultiplexer Production
74HC157PW-Q100 Quad 2-input multiplexer Production
74HC174PW Hex D-type flip-flop with reset; positive-edge trigger Production
74HC20PW Dual 4-input NAND gate Production
74AHC377PW Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74HC10PW Triple 3-input NAND gate Production
74LVC157APW-Q100 Quad 2-input multiplexer Production
74AHC573PW Octal D-type transparent latch; 3-state Production
74HC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HC259PW-Q100 8-bit addressable latch Production
74HC151PW-Q100 8-input multiplexer Production
74HCT273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74HC05PW Hex inverter with open-drain outputs Production
74HC390PW Dual decade ripple counter Production
74LVC06APW-Q100 Hex inverter with open-drain outputs Production
74HCT251PW 8-input multiplexer; 3-state Production
74LVC125APW Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74AHCT541PW-Q100 Octal buffer/line driver; 3-state Production
74HC40103PW 8-bit synchronous binary down counter Production
74LV164PW-Q100 8-bit serial-in/parallel-out shift register Production
74HCT74PW Dual D-type flip-flop with set and reset; positive edge-trigger Production
74LVC07APW-Q100 Hex buffer with open-drain outputs Production
74HC193PW-Q100 Presettable synchronous 4-bit binary up/down counter Production
74LV540APW Octal buffer/line driver; 3-state; inverting Production
74AHCT164PW 8-bit serial-in/parallel-out shift register Production
74HC161PW Presettable synchronous 4-bit binary counter; asynchronous reset Production
74AHCT00PW-Q100 Quad 2-input NAND gate Production
74HC366PW-Q100 Hex buffer/line driver; 3-state; inverting Production
74AVC16374DGG-Q100 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state EndOfLife
74HCU04PW Hex unbuffered inverter Production
74AHCT02PW Quad 2-input NOR gate Production
74AHC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHC573PW-Q100 Octal D-type transparent latch; 3-state Production
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHCT08PW Quad 2-input AND gate Production
74HC251PW 8-input multiplexer; 3-state Production
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74LV132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC00APW Quad 2-input NAND gate Production
74HCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LV4060PW 14-stage binary ripple counter with oscillator Production
74HC253PW Dual 4-input multiplexer; 3-state Production
74HC08PW Quad 2-input AND gate Production
74AHCT164PW-Q100 8-bit serial-in/parallel-out shift register Production
74HC245PW-Q100 Octal bus transceiver; 3-state Production
74ALVCH16823DGG 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74HCT02PW-Q100 Quad 2-input NOR gate Production
74HC73PW Dual JK flip-flop with reset; negative-edge trigger Production
74ALVT162821DGG 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state Production
74LV123PW Dual retriggerable monostable multivibrator with reset Production
74AHCT138PW 3-to-8 line decoder/demultiplexer; inverting Production
74HC02PW Quad 2-input NOR gate Production
74HCT10PW Triple 3-input NAND gate Production
74HC4002PW Dual 4-input NOR gate Production
74LV244PW Octal buffer/line driver; 3-state Production
74HCT574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HC14PW Hex inverting Schmitt trigger Production
74LV02PW Quad 2-input NOR gate EndOfLife
74HC241PW Octal buffer/line driver; 3-state Production
74LV17APW Hex buffer Schmitt trigger Production
74HC164PW 8-bit serial-in, parallel-out shift register Production
74HCT377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74LVC162245ADGG-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC125APW-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74HC244PW-Q100 Octal buffer/line driver; 3-state Production
74LVC11PW-Q100 Triple 3-input AND gate Production
74HC4040PW 12-stage binary ripple counter Production
74LV595PW 8-bit serial-in/serial-out or parallel-out shift register; 3-state Production
74LVC06APW Hex inverter with open-drain outputs Production
74HC240PW-Q100 Octal buffer/line driver; 3-state; inverting Production
74HC04PW Hex inverter Production
74HC86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74ALVCH162244DGG 16-bit buffer/line driver with 30 Ω termination resistor; 3-state Production
74ALVC374PW Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVCH16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state Production
74HC125PW-Q100 Quad buffer/line driver; 3-state Production
74HC21PW Dual 4-input AND gate Production
74AHCT126PW-Q100 Quad buffer/line driver; 3-state Production
74ALVT16373DGG 16-bit transparent D-type latch; 3-state Production
74HC259PW 8-bit addressable latch Production
74HCT7541PW Octal Schmitt trigger buffer/line driver; 3-state Production
74LV08PW-Q100 Quad 2-input AND gate Production
74HCT132PW Quad 2-input NAND Schmitt trigger Production
74LVC2245APW Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74HCT373PW-Q100 Octal D-type transparent latch; 3-state Production
74HCT373PW Octal D-type transparent latch; 3-state Production
74AHC04PW-Q100 Hex inverter Production
74AHC125PW Quad buffer/line driver; 3-state Production
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC04PW-Q100 Hex inverter Production
74AHC138PW 3-to-8 line decoder/demultiplexer; inverting Production
74HC107PW Dual JK flip-flop with reset; negative-edge trigger Production
74HC126PW Quad buffer/line driver; 3-state Production
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC175PW Quad D-type flip-flop with reset; positive-edge trigger Production
74HC08PW-Q100 Quad 2-input AND gate Production
74HC14PW-Q100 Hex inverting Schmitt trigger Production
74HC10PW-Q100 Triple 3-input NAND gate Production
74HCT4020PW-Q100 14-stage binary ripple counter Production
74HCT157PW-Q100 Quad 2-input multiplexer Production
74HC112PW Dual JK flip-flop with set and reset; negative-edge trigger Production
74HCT139PW Dual 2-to-4 line decoder/demultiplexer Production
74HC157PW Quad 2-input multiplexer Production
74HCT4514PW 4-to-16 line decoder/demultiplexer with input latches Production
74HC166PW 8-bit parallel-in/serial out shift register Production
74HCT245PW-Q100 Octal bus transceiver; 3-state Production
74HC153PW Dual 4-input multiplexer Production
74HCT164PW-Q100 8-bit serial-in, parallel-out shift register Production
74HC244PW Octal buffer/line driver; 3-state Production
74HC245PW Octal bus transceiver; 3-state Production
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HCT109PW Dual JK flip-flop with set and reset; positive-edge-trigger Production
74HCT164PW 8-bit serial-in, parallel-out shift register Production
74HC191PW Presettable synchronous 4-bit binary up/down counter Production
74ALVT162827DGG 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state Production
74HC574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74LV32APW Quad 2-input OR gate Production
74HCT30PW-Q100 8-input NAND gate Production
74ALVT16601DGG 18-bit universal bus transceiver; 3-state EndOfLife
74HC595PW 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HCT157PW Quad 2-input multiplexer Production
74HCT109PW-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger Production
74HCT280PW 9-bit odd/even parity generator/checker Production
74HC594PW 8-bit shift register with output register Production
74HCT366PW-Q100 Hex buffer/line driver; 3-state; inverting Production
74HCT4020PW 14-stage binary ripple counter Production
74HCT30PW 8-input NAND gate Production
74HCT240PW-Q100 Octal buffer/line driver; 3-state; inverting Production
74HCT08PW-Q100 Quad 2-input AND gate Production
74HCT259PW 8-bit addressable latch Production
74HC4094PW 8-stage shift-and-store bus register Production
74HCT393PW Dual 4-bit binary ripple counter Production
74LVCH162245ADGG 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74HCT138PW 3-to-8 line decoder/demultiplexer; inverting Production
74HCT11PW Triple 3-input AND gate Production
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCU04APW-Q100 Hex unbuffered inverter Production
74LVCH16541ADGG 16-bit buffer/line driver; 3-state Production
74HCT123PW Dual retriggerable monostable multivibrator with reset Production
74LVT16646ADGG 3.3 V 16-bit bus transceiver; 3-state EndOfLife
74HCT244PW Octal buffer/line driver; 3-state Production
74HCT574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74LVC823APW 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state EndOfLife
74HCT86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HCT245PW Octal bus transceiver; 3-state Production
74HCT257PW Quad 2-input multiplexer; 3-state Production
74HCT32PW Quad 2-input OR gate Production
74HCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT27PW Triple 3-input NOR gate Production
74HCT174PW Hex D-type flip-flop with reset; positive-edge trigger Production
74HCT251PW-Q100 8-input multiplexer; 3-state Production
74LV138PW 3-to-8 line decoder/demultiplexer; inverting Production
74LV4094PW 8-stage shift-and-store bus register Production
74LVC138APW 3-to-8 line decoder/demultiplexer; inverting Production
74HCT365PW Hex buffer/line driver; 3-state Production
74HCT9046APW PLL with band gap controlled VCO EndOfLife
74HCT573PW-Q100 Octal D-type transparent latch; 3-state Production
74VHC595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74LVTH16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator Production
74LVC573APW Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LV244ATPW Octal buffer/line driver; 3-state Production
74LV393PW Dual 4-bit binary ripple counter Production
74HC393PW Dual 4-bit binary ripple counter Production
74LV07APW Hex buffer with open-drain outputs Production
74HCT04PW-Q100 Hex inverter Production
74HCT00PW-Q100 Quad 2-input NAND gate Production
74HC27PW Triple 3-input NOR gate Production
74HC590PW 8-bit binary counter with output register; 3-state Production
74HC377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HC238PW-Q100 3-to-8 line decoder/demultiplexer Production
74HC574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT125PW-Q100 Quad buffer/line driver; 3-state Production
74AHCT125PW Quad buffer/line driver; 3-state Production
74HC161PW-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset Production
74AHCT02PW-Q100 Quad 2-input NOR gate Production
74HC11PW Triple 3-input AND gate Production
74HCT04PW Hex inverter Production
74AHCV17APW Hex buffer Schmitt trigger Production
74ALVCH162245DGG 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state Production
74ALVT16823DGG 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74LVC245APW Octal bus transceiver; 3-state Production
74LVC16240ADGG-Q100 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74AHCV245APW Octal bus transceiver; 3-state Production
74LVC16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74ALVC574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74VHCT126PW-Q100 Quad buffer/line driver; 3-state Production
74VHC541PW-Q100 Octal buffer/line driver; 3-state Production
74LV00PW Quad 2-input NAND gate Production
74LVC157APW Quad 2-input multiplexer Production
74HC00PW-Q100 Quad 2-input NAND gate Production
74HC573PW-Q100 Octal D-type transparent latch; 3-state Production
74VHCT08PW-Q100 Quad 2-input AND gate Production
74VHCT126PW Quad buffer/line driver; 3-state Production
74VHCT08PW Quad 2-input AND gate Production
74LVC16244ADGG 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC16373ADGG 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74HC132PW Quad 2-input NAND Schmitt trigger Production
74LVTN16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74HC125PW Quad buffer/line driver; 3-state Production
74VHCT32PW Quad 2-input OR gate Production
74HC4520PW-Q100 Dual 4-bit synchronous binary counter Production
74LVC86APW Quad 2-input EXCLUSIVE-OR gate Production
74LVCH16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74HCT165PW-Q100 8-bit parallel-in/serial out shift register Production
74HCT193PW Presettable synchronous 4-bit binary up/down counter Production
74LVT240PW 3.3 V Octal inverting buffer/line driver; 3-state Production
74LVT16652ADGG 3.3 V 16-bit bus transceiver/register; 3-state EndOfLife
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74LVCH162373ADGG 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state Production
74VHCT541PW-Q100 Octal buffer/line driver; 3-state Production
74LVT125PW 3.3 V quad buffer; 3-state Production
74LVT16543ADGG 3.3 V 16-bit registered transceiver; 3-state Production
74LVT162373DGG 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state Production
74LVT2241PW 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74LVT162374DGG 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state Production
74LVCU04APW Hex unbuffered inverter Production
74LV14PW Hex inverting Schmitt trigger Production
74LV541ATPW Octal buffer/line driver; 3-state Production
74HCT595PW 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74LVC373APW Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVT14PW 3.3 V hex inverter Schmitt trigger Production
74AHCT573PW Octal D-type transparent latch; 3-state Production
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HC03PW Quad 2-input NAND gate; open-drain output Production
74LVC163PW Presettable synchronous 4-bit binary counter; synchronous reset Production
74HC30PW 8-input NAND gate Production
74HC86PW Quad 2-input EXCLUSIVE-OR gate Production
74HC4538PW Dual retriggerable precision monostable multivibrator Production
74HC163PW Presettable synchronous 4-bit binary counter; synchronous reset EndOfLife
74AHCT132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74AHCV541APW Octal buffer/line driver; 3-state Production
74HC123PW Dual retriggerable monostable multivibrator with reset Production
74HC00PW Quad 2-input NAND gate Production
74HC4060PW 14-stage binary ripple counter with oscillator Production
74HC138PW 3-to-8 line decoder/demultiplexer; inverting Production
74HCT193PW-Q100 Presettable synchronous 4-bit binary up/down counter Production
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74LVC00APW-Q100 Quad 2-input NAND gate Production
74LV541APW Octal buffer/line driver; 3-state Production
74AVC16835ADGG 18-bit registered driver with Dynamic Controlled Outputs; 3-state EndOfLife
74HCT00PW Quad 2-input NAND gate Production
74ALVC32PW Quad 2-input OR gate Production
74HCT125PW Quad buffer/line driver; 3-state Production
74AHCU04PW-Q100 Hex unbuffered inverter Production
74LVC02APW-Q100 Quad 2-input NOR gate Production
74LV245ATPW Octal bus transceiver; 3-state Production
74LVCH16244ADGG 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74LVC827APW 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state EndOfLife
74LV05APW Hex inverter with open-drain outputs Production
74HCT32PW-Q100 Quad 2-input OR gate Production
74LV02APW Quad 2-input NOR gate Production
74LVC574APW Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVT04PW 3.3 V Hex inverter Production
74LVCH16373ADGG 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVT244APW 3.3 V octal buffer/line driver; 3-state Production
74LVT162240ADGG 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state Production
74HC126PW-Q100 Quad buffer/line driver; 3-state Production
74VHCT245PW Octal bus transceiver; 3-state Production
74VHC126PW Quad buffer/line driver; 3-state Production
74VHCT02PW Quad 2-input NOR gate Production
74LVT16373ADGG 3.3 V 16-bit transparent D-type latch; 3-state Production
74LVT16500ADGG 3.3 V 18-bit universal bus transceiver; 3-state EndOfLife
74LVC245APW-Q100 Octal bus transceiver; 3-state Production
74HC373PW-Q100 Octal D-type transparent latch; 3-state Production
74HC541PW Octal buffer/line driver; 3-state Production
74LVC374APW Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HC74PW-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74LVC541APW Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVC594APW 8-bit shift register with output register Production
74HCT10PW-Q100 Triple 3-input NAND gate Production
74HCT153PW-Q100 Dual 4-input multiplexer Production
74HCT112PW Dual JK flip-flop with set and reset; negative-edge trigger Production
74LVCH16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVTH244APW 3.3 V octal buffer/line driver; 3-state Production
74VHC02PW-Q100 Quad 2-input NOR gate Production
74VHCT32PW-Q100 Quad 2-input OR gate Production
74LVC162244ADGG 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LV74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC132APW-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC4075PW-Q100 Triple 3-input OR gate Production
74HC107PW-Q100 Dual JK flip-flop with reset; negative-edge trigger Production
74HC109PW Dual JK flip-flop with set and reset; positive-edge-trigger Production
74HC193PW Presettable synchronous 4-bit binary up/down counter Production
74LVT162245BDGG 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state Production
74LVC74APW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC2244APW Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state Production
74LVT162244BDGG 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state Production
74ALVT16827DGG 20-bit buffer/line driver; non-inverting; 3-state Production
74HCT08PW Quad 2-input AND gate Production
74AHCT86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HC74PW Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HC4024PW 7-stage binary ripple counter EndOfLife
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HCT03PW-Q100 Quad 2-input NAND gate; open-drain output Production
74HCT374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74ALVC14PW Hex inverting Schmitt trigger Production
74ALVC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC573PW Octal D-type transparent latch; 3-state Production
74LVC32APW Quad 2-input OR gate Production
74ALVC04PW Hex inverter Production
74ALVCH16374DGG 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LV244APW Octal buffer/line driver; 3-state Production
74VHCT595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74LVCH162374ADGG 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state Production
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator Production
74LVCH162244ADGG 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC595APW 8-bit serial-in/serial-out or parallel-out shift register; 3-state Production
74HCT573PW Octal D-type transparent latch; 3-state Production
74LV132PW Quad 2-input NAND Schmitt trigger Production
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74HC153PW-Q100 Dual 4-input multiplexer Production
74AHC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74HC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT14PW-Q100 Hex inverting Schmitt trigger Production
74HC4514PW 4-to-16 line decoder/demultiplexer with input latches Production
74HC4094PW-Q100 8-stage shift-and-store bus register Production
74ALVCH16821DGG 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC373PW Octal D-type transparent latch; 3-state Production
74ALVT162245DGG 16-bit transceiver with 30 Ohm termination resistors; 3-state Production
74HCT241PW Octal buffer/line driver; 3-state Production
74HCT259PW-Q100 8-bit addressable latch Production
74ALVCH16245DGG 16-bit transceiver with direction pin; 3-state Production
74HCT153PW Dual 4-input multiplexer Production
74HCT74PW-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74LV164PW 8-bit serial-in/parallel-out shift register Production
74VHC126PW-Q100 Quad buffer/line driver; 3-state Production
74LVC240APW Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74HCT4040PW 12-stage binary ripple counter Production
74LVT640PW 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74VHC541PW Octal buffer/line driver; 3-state Production
74LVC74APW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVCH16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LV00APW Quad 2-input NAND gate Production
74LVT245PW 3.3 V octal transceiver with direction pin; 3-state Production
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74HC4060PW-Q100 14-stage binary ripple counter with oscillator Production
74ALVC125PW Quad buffer/line driver; 3-state Production
74HC32PW-Q100 Quad 2-input OR gate Production
74HC365PW-Q100 Hex buffer/line driver; 3-state Production
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74HC132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74HC4046APW Phase-locked loop with VCO Production
74HC257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HC4024PW-Q100 7-stage binary ripple counter EndOfLife
74HC4020PW 14-stage binary ripple counter Production
74AHCT04APW Hex inverter Production
74AHC574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC173PW Quad D-type flip-flop; positive-edge trigger; 3-state Production
74AHCT245PW-Q100 Octal bus transceiver; 3-state Production
74HC164PW-Q100 8-bit serial-in, parallel-out shift register Production
74HCT14PW Hex inverting Schmitt trigger Production
74HC597PW 8-bit shift register with input flip-flops Production
74AHCT374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74LVC16241ADGG 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74HCT154PW 4-to-16 line decoder/demultiplexer Production
74HCT132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74HC373PW Octal D-type transparent latch; 3-state Production
74AVC16834ADGG 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state EndOfLife
74HCT02PW Quad 2-input NOR gate Production
74HCT163PW Presettable synchronous 4-bit binary counter; synchronous reset EndOfLife
74VHCT125PW Quad buffer/line driver; 3-state Production
74HCT03PW Quad 2-input NAND gate; open-drain output Production
74LV07ATPW Hex buffer with open-drain outputs Production
74LV04ATPW Hex inverter Production
74LV08PW Quad 2-input AND gate Production
74HCT86PW Quad 2-input EXCLUSIVE-OR gate Production
74HC7541PW Octal Schmitt trigger buffer/line driver; 3-state Production
74LVC10APW Triple 3-input NAND gate Production
74LV04PW Hex inverter Production
74LV165PW 8-bit parallel-in/serial-out shift register Production
74LV245PW Octal bus transceiver; 3-state Production
74HC75PW Quad bistable transparent latch Production
74LV08APW Quad 2-input AND gate Production
74HCT126PW-Q100 Quad buffer/line driver; 3-state Production
74ALVT162823DGG 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state Production
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74LV165PW-Q100 8-bit parallel-in/serial-out shift register Production
74LVT16501ADGG 3.3 V LVT 18-bit universal bus transceiver; 3-state EndOfLife
74HCT27PW-Q100 Triple 3-input NOR gate Production
74VHC32PW-Q100 Quad 2-input OR gate Production
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVC07APW Hex buffer with open-drain outputs Production
74LVC04APW-Q100 Hex inverter Production
74LVC04APW Hex inverter Production
74LVC132APW Quad 2-input NAND Schmitt trigger Production
74LVC126APW Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74LVC08APW-Q100 Quad 2-input AND gate Production
74LVCH244APW Octal buffer/line driver; 3-state Production
74LVCH16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVT16240ADGG 3.3 V 16-bit inverting buffer/driver; 3-state Production
74LVC14APW-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVT2244PW 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state Production
74LVC162373ADGG 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state Production
74LVC16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC16240ADGG 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state Production
74LVC32APW-Q100 Quad 2-input OR gate Production
74HC02PW-Q100 Quad 2-input NOR gate Production
74HCT541PW Octal buffer/line driver; 3-state Production
74LVC02APW Quad 2-input NOR gate Production
74HCU04PW-Q100 Hex unbuffered inverter Production
74LVC244APW-Q100 Octal buffer/line driver; 3-state Production
74LVT573PW 3.3 V octal D-type transparent latch; 3-state Production
74LVTH244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC162245ADGG 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter Production
74LVT244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVT08PW 3.3 V Quad 2-input AND gate Production
74LVC541APW-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVT126PW 3.3 V quad buffer; 3-state Production
74HC299PW 8-bit universal shift register; 3-state EndOfLife
74HCT165PW 8-bit parallel-in/serial out shift register Production
74HCT126PW Quad buffer/line driver; 3-state Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT241PW 3.3 V octal buffer/line driver; 3-state Production
74HCT238PW 3-to-8 line decoder/demultiplexer Production
74LVTH125PW 3.3 V quad buffer; 3-state Production
74LVT02PW 3.3 V Quad 2-input NOR gate Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74VHCT02PW-Q100 Quad 2-input NOR gate Production
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74VHC08PW-Q100 Quad 2-input AND gate Production
74VHC125PW Quad buffer/line driver; 3-state Production
CBT3306PW-Q100 Dual bus switch EndOfLife
74LV245APW Octal bus transceiver; 3-state Production
74LVC161PW Presettable synchronous 4-bit binary counter; asynchronous reset Production
74LVC16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC139PW Dual 2-to-4 line decoder/demultiplexer Production
74LVC11PW Dual inverter Production
74HC05PW-Q100 Hex inverter with open-drain outputs Production
74LVC257APW Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVCH244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC594APW-Q100 8-bit shift register with output register Production
74LVCH245APW-Q100 Octal bus transceiver; 3-state Production
74LVCH245APW Octal bus transceiver; 3-state Production
74VHC08PW Quad 2-input AND gate Production
74HC165PW 8-bit parallel-in/serial out shift register Production
74LV74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74LVT16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVT16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74VHC02PW Quad 2-input NOR gate Production
74VHC32PW Quad 2-input OR gate Production
74LVC244APW Octal buffer/line driver; 3-state Production
74VHCT541PW Octal buffer/line driver; 3-state Production
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74AHC164PW 8-bit serial-in/parallel-out shift register Production
74HCT244PW-Q100 Octal buffer/line driver; 3-state Production
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHCT04PW-Q100 Hex inverter Production
74LVC126APW-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74AHC374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74ALVC00PW-Q100 Quad 2-input NAND gate Production
74ALVC32PW-Q100 Quad 2-input OR gate Production
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74HC166PW-Q100 8-bit parallel-in/serial out shift register Production
74HC393PW-Q100 Dual 4-bit binary ripple counter Production
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HCT7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state Production
74HC597PW-Q100 8-bit shift register with input flip-flops Production
74HC4040PW-Q100 12-stage binary ripple counter Production
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74LV244PW-Q100 Octal buffer/line driver; 3-state Production
74HC4017PW-Q100 Johnson decade counter with 10 decoded outputs Production
74HCT393PW-Q100 Dual 4-bit binary ripple counter Production
74HC541PW-Q100 Octal buffer/line driver; 3-state Production
74LVT04PW-Q100 3.3 V Hex inverter Production
74HCT541PW-Q100 Octal buffer/line driver; 3-state Production
74HCT4040PW-Q100 12-stage binary ripple counter Production
74HC7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state Production
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LV4060PW-Q100 14-stage binary ripple counter with oscillator Production
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74ALVC541PW-Q100 Octal buffer/line driver; 3-state Production
74LV393PW-Q100 Dual 4-bit binary ripple counter Production
74HC368PW Hex buffer/line driver; 3-state; inverting Production
74HC540PW Octal buffer/line driver; 3-state; inverting Production
74LV7032APW-Q100 Quad 2-input OR gate with Schmitt trigger inputs Production
74HCT240PW Octal buffer/line driver; 3-state; inverting Production
74AHCT541APW Octal buffer/line driver; 3-state Production
74HC366PW Hex buffer/line driver; 3-state; inverting Production
74LV165APW 8-bit parallel-in/serial-out shift register Production
74AHCT245APW Octal bus transceiver; 3-state Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74HCT366PW Hex buffer/line driver; 3-state; inverting Production
74LV7032APW Quad 2-input OR gate with Schmitt trigger inputs Production
74LV14APW Hex inverting Schmitt trigger Production
74HCT368PW Hex buffer/line driver; 3-state; inverting Production
74VHC14PW Hex inverting Schmitt trigger Production
74HCT540PW Octal buffer/line driver; 3-state; inverting Production
74VHCT14PW Hex inverting Schmitt trigger Production
74LVT245BPW 3.3 V octal transceiver with direction pin; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
NPIC6C595PW-Q100 Power logic 8-bit shift register; open-drain outputs EndOfLife
NPIC6C596PW-Q100 Power logic 8-bit shift register; open-drain outputs EndOfLife
NPIC6C596APW-Q100 Power logic 8-bit shift register; open-drain outputs EndOfLife
74HC21PW-Q100 Dual 4-input AND gate Production
74HCT4075PW-Q100 EndOfLife
74ALVC16245DGG-Q100 16-bit transceiver with direction pin; 3-state Production
74LVC574APW-Q100 Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74HC590PW-Q100 8-bit binary counter with output register; 3-state Production
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HC112PW-Q100 Dual JK flip-flop with set and reset; negative-edge trigger Production
74LVC86APW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HCT241PW-Q100 Octal buffer/line driver; 3-state Production
74LV00PW-Q100 Quad 2-input NAND gate Production
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state Production
74LVC10APW-Q100 Triple 3-input NAND gate Production
74ALVC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC4514PW-Q100 4-to-16 line decoder/demultiplexer with input latches Production
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LV14PW-Q100 Hex inverting Schmitt trigger Production
74AHC00PW-Q100 Quad 2-input NAND gate Production
74AHC02PW-Q100 Quad 2-input NOR gate Production
74AHC125PW-Q100 Quad buffer/line driver; 3-state Production
74AHC14PW-Q100 Hex inverting Schmitt trigger Production
74AHCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74AHC164PW-Q100 8-bit serial-in/parallel-out shift register Production
74AHC86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHCT157PW-Q100 Quad 2-input multiplexer Production
74AHC132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74AHC157PW-Q100 Quad 2-input multiplexer Production
74AHCT30PW-Q100 8-input NAND gate Production
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74AHC245PW-Q100 Octal bus transceiver; 3-state Production
74AHCT74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT594PW-Q100 8-bit shift register with output register Production
74AHC126PW-Q100 Quad buffer/line driver; 3-state Production
74AHC08PW-Q100 Quad 2-input AND gate Production
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state Production
74AHC244PW-Q100 Octal buffer/line driver; 3-state Production
74AHCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset Production
74AHCT240PW-Q100 Octal buffer/line driver; inverting; 3-state Production
74ALVC125PW-Q100 Quad buffer/line driver; 3-state Production
74HC20PW-Q100 Dual 4-input NAND gate Production
74AHCT573PW-Q100 Octal D-type transparent latch; 3-state Production
74AHC32PW-Q100 Quad 2-input OR gate Production
74AHC30PW-Q100 8-input NAND gate Production
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74AHC541PW-Q100 Octal buffer/line driver; 3-state Production
74AHCT125PW-Q100 Quad buffer/line driver; 3-state Production
74AHCT14PW-Q100 Hex inverting Schmitt trigger Production
74AHC594PW-Q100 8-bit shift register with output register Production
74AHCT08PW-Q100 Quad 2-input AND gate Production
74AHCT244PW-Q100 Octal buffer/line driver; 3-state Production
74AVC16245DGG-Q100 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state EndOfLife
74ABT16245BDGG-Q100 16-bit bus transceiver; 3-state EndOfLife
74HC03PW-Q100 Quad 2-input NAND gate; open-drain output Production
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC4046APW-Q100 Phase-locked loop with VCO Production
74HC594PW-Q100 8-bit shift register with output register Production
74HCT11PW-Q100 Triple 3-input AND gate Production
74AHCT32PW-Q100 Quad 2-input OR gate Production
74HC4002PW-Q100 Dual 4-input NOR gate Production
74HCT151PW-Q100 8-input multiplexer Production
74HC11PW-Q100 Triple 3-input AND gate Production
74HCT365PW-Q100 Hex buffer/line driver; 3-state Production
74HC165PW-Q100 8-bit parallel-in/serial out shift register Production
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer Production
74HC251PW-Q100 8-input multiplexer; 3-state Production
74HC27PW-Q100 Triple 3-input NOR gate Production
74HC30PW-Q100 8-input NAND gate Production
74HC4020PW-Q100 14-stage binary ripple counter Production
74HC157PW-Q100 Quad 2-input multiplexer Production
74LVC157APW-Q100 Quad 2-input multiplexer Production
74HC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74HC259PW-Q100 8-bit addressable latch Production
74HC151PW-Q100 8-input multiplexer Production
74LVC06APW-Q100 Hex inverter with open-drain outputs Production
74AHCT541PW-Q100 Octal buffer/line driver; 3-state Production
74LV164PW-Q100 8-bit serial-in/parallel-out shift register Production
74LVC07APW-Q100 Hex buffer with open-drain outputs Production
74HC193PW-Q100 Presettable synchronous 4-bit binary up/down counter Production
74AHCT00PW-Q100 Quad 2-input NAND gate Production
74HC366PW-Q100 Hex buffer/line driver; 3-state; inverting Production
74AVC16374DGG-Q100 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state EndOfLife
74AHC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHC573PW-Q100 Octal D-type transparent latch; 3-state Production
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74LV132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74HCT273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT164PW-Q100 8-bit serial-in/parallel-out shift register Production
74HC245PW-Q100 Octal bus transceiver; 3-state Production
74HCT02PW-Q100 Quad 2-input NOR gate Production
74HCT574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC162245ADGG-Q100 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state Production
74LVC125APW-Q100 Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74HC244PW-Q100 Octal buffer/line driver; 3-state Production
74LVC11PW-Q100 Triple 3-input AND gate Production
74HC240PW-Q100 Octal buffer/line driver; 3-state; inverting Production
74HC86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HC125PW-Q100 Quad buffer/line driver; 3-state Production
74AHCT126PW-Q100 Quad buffer/line driver; 3-state Production
74LV08PW-Q100 Quad 2-input AND gate Production
74HCT373PW-Q100 Octal D-type transparent latch; 3-state Production
74AHC04PW-Q100 Hex inverter Production
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC04PW-Q100 Hex inverter Production
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HC08PW-Q100 Quad 2-input AND gate Production
74HC14PW-Q100 Hex inverting Schmitt trigger Production
74HC10PW-Q100 Triple 3-input NAND gate Production
74HCT4020PW-Q100 14-stage binary ripple counter Production
74HCT157PW-Q100 Quad 2-input multiplexer Production
74HCT245PW-Q100 Octal bus transceiver; 3-state Production
74HCT164PW-Q100 8-bit serial-in, parallel-out shift register Production
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC574PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT30PW-Q100 8-input NAND gate Production
74HCT109PW-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger Production
74HCT366PW-Q100 Hex buffer/line driver; 3-state; inverting Production
74HCT240PW-Q100 Octal buffer/line driver; 3-state; inverting Production
74HCT08PW-Q100 Quad 2-input AND gate Production
74LVCH16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCU04APW-Q100 Hex unbuffered inverter Production
74HCT86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HCT377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT251PW-Q100 8-input multiplexer; 3-state Production
74HCT573PW-Q100 Octal D-type transparent latch; 3-state Production
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator Production
74HCT04PW-Q100 Hex inverter Production
74HCT00PW-Q100 Quad 2-input NAND gate Production
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HC238PW-Q100 3-to-8 line decoder/demultiplexer Production
74HCT125PW-Q100 Quad buffer/line driver; 3-state Production
74HC161PW-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset Production
74AHCT02PW-Q100 Quad 2-input NOR gate Production
74LVC16240ADGG-Q100 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state Production
74LVC16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC273PW-Q100 Octal D-type flip-flop with reset; positive-edge trigger Production
74VHCT126PW-Q100 Quad buffer/line driver; 3-state Production
74VHC541PW-Q100 Octal buffer/line driver; 3-state Production
74HC00PW-Q100 Quad 2-input NAND gate Production
74HC573PW-Q100 Octal D-type transparent latch; 3-state Production
74VHCT08PW-Q100 Quad 2-input AND gate Production
74HC4520PW-Q100 Dual 4-bit synchronous binary counter Production
74LVCH16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74HCT165PW-Q100 8-bit parallel-in/serial out shift register Production
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74VHCT541PW-Q100 Octal buffer/line driver; 3-state Production
74LVC16244ADGG-Q100 16-bit buffer/line driver; 5 V input/output tolerant; 3-state Production
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state Production
74AHCT132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74HCT193PW-Q100 Presettable synchronous 4-bit binary up/down counter Production
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74LVC00APW-Q100 Quad 2-input NAND gate Production
74AHCU04PW-Q100 Hex unbuffered inverter Production
74LVC02APW-Q100 Quad 2-input NOR gate Production
74HCT32PW-Q100 Quad 2-input OR gate Production
74HC126PW-Q100 Quad buffer/line driver; 3-state Production
74LVC245APW-Q100 Octal bus transceiver; 3-state Production
74HC373PW-Q100 Octal D-type transparent latch; 3-state Production
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Production
74HC74PW-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74HCT10PW-Q100 Triple 3-input NAND gate Production
74HCT153PW-Q100 Dual 4-input multiplexer Production
74VHC02PW-Q100 Quad 2-input NOR gate Production
74VHCT32PW-Q100 Quad 2-input OR gate Production
74LV74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC132APW-Q100 Quad 2-input NAND Schmitt trigger Production
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting Production
74HC4075PW-Q100 Triple 3-input OR gate Production
74HC107PW-Q100 Dual JK flip-flop with reset; negative-edge trigger Production
74LVC74APW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT86PW-Q100 Quad 2-input EXCLUSIVE-OR gate Production
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset Production
74HCT03PW-Q100 Quad 2-input NAND gate; open-drain output Production
74LVCH16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LVC573APW-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state Production
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator Production
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches Production
74HC153PW-Q100 Dual 4-input multiplexer Production
74AHC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger EndOfLife
74HC377PW-Q100 Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT14PW-Q100 Hex inverting Schmitt trigger Production
74HC4094PW-Q100 8-stage shift-and-store bus register Production
74HCT259PW-Q100 8-bit addressable latch Production
74HCT74PW-Q100 Dual D-type flip-flop with set and reset; positive edge-trigger Production
74VHC126PW-Q100 Quad buffer/line driver; 3-state Production
74LVC373APW-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74HC4060PW-Q100 14-stage binary ripple counter with oscillator Production
74HC32PW-Q100 Quad 2-input OR gate Production
74HC365PW-Q100 Hex buffer/line driver; 3-state Production
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74HC132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74HC257PW-Q100 Quad 2-input multiplexer; 3-state Production
74HC4024PW-Q100 7-stage binary ripple counter EndOfLife
74AHCT245PW-Q100 Octal bus transceiver; 3-state Production
74HC164PW-Q100 8-bit serial-in, parallel-out shift register Production
74HCT132PW-Q100 Quad 2-input NAND Schmitt trigger Production
74HCT126PW-Q100 Quad buffer/line driver; 3-state Production
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger Production
74LV165PW-Q100 8-bit parallel-in/serial-out shift register Production
74HCT27PW-Q100 Triple 3-input NOR gate Production
74VHC32PW-Q100 Quad 2-input OR gate Production
74LVC04APW-Q100 Hex inverter Production
74LVC08APW-Q100 Quad 2-input AND gate Production
74LVCH16245ADGG-Q100 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC14APW-Q100 Hex inverting Schmitt trigger with 5 V tolerant input Production
74LVC32APW-Q100 Quad 2-input OR gate Production
74HC02PW-Q100 Quad 2-input NOR gate Production
74HCU04PW-Q100 Hex unbuffered inverter Production
74LVC244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC16374ADGG-Q100 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter Production
74LVC541APW-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74VHCT02PW-Q100 Quad 2-input NOR gate Production
74VHC08PW-Q100 Quad 2-input AND gate Production
CBT3306PW-Q100 Dual bus switch EndOfLife
74HC05PW-Q100 Hex inverter with open-drain outputs Production
74LVC374APW-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVCH244APW-Q100 Octal buffer/line driver; 3-state Production
74LVC594APW-Q100 8-bit shift register with output register Production
74LVCH245APW-Q100 Octal bus transceiver; 3-state Production
74HCT244PW-Q100 Octal buffer/line driver; 3-state Production
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74AHCT04PW-Q100 Hex inverter Production
74LVC126APW-Q100 Quad buffer/line driver with 5 V tolerant input/outputs; 3-state Production
74AHC374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT374PW-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state Production
74ALVC00PW-Q100 Quad 2-input NAND gate Production
74ALVC32PW-Q100 Quad 2-input OR gate Production
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74HC166PW-Q100 8-bit parallel-in/serial out shift register Production
74HC393PW-Q100 Dual 4-bit binary ripple counter Production
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74HCT7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state Production
74HC597PW-Q100 8-bit shift register with input flip-flops Production
74HC4040PW-Q100 12-stage binary ripple counter Production
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger Production
74LV244PW-Q100 Octal buffer/line driver; 3-state Production
74HC4017PW-Q100 Johnson decade counter with 10 decoded outputs Production
74HCT393PW-Q100 Dual 4-bit binary ripple counter Production
74HC541PW-Q100 Octal buffer/line driver; 3-state Production
74LVT04PW-Q100 3.3 V Hex inverter Production
74HCT541PW-Q100 Octal buffer/line driver; 3-state Production
74HCT4040PW-Q100 12-stage binary ripple counter Production
74HC7541PW-Q100 Octal Schmitt trigger buffer/line driver; 3-state Production
74LVC16373ADGG-Q100 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state Production
74LV4060PW-Q100 14-stage binary ripple counter with oscillator Production
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer Production
74ALVC541PW-Q100 Octal buffer/line driver; 3-state Production
74LV393PW-Q100 Dual 4-bit binary ripple counter Production
74LV7032APW-Q100 Quad 2-input OR gate with Schmitt trigger inputs Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production

Documentation

File name Title Type Date
TSSOP14_SOT402-1_mk.png plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf Longevity – Packages by pin count Leaflet 2017-11-27
Nexperia_package_poster.pdf Nexperia package poster Leaflet 2020-05-15
vp_1398678516526.zip Logic functions in thin-shrink small outline surface mount packages Value proposition 2022-04-05
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.